(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Stepper Motor, UPKW Series

Stepper Motor, UPKW Series

- Stepping Motor, UPKW Series from ORIENTAL MOTOR.
- Compact Drivers, The UPK•W series drivers are only 5.31 inch (135mm) high and therefore, keep the installation area small. They also come with a built-in mounting bracket for easy installation.
- The UPK•W series does more than provide higher torque. It is also designed so that the motor produces less vibration, and a new driver has been developed to include a vibration control circuit to dramatically reduce vibration in the mid-speed range (1-5kHz).

(i)Caution

  • The product image is a representative image.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
PK543AW
PK543AW-T3.6
PK543AW-T7.2
PK543AW-T10
PK543AW-T30
PK543AWM
PK543BW
PK543BW-T3.6
PK543BW-T7.2
PK543BW-T10
PK543BW-T20
PK543BW-T30
PK544AW
PK544AWM
PK544BW
PK545AW
PK545AWM
PK545BW
PK564AW
PK564AW-N25
PK564AW-N36
PK564AW-N50
PK564AW-T3.6
PK564AW-T7.2
PK564AW-T10
PK564AW-T20
PK564AW-T30
PK564AWM
PK564BW
PK564BW-N25
PK564BW-N36
PK564BW-N50
PK564BW-T3.6
PK564BW-T7.2
PK564BW-T10
PK564BW-T20
PK564BW-T30
PK566AW
PK566AW-N5
PK566AW-N7.2
PK566AW-N10
PK566AWM
PK566BW
PK566BW-N5
PK566BW-N7.2
PK566BW-N10
PK569AW
PK569AWM
PK569BW
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSquare Flange Size A
(mm)
Step Angle
(°)
Excitation maximum static torque (details)
(N·m)
Reducer Backlash
(°)
Excitation maximum static torque (classification)
(N·m)
Electromagnetic Brake Reduction Ratio Cable Length
(m)
Shaft Shape Gearhead type

SGD 165.00

1 Piece(s) 17 Day(s) 420.72-No--N/A-3Single shaftStandard

SGD 444.00

1 Piece(s) 17 Day(s) 420.2-Presence0.75-N/A3.63Single shaftTH

SGD 444.00

1 Piece(s) 17 Day(s) 420.1-Presence0.42-N/A7.23Single shaftTH

SGD 475.00

1 Piece(s) 17 Day(s) 420.072-Presence0.42-N/A103Single shaftTH

SGD 475.00

1 Piece(s) 17 Day(s) 420.024-Presence0.25-N/A303Single shaftTH

SGD 522.00

1 Piece(s) 17 Day(s) 420.720.061No-0.1 or LessAvailable-3Single shaftStandard

SGD 172.00

1 Piece(s) 17 Day(s) 420.72-No--N/A-3Double shaftStandard

SGD 449.00

1 Piece(s) 17 Day(s) 420.2-Presence0.75-N/A3.63Double shaftTH

SGD 449.00

1 Piece(s) 17 Day(s) 420.1-Presence0.42-N/A7.23Double shaftTH

SGD 480.00

1 Piece(s) 17 Day(s) 420.072-Presence0.42-N/A103Double shaftTH

SGD 480.00

1 Piece(s) 17 Day(s) 420.036-Presence0.25-N/A203Double shaftTH

SGD 480.00

1 Piece(s) 17 Day(s) 420.024-Presence0.25-N/A303Double shaftTH

SGD 168.00

1 Piece(s) 17 Day(s) 420.72-No--N/A-4Single shaftStandard

SGD 523.00

1 Piece(s) 17 Day(s) 420.720.085No-0.1 or LessAvailable-4Single shaftStandard

SGD 174.00

1 Piece(s) 17 Day(s) 420.72-No--N/A-4Double shaftStandard

SGD 182.00

1 Piece(s) 17 Day(s) 420.72-No--N/A-5Single shaftStandard

SGD 538.00

1 Piece(s) 17 Day(s) 420.720.114No-~0.2Available-5Single shaftStandard

SGD 188.00

1 Piece(s) 17 Day(s) 420.72-No--N/A-5Double shaftStandard

SGD 207.00

1 Piece(s) 17 Day(s) 600.72-No--N/A-4Single shaftStandard

SGD 1,614.00

1 Piece(s) 17 Day(s) 600.0288-Presence0.05-N/A254Single shaftPN

SGD 1,614.00

1 Piece(s) 17 Day(s) 600.02-Presence0.05-N/A364Single shaftPN

SGD 1,614.00

1 Piece(s) 17 Day(s) 600.0144-Presence0.05-N/A504Single shaftPN

SGD 515.00

1 Piece(s) 17 Day(s) 600.2-Presence0.59-N/A3.64Single shaftTH

SGD 515.00

1 Piece(s) 17 Day(s) 600.1-Presence0.25-N/A7.24Single shaftTH

SGD 545.00

1 Piece(s) 17 Day(s) 600.072-Presence0.25-N/A104Single shaftTH

SGD 545.00

1 Piece(s) 17 Day(s) 600.036-Presence0.17-N/A204Single shaftTH

SGD 545.00

1 Piece(s) 17 Day(s) 600.024-Presence0.17-N/A304Single shaftTH

SGD 607.00

1 Piece(s) 17 Day(s) 600.720.2No-~0.2Available-4Single shaftStandard

SGD 213.00

1 Piece(s) 17 Day(s) 600.72-No--N/A-4Double shaftStandard

SGD 1,622.00

1 Piece(s) 17 Day(s) 600.0288-Presence0.05-N/A254Double shaftPN

SGD 1,622.00

1 Piece(s) 17 Day(s) 600.02-Presence0.05-N/A364Double shaftPN

SGD 1,622.00

1 Piece(s) 17 Day(s) 600.0144-Presence0.05-N/A504Double shaftPN

SGD 522.00

1 Piece(s) 17 Day(s) 600.2-Presence0.59-N/A3.64Double shaftTH

SGD 522.00

1 Piece(s) 17 Day(s) 600.1-Presence0.25-N/A7.24Double shaftTH

SGD 552.00

1 Piece(s) 17 Day(s) 600.072-Presence0.25-N/A104Double shaftTH

SGD 552.00

1 Piece(s) 17 Day(s) 600.036-Presence0.17-N/A204Double shaftTH

SGD 552.00

1 Piece(s) 17 Day(s) 600.024-Presence0.17-N/A304Double shaftTH

SGD 223.00

1 Piece(s) 17 Day(s) 600.72-No--N/A-6Single shaftStandard

SGD 1,289.00

1 Piece(s) 17 Day(s) 600.144-Presence0.034-N/A56Single shaftPN

SGD 1,289.00

1 Piece(s) 17 Day(s) 600.1-Presence0.034-N/A7.26Single shaftPN

SGD 1,289.00

1 Piece(s) 17 Day(s) 600.072-Presence0.034-N/A106Single shaftPN

SGD 623.00

1 Piece(s) 17 Day(s) 600.720.38No-~0.4Available-6Single shaftStandard

SGD 229.00

1 Piece(s) 17 Day(s) 600.72-No--N/A-6Double shaftStandard

SGD 1,294.00

1 Piece(s) 17 Day(s) 600.144-Presence0.034-N/A56Double shaftPN

SGD 1,294.00

1 Piece(s) 17 Day(s) 600.1-Presence0.034-N/A7.26Double shaftPN

SGD 1,294.00

1 Piece(s) 17 Day(s) 600.072-Presence0.034-N/A106Double shaftPN

SGD 277.00

1 Piece(s) 17 Day(s) 600.72-No--N/A-9Single shaftStandard

SGD 677.00

1 Piece(s) 17 Day(s) 600.720.79No-~0.8Available-9Single shaftStandard

SGD 285.00

1 Piece(s) 17 Day(s) 600.72-No--N/A-9Double shaftStandard

Loading...

  1. 1

Basic Information

Type Details Motor Unit Power Supply Five-phase Voltage Specifications DC Specifications
Control Method Open loop Drive Method Unipolar

Tech Support