(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Stepper Motor, CRK Series (Part Numbers)

Stepper Motor, CRK Series
  • On Sale Till 31/03/2025

The CRK Series built-in positioning function type is a microstepping-driven DC input 5-phase stepper motor unit with a built-in positioning function in a compact driver.
[Features]
・ Lineup of products with encoders (CRK only)
・ A high torque, low vibration stepper motor with a basic step angle of 0.72 (500 divisions per rotation) (PK only)
・ High-precision positioning can be achieved with low vibration and low noise (A separate driver is required to drive) (PK only)

(i)Caution

  • The product image is a representative image.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

CRK523HPMBKD

 
Part Number
CRK523HPMBKD
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipType Details Square Flange Size A
(mm)
Power Supply Control Method Step Angle
(°)
Excitation maximum static torque (details)
(N·m)
Reducer Drive Method Backlash
(°)
Excitation maximum static torque (classification)
(N·m)
Electromagnetic Brake Driver Type Reduction Ratio Shaft Shape Gearhead type Accessory Motor Case Length Driver Shape Specifications

SGD 768.00

1 Piece(s) 37 Day(s) [Set] Motor Unit28Five-phaseOpen loop0.360.038NoUnipolar-0.1 or LessN/APositioning function built-in type-Double shaftStandardAttached cable (0.6 m)3Without mounting plateHigh-speed specifications, high resolution

Loading...

  1. 1

Basic Information

Voltage Specifications DC Specifications

Please check the type/dimensions/specifications of the part CRK523HPMBKD in the Stepper Motor, CRK Series series.

Similar Part Numbers

Part Number
CRD5103P
CRD5103PB
CRD5107HP
CRK523HPMBP
CRK523HPMBPB
CRK523HPRKD2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipType Details Square Flange Size A
(mm)
Power Supply Control Method Step Angle
(°)
Excitation maximum static torque (details)
(N·m)
Reducer Drive Method Backlash
(°)
Excitation maximum static torque (classification)
(N·m)
Electromagnetic Brake Driver Type Reduction Ratio Shaft Shape Gearhead type Accessory Motor Case Length Driver Shape Specifications

SGD 466.00

1 Piece(s) 17 Day(s) Driver Unit-Single-phase-----------Standard--Without mounting plate-

SGD 466.00

1 Piece(s) 17 Day(s) Driver Unit-Single-phase-----------Standard--With mounting plate-

SGD 466.00

1 Piece(s) 17 Day(s) Driver Unit-Single-phase-----------Standard--Without mounting plate-

SGD 666.00

1 Piece(s) 37 Day(s) [Set] Motor Unit28Five-phaseOpen loop0.360.038NoUnipolar-0.1 or LessN/A--Double shaftStandardAttached cable (0.6 m)3Without mounting plateHigh-speed specifications, high resolution

SGD 666.00

1 Piece(s) 37 Day(s) [Set] Motor Unit28Five-phaseOpen loop0.360.038NoUnipolar-0.1 or LessN/A--Double shaftStandardAttached cable (0.6 m)3With mounting plateHigh-speed specifications, high resolution

SGD 900.00

1 Piece(s) 37 Day(s) [Set] Motor Unit28Five-phaseOpen loop0.720.041NoUnipolar-0.1 or LessN/APositioning function built-in type-Single shaftStandardAttached cable (0.6 m)3Without mounting plateHigh-speed specification, high torque with encoder

Tech Support