(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Stepper Motor, CRK Series (Part Numbers)

Stepper Motor, CRK Series
  • On Sale Till 31/03/2025

The CRK Series built-in positioning function type is a microstepping-driven DC input 5-phase stepper motor unit with a built-in positioning function in a compact driver.
[Features]
・ Lineup of products with encoders (CRK only)
・ A high torque, low vibration stepper motor with a basic step angle of 0.72 (500 divisions per rotation) (PK only)
・ High-precision positioning can be achieved with low vibration and low noise (A separate driver is required to drive) (PK only)

(i)Caution

  • The product image is a representative image.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

CRK543APB-H50

 
Part Number
CRK543APB-H50
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipType Details Square Flange Size A
(mm)
Power Supply Control Method Step Angle
(°)
Excitation maximum static torque (details)
(N·m)
Reducer Drive Method Backlash
(°)
Excitation maximum static torque (classification)
(N·m)
Electromagnetic Brake Driver Type Reduction Ratio Shaft Shape Gearhead type Accessory Motor Case Length Driver Shape Specifications

SGD 1,685.00

1 Piece(s) 37 Day(s) [Set] Motor Unit42Five-phaseOpen loop0.01443.5PresenceUnipolar-~4N/A-50Single shaftHarmonic-3With mounting plateStandard specifications

Loading...

  1. 1

Basic Information

Voltage Specifications DC Specifications

Please check the type/dimensions/specifications of the part CRK543APB-H50 in the Stepper Motor, CRK Series series.

Similar Part Numbers

Part Number
CRD5103P
CRD5103PB
CRD5107HP
CRK543APB-PS25
CRK543APB-PS36
CRK543APB-PS50
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipType Details Square Flange Size A
(mm)
Power Supply Control Method Step Angle
(°)
Excitation maximum static torque (details)
(N·m)
Reducer Drive Method Backlash
(°)
Excitation maximum static torque (classification)
(N·m)
Electromagnetic Brake Driver Type Reduction Ratio Shaft Shape Gearhead type Accessory Motor Case Length Driver Shape Specifications

SGD 466.00

1 Piece(s) 17 Day(s) Driver Unit-Single-phase-----------Standard--Without mounting plate-

SGD 466.00

1 Piece(s) 17 Day(s) Driver Unit-Single-phase-----------Standard--With mounting plate-

SGD 466.00

1 Piece(s) 17 Day(s) Driver Unit-Single-phase-----------Standard--Without mounting plate-

SGD 1,190.00

1 Piece(s) 37 Day(s) [Set] Motor Unit42Five-phaseOpen loop0.02882.5PresenceUnipolar0.42~3N/A-25Single shaftPS-3With mounting plateStandard specifications

SGD 1,190.00

1 Piece(s) 37 Day(s) [Set] Motor Unit42Five-phaseOpen loop0.023PresenceUnipolar0.42~3N/A-36Single shaftPS-3With mounting plateStandard specifications

SGD 1,190.00

1 Piece(s) 37 Day(s) [Set] Motor Unit42Five-phaseOpen loop0.01443PresenceUnipolar0.42~3N/A-50Single shaftPS-3With mounting plateStandard specifications

Tech Support