(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Linear Slide Hand LSH Series (Part Numbers)

Linear Slide Hand LSH Series

Click this image to zoom it.

Move the mouse over the image to zoom

[Features]
・ The shockless type gently grips workpieces even at high speeds.
・ Built-in shock absorption mechanism (option): shock is suppressed to approx. 1/30.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

LSH-25-F3S-H-C

Part Number
LSH-25-F3S-H-C
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOpen Dimension L1
(mm)
Closed Dimension L2
(mm)
Gripping Force (when 0.5Mpa at opening)
(N)
Gripping Force (when 0.5Mpa at closing)
(N)
Option Switch Switch part number Lead wire length Number of switches

SGD 479.14

1 Piece(s) 12 Day(s) or more 33.319.310465Shockless (Closed side only)With switchF3S1mWith 1 pc. at closed side

Loading...

  1. 1

Basic Information

Type Main Body Gripping Methods Inserted Parallel Type / Parallel Type of Opening Number of Fingers 2 pcs.
Main Body Shape Square type Operation Method Double Acting Environment, Applications Standard
Additional Functions With linear guide / High accuracy / Stroke Adjustable Function Stroke Adjustment Mechanism Open-Close Both Sides Adjustment

Please check the type/dimensions/specifications of the part LSH-25-F3S-H-C in the Linear Slide Hand LSH Series series.

Similar Part Numbers

Part Number
LSH-10-F2H-H
LSH-10-F2H-H-C
LSH-10-F2H-R
LSH-25-F3S-R
LSH-25-F3S-R-C
LSH-25-F3S3-D
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOpen Dimension L1
(mm)
Closed Dimension L2
(mm)
Gripping Force (when 0.5Mpa at opening)
(N)
Gripping Force (when 0.5Mpa at closing)
(N)
Option Switch Switch part number Lead wire length Number of switches

SGD 316.45

1 Piece(s) 12 Day(s) or more 15.211.21711StandardWith switchF2H1mWith 1 pc. at closed side

SGD 380.25

1 Piece(s) 12 Day(s) or more 15.211.21711Shockless (Closed side only)With switchF2H1mWith 1 pc. at closed side

SGD 316.45

1 Piece(s) 12 Day(s) or more 15.211.21711StandardWith switchF2H1mWith 1 pc. at open side

SGD 415.33

1 Piece(s) 12 Day(s) or more 33.319.310465StandardWith switchF3S1mWith 1 pc. at open side

SGD 479.14

1 Piece(s) 12 Day(s) or more 33.319.310465Shockless (Closed side only)With switchF3S1mWith 1 pc. at open side

SGD 459.53

1 Piece(s) 12 Day(s) or more 33.319.310465StandardWith switchF3S3 m2 pcs. included

Tech Support