(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

5-Port Solenoid Valve, Plug-in Type, Compatible With Rechargeable Batteries 25A-SQ2000 Series (Part Numbers)

5-Port Solenoid Valve, Plug-in Type, Compatible With Rechargeable Batteries 25A-SQ2000 Series

[Rechargeable battery compatible series]
Copper (Cu) and zinc (Zn) materials are not used to reduce product defects in the rechargeable battery manufacturing process.
Some aluminum alloys and die-cast aluminum materials contain small amounts of copper (Cu) and zinc (Zn) as additive elements.
Electrolytic nickel plating with copper base and zinc plating are not used. (Electroless nickel plating is used. )
It uses low dew point compatible grease, -70°C compatible, improved performance in low dew point environment.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
25A-SQ2131-5B1-C4
25A-SQ2131-51-C4
25A-SQ2131-51-C6
25A-SQ2131-51-C8
25A-SQ2231D-5B1-C4
25A-SQ2231D-5B1-C8
25A-SQ2231D-5B-C4
25A-SQ2231D-51-C4
25A-SQ2231D-51-C6
25A-SQ2231D-51-C8
25A-SQ2331-5B1-C8
25A-SQ2331-51-C6
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSwitching Type Number of Solenoids Status at Power Off Connecting Tube Diameter Pressure Rating
(MPa)
CV Value

-

1 Piece(s) Quote 2-Position Exhaust[Single] SingleSelf-Recovery (Spring Return)Ø40.15 to 0.70.51

-

1 Piece(s) Quote 2-Position Exhaust[Single] SingleSelf-Recovery (Spring Return)Ø40.15 to 0.70.51

-

1 Piece(s) Quote 2-Position Exhaust[Single] SingleSelf-Recovery (Spring Return)Ø60.15 to 0.70.51

-

1 Piece(s) Quote 2-Position Exhaust[Single] SingleSelf-Recovery (Spring Return)Ø80.15 to 0.70.51

-

1 Piece(s) Quote 2-Position ExhaustDoubleSelf-RetainingØ40.1 to 0.70.51

-

1 Piece(s) Quote 2-Position ExhaustDoubleSelf-RetainingØ80.1 to 0.70.51

-

1 Piece(s) Quote 2-Position ExhaustDoubleSelf-RetainingØ40.1 to 0.70.51

-

1 Piece(s) Quote 2-Position ExhaustDoubleSelf-RetainingØ40.1 to 0.70.51

-

1 Piece(s) Quote 2-Position ExhaustDoubleSelf-RetainingØ60.1 to 0.70.51

-

1 Piece(s) Quote 2-Position ExhaustDoubleSelf-RetainingØ80.1 to 0.70.51

-

1 Piece(s) Quote 3-Position Closed CenterDoubleSelf-Recovery (Spring Return)Ø80.2 to 0.70.46

-

1 Piece(s) Quote 3-Position Closed CenterDoubleSelf-Recovery (Spring Return)Ø60.2 to 0.70.46

Loading...

  1. 1

Basic Information

Number of Ports 5-Port Valve Application Unit for Manifold Mounting Voltage DC24V
Mounting Orientation Manifold Base Pipe Port Type One-Touch Plumbing Specifications Lubrication Free
Plumbing Direct Plumbing Applicable Cylinder Dia.(Ø) 40 or less Type Solenoid Valves
Driving Type Pilot Type Spool Seal Type Soft Seal Pilot Air Supply Internal
Functions Standard type (0.4WDC) Port plug mounting port None With/Without Manifold Block None

Tech Support