(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Gripper, Parallel Open/Close Type Air Chuck, Standard Type, Clean And Low Dust Generation 11-/22-MHZ2 Series (Part Numbers)

Gripper, Parallel Open/Close Type Air Chuck, Standard Type, Clean And Low Dust Generation 11-/22-MHZ2 Series

[11-Series Clean Series]
・ This product can be used in a clean environment
・ Prevents dust generation in the cleanroom

[22-Series, Copper-Free / Fluorine-Free / Silicone-Free + Low Dust Generation]
・ This product can be used in environments with restrictions on copper-based, fluorine-based, and silicone-based materials
・ The structure is the same as the Clean Series (Grease and packaging are different from the Clean Series)

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some model numbers.

PDF

Part Number

Configured Part Number is shown.

11-MHZ2-20D1-M9N

Part Number
11-MHZ2-20D1-M9N
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipGripping Methods Dimensions when open
(mm)
Dimensions when closed
(mm)
Gripping Force (when 0.5Mpa at opening)
(N)
Gripping Force (when 0.5Mpa at closing)
(N)
Environment, Applications Cylinder internal diameter
(mm)
Finger position / Options Auto switch Number of switches Lead wire length Type

-

1 Piece(s) Quote Pinch, Parallel Type / Open, Parallel Type26.316.36642Available in Cleanroom Environment20Side tap mounting method (Standard Type)M9N2 pcs.-Clean Series (Vacuum type)

Loading...

  1. 1

Basic Information

Type Main body Number of Fingers 2 pcs. Main Body Shape Square Shape
Operation Method Double Acting Type Additional Functions With Linear Guide Stroke Adjustment Mechanism Not Provided

Please check the type/dimensions/specifications of the part 11-MHZ2-20D1-M9N in the Gripper, Parallel Open/Close Type Air Chuck, Standard Type, Clean And Low Dust Generation 11-/22-MHZ2 Series series.

Similar Part Numbers

Part Number
11-MHZ2-10D-F8N
11-MHZ2-10D-F8NL
11-MHZ2-10D-M9B
11-MHZ2-20D1-M9NVL
11-MHZ2-20D2
11-MHZ2-20D2-F8N
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipGripping Methods Dimensions when open
(mm)
Dimensions when closed
(mm)
Gripping Force (when 0.5Mpa at opening)
(N)
Gripping Force (when 0.5Mpa at closing)
(N)
Environment, Applications Cylinder internal diameter
(mm)
Finger position / Options Auto switch Number of switches Lead wire length Type

-

1 Piece(s) Quote Open, Parallel Type / Pinch, Parallel Type15.211.2-9.8Available in Cleanroom Environment10Basic form (Standard Type)F8N2 pcs.-Clean Series (Vacuum type)

SGD 555.57

1 Piece(s) 46 Day(s) Open, Parallel Type / Pinch, Parallel Type15.211.2-9.8Available in Cleanroom Environment10Basic form (Standard Type)F8N2 pcs.3 mClean Series (Vacuum type)

SGD 552.65

1 Piece(s) 46 Day(s) Open, Parallel Type / Pinch, Parallel Type15.211.2-9.8Available in Cleanroom Environment10Basic form (Standard Type)M9B2 pcs.-Clean Series (Vacuum type)

-

1 Piece(s) Quote Open, Parallel Type / Pinch, Parallel Type26.316.36642Available in Cleanroom Environment20Side tap mounting method (Standard Type)M9NV2 pcs.3 mClean Series (Vacuum type)

SGD 513.80

1 Piece(s) 46 Day(s) Open, Parallel Type / Pinch, Parallel Type26.316.36642Available in Cleanroom Environment20Through holes in opening/closing direction (Standard Type)Without auto switch (built-in magnet)NoneNoneClean Series (Vacuum type)

-

1 Piece(s) Quote Open, Parallel Type / Pinch, Parallel Type26.316.36642Available in Cleanroom Environment20Through holes in opening/closing direction (Standard Type)F8N2 pcs.-Clean Series (Vacuum type)

Tech Support