(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Low-Profile Air Chuck, Rechargeable Battery Compatible 25 A-MHF2 Series (Part Numbers)

Low-Profile Air Chuck, Rechargeable Battery Compatible 25 A-MHF2 Series

[Rechargeable battery compatible series]
Copper (Cu) and zinc (Zn) materials are not used to reduce product defects in the rechargeable battery manufacturing process.
Some aluminum alloys and die-cast aluminum materials contain small amounts of copper (Cu) and zinc (Zn) as additive elements.
Electrolytic nickel plating and zinc plating with copper base are not used. (Electrolytic nickel plating is used. )
This product uses low dew point compatible grease, can be used at -70°C, improved performance in low dew point environment.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

25A-MHF2-16D2R-M9BL

 
Part Number
25A-MHF2-16D2R-M9BL
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDimensions when open
(mm)
Gripping Force (when 0.5Mpa at opening)
(N)
Gripping Force (when 0.5Mpa at closing)
(N)
Cylinder internal diameter
(mm)
Body options Auto switch Number of switches Lead wire length Connector type for gripper opening/closing Specifications

-

1 Piece(s) Quote 64909016Side pipingM9B2 pcs.3 mNoneLong stroke

Loading...

  1. 1

Basic Information

Type Main body Gripping Methods Pinch, Chuck Type / Open, Chuck Type Number of Fingers 2 pcs.
Main Body Shape Square Shape (Flat Shape) Operation Method Double Acting Type Environment, Applications Standard
Additional Functions With Linear Guide / High Accuracy Stroke Adjustment Mechanism Not Provided

Please check the type/dimensions/specifications of the part 25A-MHF2-16D2R-M9BL in the Low-Profile Air Chuck, Rechargeable Battery Compatible 25 A-MHF2 Series series.

Similar Part Numbers

Part Number
25A-MHF2-12D-M9BV
25A-MHF2-12D-M9BVLS
25A-MHF2-12D-M9BW
25A-MHF2-16D2R-M9BLS
25A-MHF2-16D2R-M9BW
25A-MHF2-16D2R-M9NL
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDimensions when open
(mm)
Gripping Force (when 0.5Mpa at opening)
(N)
Gripping Force (when 0.5Mpa at closing)
(N)
Cylinder internal diameter
(mm)
Body options Auto switch Number of switches Lead wire length Connector type for gripper opening/closing Specifications

-

1 Piece(s) Quote -484812Axial pipingM9BV2 pcs.-NoneShort stroke

-

1 Piece(s) Quote -484812Axial pipingM9BV1 pc.3 mNoneShort stroke

-

1 Piece(s) Quote -484812Axial pipingM9BW2 pcs.-NoneShort stroke

-

1 Piece(s) Quote 64909016Side pipingM9B1 pc.3 mNoneLong stroke

-

1 Piece(s) Quote 64909016Side pipingM9BW2 pcs.-NoneLong stroke

-

1 Piece(s) Quote 64909016Side pipingM9N2 pcs.3 mNoneLong stroke

Tech Support