(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
[What is the CCC standard?]
CCC = China Compulsory Certification (China Compulsory Certification)
In China, the compulsory certification system was reviewed in line with the WTO membership, and a new compulsory certification system (CCC: China Compulsory Certification) was announced by the General Administration of Quality Supervision, Inspection, and Quarantine of the People’s Republic of China (AQSIQ) and the Certification and Accreditation Administration of the People's Republic of China (CNCA).
The new compulsory certification system has been established with the purpose of unifying the conventional double certification system and establishing a certification system in accordance with the international common guide.
Japanese Only
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Flow Rate Range (Max. Value) (L/min) | Plumbing Thread Type | Plumbing Thread Nominal | Rating Flow Range (L/min) | Terminal box | Lamp |
---|---|---|---|---|---|---|---|---|---|---|
SGD 256.67 | 1 Piece(s) | 46 Day(s) | 10~Less than 50 | [Rc (R)] Rc | [3/8] 3/8 | 1 to 10 | Without terminal box (1ab contact) | Without light | ||
- | 1 Piece(s) | Quote | 10~Less than 50 | [Rc (R)] Rc | [3/8] 3/8 | 1 to 10 | Without terminal box (1ab contact) | With neon light (110 V AC, red) | ||
- | 1 Piece(s) | Quote | 10~Less than 50 | [Rc (R)] Rc | [3/8] 3/8 | 1 to 10 | Without terminal box (1ab contact) | With neon lamp (110 V AC green) | ||
- | 1 Piece(s) | Quote | 10~Less than 50 | [Rc (R)] Rc | [3/8] 3/8 | 1 to 10 | Without terminal box (1ab contact) | With neon lamp (220 V AC red) | ||
- | 1 Piece(s) | Quote | 10~Less than 50 | [Rc (R)] Rc | [3/8] 3/8 | 1 to 10 | Without terminal box (1ab contact) | With neon lamp (220 V AC, green) | ||
- | 1 Piece(s) | Quote | 10~Less than 50 | [Rc (R)] Rc | [3/8] 3/8 | 1 to 10 | With terminal box (1a Contact) | Without light | ||
- | 1 Piece(s) | Quote | 10~Less than 50 | [Rc (R)] Rc | [3/8] 3/8 | 1 to 10 | With terminal box (1a Contact) | With neon light (110 V AC, red) | ||
- | 1 Piece(s) | Quote | 10~Less than 50 | [Rc (R)] Rc | [3/8] 3/8 | 1 to 10 | With terminal box (1a Contact) | With neon lamp (220 V AC red) | ||
- | 1 Piece(s) | Quote | 10~Less than 50 | [Rc (R)] Rc | [3/8] 3/8 | 1 to 10 | With terminal box (1b contact) | Without light | ||
- | 1 Piece(s) | Quote | 10~Less than 50 | [Rc (R)] Rc | [3/8] 3/8 | 1 to 10 | With terminal box (1b contact) | With neon lamp (220 V AC, green) | ||
SGD 256.67 | 1 Piece(s) | 46 Day(s) | 10~Less than 50 | [Rc (R)] Rc | [1/2] 1/2 | 1 to 10 | Without terminal box (1ab contact) | Without light | ||
- | 1 Piece(s) | Quote | 10~Less than 50 | [Rc (R)] Rc | [1/2] 1/2 | 1 to 10 | Without terminal box (1ab contact) | With neon light (110 V AC, red) | ||
- | 1 Piece(s) | Quote | 10~Less than 50 | [Rc (R)] Rc | [1/2] 1/2 | 1 to 10 | Without terminal box (1ab contact) | With neon lamp (110 V AC green) | ||
- | 1 Piece(s) | Quote | 10~Less than 50 | [Rc (R)] Rc | [1/2] 1/2 | 1 to 10 | Without terminal box (1ab contact) | With neon lamp (220 V AC red) | ||
- | 1 Piece(s) | Quote | 10~Less than 50 | [Rc (R)] Rc | [1/2] 1/2 | 1 to 10 | Without terminal box (1ab contact) | With neon lamp (220 V AC, green) | ||
- | 1 Piece(s) | Quote | 10~Less than 50 | [Rc (R)] Rc | [1/2] 1/2 | 1 to 10 | With terminal box (1a Contact) | Without light | ||
- | 1 Piece(s) | Quote | 10~Less than 50 | [Rc (R)] Rc | [1/2] 1/2 | 1 to 10 | With terminal box (1a Contact) | With neon light (110 V AC, red) | ||
- | 1 Piece(s) | Quote | 10~Less than 50 | [Rc (R)] Rc | [1/2] 1/2 | 1 to 10 | With terminal box (1a Contact) | With neon lamp (110 V AC green) | ||
- | 1 Piece(s) | Quote | 10~Less than 50 | [Rc (R)] Rc | [1/2] 1/2 | 1 to 10 | With terminal box (1b contact) | Without light | ||
- | 1 Piece(s) | Quote | 10~Less than 50 | [Rc (R)] Rc | [1/2] 1/2 | 1 to 10 | With terminal box (1b contact) | With neon lamp (110 V AC green) | ||
- | 1 Piece(s) | Quote | 10~Less than 50 | [Rc (R)] Rc | [1/2] 1/2 | 1 to 10 | With terminal box (1b contact) | With neon lamp (220 V AC red) | ||
- | 1 Piece(s) | Quote | 10~Less than 50 | [Rc (R)] Rc | [3/4] 3/4 | 1 to 10 | Without terminal box (1ab contact) | Without light | ||
- | 1 Piece(s) | Quote | 10~Less than 50 | [Rc (R)] Rc | [3/4] 3/4 | 1 to 10 | Without terminal box (1ab contact) | With neon light (110 V AC, red) | ||
- | 1 Piece(s) | Quote | 10~Less than 50 | [Rc (R)] Rc | [3/4] 3/4 | 1 to 10 | Without terminal box (1ab contact) | With neon lamp (220 V AC red) | ||
- | 1 Piece(s) | Quote | 10~Less than 50 | [Rc (R)] Rc | [3/4] 3/4 | 1 to 10 | With terminal box (1a Contact) | Without light | ||
- | 1 Piece(s) | Quote | 10~Less than 50 | [Rc (R)] Rc | [3/4] 3/4 | 1 to 10 | With terminal box (1a Contact) | With neon light (110 V AC, red) | ||
- | 1 Piece(s) | Quote | 10~Less than 50 | [Rc (R)] Rc | [3/4] 3/4 | 1 to 10 | With terminal box (1a Contact) | With neon lamp (220 V AC red) | ||
- | 1 Piece(s) | Quote | 10~Less than 50 | [Rc (R)] Rc | [3/4] 3/4 | 1 to 10 | With terminal box (1b contact) | With neon lamp (220 V AC red) | ||
- | 1 Piece(s) | Quote | 10~Less than 50 | [G] G | [3/8] 3/8 | 1 to 10 | Without terminal box (1ab contact) | Without light | ||
- | 1 Piece(s) | Quote | 10~Less than 50 | [G] G | [3/8] 3/8 | 1 to 10 | Without terminal box (1ab contact) | With neon lamp (220 V AC red) | ||
- | 1 Piece(s) | Quote | 10~Less than 50 | [G] G | [3/8] 3/8 | 1 to 10 | With terminal box (1a Contact) | Without light | ||
- | 1 Piece(s) | Quote | 10~Less than 50 | [G] G | [1/2] 1/2 | 1 to 10 | Without terminal box (1ab contact) | Without light | ||
- | 1 Piece(s) | Quote | 10~Less than 50 | [G] G | [1/2] 1/2 | 1 to 10 | Without terminal box (1ab contact) | With neon lamp (220 V AC, green) | ||
- | 1 Piece(s) | Quote | 10~Less than 50 | [G] G | [3/4] 3/4 | 1 to 10 | Without terminal box (1ab contact) | Without light | ||
- | 1 Piece(s) | Quote | 10~Less than 50 | [NPT] NPT | [3/8] 3/8 | 1 to 10 | Without terminal box (1ab contact) | Without light | ||
- | 1 Piece(s) | Quote | 10~Less than 50 | [NPT] NPT | [3/8] 3/8 | 1 to 10 | With terminal box (1a Contact) | Without light | ||
- | 1 Piece(s) | Quote | 10~Less than 50 | [NPT] NPT | [3/8] 3/8 | 1 to 10 | With terminal box (1a Contact) | With neon light (110 V AC, red) | ||
- | 1 Piece(s) | Quote | 10~Less than 50 | [NPT] NPT | [3/8] 3/8 | 1 to 10 | With terminal box (1a Contact) | With neon lamp (220 V AC red) | ||
- | 1 Piece(s) | Quote | 10~Less than 50 | [NPT] NPT | [1/2] 1/2 | 1 to 10 | Without terminal box (1ab contact) | Without light | ||
- | 1 Piece(s) | Quote | 10~Less than 50 | [NPT] NPT | [3/4] 3/4 | 1 to 10 | Without terminal box (1ab contact) | Without light | ||
- | 1 Piece(s) | Quote | 10~Less than 50 | [Rc (R)] Rc | [3/8] 3/8 | 10 to 20 | Without terminal box (1ab contact) | Without light | ||
- | 1 Piece(s) | Quote | 10~Less than 50 | [Rc (R)] Rc | [3/8] 3/8 | 10 to 20 | Without terminal box (1ab contact) | With neon lamp (220 V AC red) | ||
- | 1 Piece(s) | Quote | 10~Less than 50 | [Rc (R)] Rc | [3/8] 3/8 | 10 to 20 | Without terminal box (1ab contact) | With neon lamp (220 V AC, green) | ||
- | 1 Piece(s) | Quote | 10~Less than 50 | [Rc (R)] Rc | [3/8] 3/8 | 10 to 20 | With terminal box (1a Contact) | Without light | ||
- | 1 Piece(s) | Quote | 10~Less than 50 | [Rc (R)] Rc | [1/2] 1/2 | 10 to 20 | Without terminal box (1ab contact) | Without light | ||
- | 1 Piece(s) | Quote | 10~Less than 50 | [Rc (R)] Rc | [1/2] 1/2 | 10 to 20 | Without terminal box (1ab contact) | With neon light (110 V AC, red) | ||
- | 1 Piece(s) | Quote | 10~Less than 50 | [Rc (R)] Rc | [1/2] 1/2 | 10 to 20 | Without terminal box (1ab contact) | With neon lamp (220 V AC red) | ||
- | 1 Piece(s) | Quote | 10~Less than 50 | [Rc (R)] Rc | [1/2] 1/2 | 10 to 20 | With terminal box (1a Contact) | Without light | ||
- | 1 Piece(s) | Quote | 10~Less than 50 | [Rc (R)] Rc | [1/2] 1/2 | 10 to 20 | With terminal box (1a Contact) | With neon light (110 V AC, red) | ||
- | 1 Piece(s) | Quote | 10~Less than 50 | [Rc (R)] Rc | [1/2] 1/2 | 10 to 20 | With terminal box (1a Contact) | With neon lamp (220 V AC red) | ||
- | 1 Piece(s) | Quote | 10~Less than 50 | [Rc (R)] Rc | [1/2] 1/2 | 10 to 20 | With terminal box (1b contact) | Without light | ||
- | 1 Piece(s) | Quote | 10~Less than 50 | [Rc (R)] Rc | [3/4] 3/4 | 10 to 20 | Without terminal box (1ab contact) | Without light | ||
- | 1 Piece(s) | Quote | 10~Less than 50 | [Rc (R)] Rc | [3/4] 3/4 | 10 to 20 | Without terminal box (1ab contact) | With neon lamp (220 V AC red) | ||
- | 1 Piece(s) | Quote | 10~Less than 50 | [Rc (R)] Rc | [3/4] 3/4 | 10 to 20 | Without terminal box (1ab contact) | With neon lamp (220 V AC, green) | ||
- | 1 Piece(s) | Quote | 10~Less than 50 | [Rc (R)] Rc | [3/4] 3/4 | 10 to 20 | With terminal box (1a Contact) | Without light | ||
- | 1 Piece(s) | Quote | 10~Less than 50 | [Rc (R)] Rc | [3/4] 3/4 | 10 to 20 | With terminal box (1a Contact) | With neon light (110 V AC, red) | ||
- | 1 Piece(s) | Quote | 10~Less than 50 | [Rc (R)] Rc | [3/4] 3/4 | 10 to 20 | With terminal box (1a Contact) | With neon lamp (220 V AC red) | ||
- | 1 Piece(s) | Quote | 10~Less than 50 | [Rc (R)] Rc | [3/4] 3/4 | 10 to 20 | With terminal box (1b contact) | Without light | ||
- | 1 Piece(s) | Quote | 10~Less than 50 | [G] G | [1/2] 1/2 | 10 to 20 | Without terminal box (1ab contact) | Without light | ||
- | 1 Piece(s) | Quote | 10~Less than 50 | [G] G | [1/2] 1/2 | 10 to 20 | With terminal box (1a Contact) | Without light | ||
- | 1 Piece(s) | Quote | 10~Less than 50 | [G] G | [3/4] 3/4 | 10 to 20 | Without terminal box (1ab contact) | Without light | ||
- | 1 Piece(s) | Quote | 10~Less than 50 | [NPT] NPT | [1/2] 1/2 | 10 to 20 | Without terminal box (1ab contact) | Without light | ||
- | 1 Piece(s) | Quote | 10~Less than 50 | [NPT] NPT | [1/2] 1/2 | 10 to 20 | With terminal box (1a Contact) | With neon light (110 V AC, red) | ||
- | 1 Piece(s) | Quote | 10~Less than 50 | [NPT] NPT | [3/4] 3/4 | 10 to 20 | Without terminal box (1ab contact) | Without light | ||
- | 1 Piece(s) | Quote | 50~Less than 100 | [Rc (R)] Rc | [3/8] 3/8 | 20 to 50 | With terminal box (1a Contact) | Without light | ||
- | 1 Piece(s) | Quote | 50~Less than 100 | [Rc (R)] Rc | [1/2] 1/2 | 20 to 50 | Without terminal box (1ab contact) | Without light | ||
- | 1 Piece(s) | Quote | 50~Less than 100 | [Rc (R)] Rc | [1/2] 1/2 | 20 to 50 | With terminal box (1a Contact) | Without light | ||
- | 1 Piece(s) | Quote | 50~Less than 100 | [Rc (R)] Rc | [1/2] 1/2 | 20 to 50 | With terminal box (1b contact) | With neon lamp (220 V AC red) | ||
- | 1 Piece(s) | Quote | 50~Less than 100 | [Rc (R)] Rc | [3/4] 3/4 | 20 to 50 | Without terminal box (1ab contact) | Without light | ||
- | 1 Piece(s) | Quote | 50~Less than 100 | [Rc (R)] Rc | [3/4] 3/4 | 20 to 50 | Without terminal box (1ab contact) | With neon light (110 V AC, red) | ||
- | 1 Piece(s) | Quote | 50~Less than 100 | [Rc (R)] Rc | [3/4] 3/4 | 20 to 50 | Without terminal box (1ab contact) | With neon lamp (220 V AC red) | ||
- | 1 Piece(s) | Quote | 50~Less than 100 | [Rc (R)] Rc | [3/4] 3/4 | 20 to 50 | Without terminal box (1ab contact) | With neon lamp (220 V AC, green) | ||
- | 1 Piece(s) | Quote | 50~Less than 100 | [Rc (R)] Rc | [3/4] 3/4 | 20 to 50 | With terminal box (1a Contact) | Without light | ||
- | 1 Piece(s) | Quote | 50~Less than 100 | [Rc (R)] Rc | [3/4] 3/4 | 20 to 50 | With terminal box (1a Contact) | With neon light (110 V AC, red) | ||
- | 1 Piece(s) | Quote | 50~Less than 100 | [Rc (R)] Rc | [3/4] 3/4 | 20 to 50 | With terminal box (1a Contact) | With neon lamp (220 V AC, green) | ||
- | 1 Piece(s) | Quote | 50~Less than 100 | [Rc (R)] Rc | [3/4] 3/4 | 20 to 50 | With terminal box (1b contact) | Without light | ||
- | 1 Piece(s) | Quote | 50~Less than 100 | [G] G | [3/8] 3/8 | 20 to 50 | With terminal box (1a Contact) | Without light | ||
- | 1 Piece(s) | Quote | 50~Less than 100 | [G] G | [1/2] 1/2 | 20 to 50 | With terminal box (1a Contact) | Without light | ||
- | 1 Piece(s) | Quote | 50~Less than 100 | [G] G | [3/4] 3/4 | 20 to 50 | Without terminal box (1ab contact) | Without light | ||
- | 1 Piece(s) | Quote | 50~Less than 100 | [G] G | [3/4] 3/4 | 20 to 50 | With terminal box (1a Contact) | Without light | ||
- | 1 Piece(s) | Quote | 50~Less than 100 | [NPT] NPT | [1/2] 1/2 | 20 to 50 | Without terminal box (1ab contact) | Without light | ||
- | 1 Piece(s) | Quote | 50~Less than 100 | [NPT] NPT | [3/4] 3/4 | 20 to 50 | Without terminal box (1ab contact) | Without light |
Loading...
Type | Flow Switch | Sensor, Monitor Structure | Integrated shape | Output Method | Switch |
---|---|---|---|---|---|
Pipe Port Type | Female Thread | Number of Output Points | 1 |
How can we improve?
How can we improve?