(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
[Features]A manifold for compact vacuum ejectors ZB series.
Japanese Only
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Vacuum Port Connecting Port Shape | Vacuum Port One-Touch Fitting Size | Operating Pressure Range (MPa) | Type of Related Component | Rated voltage | Electrical entry | Output specifications | Unit specifications | Lead wire specifications | Number of stations | Manual override | Pressure sensor specifications | Release Pressure Supply (PD) Port | Compatible with pressure sensor / vacuum pressure switch mounting | Related parts type details | Rated pressure range |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 45.15 | 1 Piece(s) | 46 Day(s) | - | - | - | Filter Element | - | - | - | - | - | - | - | - | - | - | - | - | ||
SGD 124.95 | 1 Piece(s) | 46 Day(s) | - | - | - | Pressure Sensor Ass'y | - | - | - | - | - | - | - | 0 to -101 kPa, output 1 to 5 V, accuracy ±2% F.S. or less | - | - | - | - | ||
SGD 123.67 | 1 Piece(s) | 46 Day(s) | - | - | - | Pressure Sensor Ass'y | - | - | - | - | - | - | - | -100 to 100 kPa, output 1 to 5 V, accuracy ±2% F.S. or less | - | - | - | - | ||
SGD 34.30 | 1 Piece(s) | 46 Day(s) | - | - | - | Sound Absorbing Material | - | - | - | - | - | - | - | - | - | - | - | - | ||
- | 1 Piece(s) | Quote | One-Touch Coupling | ø2 | - | - | - | - | - | - | - | - | - | - | - | - | V port assembly | - | ||
SGD 18.55 | 1 Piece(s) | 46 Day(s) | One-Touch Coupling | Ø4 | - | - | - | - | - | - | - | - | - | - | - | - | V port assembly | - | ||
- | 1 Piece(s) | Quote | One-Touch Fitting Elbow | ø2 | - | - | - | - | - | - | - | - | - | - | - | - | V port assembly | - | ||
SGD 22.87 | 1 Piece(s) | 46 Day(s) | One-Touch Fitting Elbow | Ø4 | - | - | - | - | - | - | - | - | - | - | - | - | V port assembly | - | ||
- | 1 Piece(s) | Quote | One-Touch Fitting Elbow | 1/8 (ø3.18) | - | - | - | - | - | - | - | - | - | - | - | - | V port assembly | - | ||
- | 1 Piece(s) | Quote | One-Touch Fitting Elbow | 5/32 (Ø3.97) | - | - | - | - | - | - | - | - | - | - | - | - | V port assembly | - | ||
SGD 18.55 | 1 Piece(s) | 46 Day(s) | One-Touch Coupling | 1/8 (ø3.18) | - | - | - | - | - | - | - | - | - | - | - | - | V port assembly | - | ||
- | 1 Piece(s) | Quote | One-Touch Coupling | 5/32 (Ø3.97) | - | - | - | - | - | - | - | - | - | - | - | - | V port assembly | - | ||
SGD 95.67 | 1 Piece(s) | 46 Day(s) | - | - | 0~0.55 | - | 24 V DC | L-Type Plug Connector With Lead | - | - | - | - | Non-locking push type | - | - | - | Destructive valve (Standard Type) | - | ||
- | 1 Piece(s) | Quote | - | - | 0~0.55 | - | 24 V DC | L-Type Plug Connector With Lead | - | - | - | - | Locking type (tool required) semi-standard | - | - | - | Destructive valve (Standard Type) | - | ||
SGD 92.52 | 1 Piece(s) | 46 Day(s) | - | - | 0~0.55 | - | 24 V DC | L-Type Plug Connector Without Connector | - | - | - | - | Non-locking push type | - | - | - | Destructive valve (Standard Type) | - | ||
- | 1 Piece(s) | Quote | - | - | 0~0.55 | - | 24 V DC | L-Type Plug Connector Without Connector | - | - | - | - | Locking type (tool required) semi-standard | - | - | - | Destructive valve (Standard Type) | - | ||
- | 1 Piece(s) | Quote | - | - | 0~0.55 | - | 24 V DC | M-Type Plug Connector With Lead | - | - | - | - | Non-locking push type | - | - | - | Destructive valve (Standard Type) | - | ||
- | 1 Piece(s) | Quote | - | - | 0~0.55 | - | 24 V DC | M-Type Plug Connector With Lead | - | - | - | - | Locking type (tool required) semi-standard | - | - | - | Destructive valve (Standard Type) | - | ||
- | 1 Piece(s) | Quote | - | - | 0~0.55 | - | 24 V DC | M-Type Plug Connector / Without Connector | - | - | - | - | Non-locking push type | - | - | - | Destructive valve (Standard Type) | - | ||
SGD 94.15 | 1 Piece(s) | 46 Day(s) | - | - | 0.1~0.55 | - | 24 V DC | L-Type Plug Connector With Lead | - | - | - | - | Non-locking push type | - | - | - | Supply valve (Latching type) | - | ||
SGD 91.00 | 1 Piece(s) | 46 Day(s) | - | - | 0.1~0.55 | - | 24 V DC | L-Type Plug Connector Without Connector | - | - | - | - | Non-locking push type | - | - | - | Supply valve (Latching type) | - | ||
- | 1 Piece(s) | Quote | - | - | 0.1~0.55 | - | 24 V DC | M-Type Plug Connector / Without Connector | - | - | - | - | Non-locking push type | - | - | - | Supply valve (Latching type) | - | ||
SGD 75.60 | 1 Piece(s) | 46 Day(s) | - | - | 0.1~0.55 | - | 24 V DC | L-Type Plug Connector With Lead | - | - | - | - | Non-locking push type | - | - | - | Supply valve (large flow rate type (NC)) | - | ||
- | 1 Piece(s) | Quote | - | - | 0.1~0.55 | - | 24 V DC | L-Type Plug Connector Without Connector | - | - | - | - | Non-locking push type | - | - | - | Supply valve (large flow rate type (NC)) | - | ||
- | 1 Piece(s) | Quote | - | - | 0.1~0.55 | - | 24 V DC | L-Type Plug Connector Without Connector | - | - | - | - | Locking type (tool required) semi-standard | - | - | - | Supply valve (large flow rate type (NC)) | - | ||
- | 1 Piece(s) | Quote | - | - | 0.1~0.55 | - | 24 V DC | M-Type Plug Connector With Lead | - | - | - | - | Locking type (tool required) semi-standard | - | - | - | Supply valve (large flow rate type (NC)) | - | ||
- | 1 Piece(s) | Quote | - | - | 0.1~0.55 | - | 24 V DC | M-Type Plug Connector / Without Connector | - | - | - | - | Non-locking push type | - | - | - | Supply valve (large flow rate type (NC)) | - | ||
- | 1 Piece(s) | Quote | - | - | 0.1~0.55 | - | 12 V DC | L-Type Plug Connector With Lead | - | - | - | - | Non-locking push type | - | - | - | Supply valve (large flow rate type (NC)) | - | ||
- | 1 Piece(s) | Quote | - | - | -0.1~0.1 | - | 24 V DC | L-Type Plug Connector With Lead | - | - | - | - | Non-locking push type | - | - | - | Supply valve (large flow rate type (NC)) | - | ||
- | 1 Piece(s) | Quote | - | - | -0.1~0.1 | - | 24 V DC | L-Type Plug Connector Without Connector | - | - | - | - | Non-locking push type | - | - | - | Supply valve (large flow rate type (NC)) | - | ||
- | 1 Piece(s) | Quote | - | - | -0.1~0.1 | - | 24 V DC | L-Type Plug Connector Without Connector | - | - | - | - | Locking type (tool required) semi-standard | - | - | - | Supply valve (large flow rate type (NC)) | - | ||
- | 1 Piece(s) | Quote | - | - | -0.1~0.1 | - | 24 V DC | M-Type Plug Connector With Lead | - | - | - | - | Non-locking push type | - | - | - | Supply valve (large flow rate type (NC)) | - | ||
SGD 201.13 | 1 Piece(s) | 46 Day(s) | - | - | - | [Vacuum Pressure Switch] Vacuum pressure switch assembly | - | - | NPN open collector 2 outputs | With unit switching function | Without lead wire with connector | - | - | - | - | - | - | 0 to -101 kPa | ||
- | 1 Piece(s) | Quote | - | - | - | [Vacuum Pressure Switch] Vacuum pressure switch assembly | - | - | NPN open collector 2 outputs | With unit switching function | With lead with connector (Lead length 2 m) | - | - | - | - | - | - | 0 to -101 kPa | ||
SGD 195.88 | 1 Piece(s) | 46 Day(s) | - | - | - | [Vacuum Pressure Switch] Vacuum pressure switch assembly | - | - | NPN open collector 2 outputs | SI unit fixed | Without lead wire with connector | - | - | - | - | - | - | 0 to -101 kPa | ||
- | 1 Piece(s) | Quote | - | - | - | [Vacuum Pressure Switch] Vacuum pressure switch assembly | - | - | NPN open collector 2 outputs | SI unit fixed | With lead with connector (Lead length 2 m) | - | - | - | - | - | - | 0 to -101 kPa | ||
- | 1 Piece(s) | Quote | - | - | - | [Vacuum Pressure Switch] Vacuum pressure switch assembly | - | - | NPN open collector 2 outputs | With unit switching function (initial value: psi) | Without lead wire with connector | - | - | - | - | - | - | 0 to -101 kPa | ||
- | 1 Piece(s) | Quote | - | - | - | [Vacuum Pressure Switch] Vacuum pressure switch assembly | - | - | NPN open collector 2 outputs | With unit switching function (initial value: psi) | With lead with connector (Lead length 2 m) | - | - | - | - | - | - | 0 to -101 kPa | ||
SGD 195.88 | 1 Piece(s) | 46 Day(s) | - | - | - | [Vacuum Pressure Switch] Vacuum pressure switch assembly | - | - | PNP open collector 2 outputs | With unit switching function | Without lead wire with connector | - | - | - | - | - | - | 0 to -101 kPa | ||
SGD 285.13 | 1 Piece(s) | 46 Day(s) | - | - | - | [Vacuum Pressure Switch] Vacuum pressure switch assembly | - | - | PNP open collector 2 outputs | With unit switching function | With lead with connector (Lead length 2 m) | - | - | - | - | - | - | 0 to -101 kPa | ||
- | 1 Piece(s) | Quote | - | - | - | [Vacuum Pressure Switch] Vacuum pressure switch assembly | - | - | PNP open collector 2 outputs | SI unit fixed | Without lead wire with connector | - | - | - | - | - | - | 0 to -101 kPa | ||
- | 1 Piece(s) | Quote | - | - | - | [Vacuum Pressure Switch] Vacuum pressure switch assembly | - | - | PNP open collector 2 outputs | SI unit fixed | With lead with connector (Lead length 2 m) | - | - | - | - | - | - | 0 to -101 kPa | ||
- | 1 Piece(s) | Quote | - | - | - | [Vacuum Pressure Switch] Vacuum pressure switch assembly | - | - | PNP open collector 2 outputs | With unit switching function (initial value: psi) | Without lead wire with connector | - | - | - | - | - | - | 0 to -101 kPa | ||
- | 1 Piece(s) | Quote | - | - | - | [Vacuum Pressure Switch] Vacuum pressure switch assembly | - | - | PNP open collector 2 outputs | With unit switching function (initial value: psi) | With lead with connector (Lead length 2 m) | - | - | - | - | - | - | 0 to -101 kPa | ||
SGD 195.88 | 1 Piece(s) | 46 Day(s) | - | - | - | [Vacuum Pressure Switch] Vacuum pressure switch assembly | - | - | NPN open collector 2 outputs | With unit switching function | Without lead wire with connector | - | - | - | - | - | - | -100 to 100 kPa | ||
- | 1 Piece(s) | Quote | - | - | - | [Vacuum Pressure Switch] Vacuum pressure switch assembly | - | - | NPN open collector 2 outputs | With unit switching function | With lead with connector (Lead length 2 m) | - | - | - | - | - | - | -100 to 100 kPa | ||
SGD 195.88 | 1 Piece(s) | 46 Day(s) | - | - | - | [Vacuum Pressure Switch] Vacuum pressure switch assembly | - | - | NPN open collector 2 outputs | SI unit fixed | Without lead wire with connector | - | - | - | - | - | - | -100 to 100 kPa | ||
- | 1 Piece(s) | Quote | - | - | - | [Vacuum Pressure Switch] Vacuum pressure switch assembly | - | - | NPN open collector 2 outputs | SI unit fixed | With lead with connector (Lead length 2 m) | - | - | - | - | - | - | -100 to 100 kPa | ||
- | 1 Piece(s) | Quote | - | - | - | [Vacuum Pressure Switch] Vacuum pressure switch assembly | - | - | NPN open collector 2 outputs | With unit switching function (initial value: psi) | Without lead wire with connector | - | - | - | - | - | - | -100 to 100 kPa | ||
- | 1 Piece(s) | Quote | - | - | - | [Vacuum Pressure Switch] Vacuum pressure switch assembly | - | - | NPN open collector 2 outputs | With unit switching function (initial value: psi) | With lead with connector (Lead length 2 m) | - | - | - | - | - | - | -100 to 100 kPa | ||
SGD 195.88 | 1 Piece(s) | 46 Day(s) | - | - | - | [Vacuum Pressure Switch] Vacuum pressure switch assembly | - | - | PNP open collector 2 outputs | With unit switching function | Without lead wire with connector | - | - | - | - | - | - | -100 to 100 kPa | ||
SGD 216.88 | 1 Piece(s) | 46 Day(s) | - | - | - | [Vacuum Pressure Switch] Vacuum pressure switch assembly | - | - | PNP open collector 2 outputs | With unit switching function | With lead with connector (Lead length 2 m) | - | - | - | - | - | - | -100 to 100 kPa | ||
- | 1 Piece(s) | Quote | - | - | - | [Vacuum Pressure Switch] Vacuum pressure switch assembly | - | - | PNP open collector 2 outputs | SI unit fixed | Without lead wire with connector | - | - | - | - | - | - | -100 to 100 kPa | ||
- | 1 Piece(s) | Quote | - | - | - | [Vacuum Pressure Switch] Vacuum pressure switch assembly | - | - | PNP open collector 2 outputs | SI unit fixed | With lead with connector (Lead length 2 m) | - | - | - | - | - | - | -100 to 100 kPa | ||
- | 1 Piece(s) | Quote | - | - | - | [Vacuum Pressure Switch] Vacuum pressure switch assembly | - | - | PNP open collector 2 outputs | With unit switching function (initial value: psi) | Without lead wire with connector | - | - | - | - | - | - | -100 to 100 kPa | ||
- | 1 Piece(s) | Quote | - | - | - | [Vacuum Pressure Switch] Vacuum pressure switch assembly | - | - | PNP open collector 2 outputs | With unit switching function (initial value: psi) | With lead with connector (Lead length 2 m) | - | - | - | - | - | - | -100 to 100 kPa | ||
- | 1 Piece(s) | Quote | Rc1/8 | - | - | Manifold | - | - | - | - | - | 1 | - | - | No PD port (PV=PD) | Base on which pressure switch cannot be mounted | - | - | ||
- | 1 Piece(s) | Quote | Rc1/8 | - | - | Manifold | - | - | - | - | - | 1 | - | - | M5 × 0.8 (PV≠PD) | Base on which pressure switch cannot be mounted | - | - | ||
- | 1 Piece(s) | Quote | M5 | - | - | Manifold | - | - | - | - | - | 1 | - | - | No PD port (PV=PD) | Base on which pressure switch cannot be mounted | - | - | ||
- | 1 Piece(s) | Quote | M5 | - | - | Manifold | - | - | - | - | - | 1 | - | - | M5 × 0.8 (PV≠PD) | Base on which pressure switch cannot be mounted | - | - | ||
- | 1 Piece(s) | Quote | Rc1/8 | - | - | Manifold | - | - | - | - | - | 1 | - | - | No PD port (PV=PD) | Base on which pressure switch can be mounted | - | - | ||
- | 1 Piece(s) | Quote | [Others] G1/8 | - | - | Manifold | - | - | - | - | - | 1 | - | - | M5 × 0.8 (PV≠PD) | Base on which pressure switch can be mounted | - | - | ||
SGD 67.90 | 1 Piece(s) | 46 Day(s) | Rc1/8 | - | - | Manifold | - | - | - | - | - | 1 | - | - | M5 × 0.8 (PV≠PD) | Base on which pressure switch can be mounted | - | - | ||
- | 1 Piece(s) | Quote | M5 | - | - | Manifold | - | - | - | - | - | 1 | - | - | No PD port (PV=PD) | Base on which pressure switch can be mounted | - | - | ||
SGD 67.90 | 1 Piece(s) | 46 Day(s) | M5 | - | - | Manifold | - | - | - | - | - | 1 | - | - | M5 × 0.8 (PV≠PD) | Base on which pressure switch can be mounted | - | - | ||
SGD 77.12 | 1 Piece(s) | 46 Day(s) | Rc1/8 | - | - | Manifold | - | - | - | - | - | 2 | - | - | No PD port (PV=PD) | Base on which pressure switch cannot be mounted | - | - | ||
- | 1 Piece(s) | Quote | [Others] G1/8 | - | - | Manifold | - | - | - | - | - | 2 | - | - | No PD port (PV=PD) | Base on which pressure switch cannot be mounted | - | - | ||
- | 1 Piece(s) | Quote | [Others] G1/8 | - | - | Manifold | - | - | - | - | - | 2 | - | - | M5 × 0.8 (PV≠PD) | Base on which pressure switch cannot be mounted | - | - | ||
SGD 77.12 | 1 Piece(s) | 46 Day(s) | Rc1/8 | - | - | Manifold | - | - | - | - | - | 2 | - | - | M5 × 0.8 (PV≠PD) | Base on which pressure switch cannot be mounted | - | - | ||
- | 1 Piece(s) | Quote | M5 | - | - | Manifold | - | - | - | - | - | 2 | - | - | No PD port (PV=PD) | Base on which pressure switch cannot be mounted | - | - | ||
- | 1 Piece(s) | Quote | M5 | - | - | Manifold | - | - | - | - | - | 2 | - | - | M5 × 0.8 (PV≠PD) | Base on which pressure switch cannot be mounted | - | - | ||
SGD 84.82 | 1 Piece(s) | 46 Day(s) | Rc1/8 | - | - | Manifold | - | - | - | - | - | 2 | - | - | No PD port (PV=PD) | Base on which pressure switch can be mounted | - | - | ||
- | 1 Piece(s) | Quote | [Others] G1/8 | - | - | Manifold | - | - | - | - | - | 2 | - | - | No PD port (PV=PD) | Base on which pressure switch can be mounted | - | - | ||
- | 1 Piece(s) | Quote | [Others] G1/8 | - | - | Manifold | - | - | - | - | - | 2 | - | - | M5 × 0.8 (PV≠PD) | Base on which pressure switch can be mounted | - | - | ||
SGD 84.82 | 1 Piece(s) | 46 Day(s) | Rc1/8 | - | - | Manifold | - | - | - | - | - | 2 | - | - | M5 × 0.8 (PV≠PD) | Base on which pressure switch can be mounted | - | - | ||
- | 1 Piece(s) | Quote | [Others] NPT1/8 | - | - | Manifold | - | - | - | - | - | 2 | - | - | No PD port (PV=PD) | Base on which pressure switch can be mounted | - | - | ||
- | 1 Piece(s) | Quote | [Others] NPT1/8 | - | - | Manifold | - | - | - | - | - | 2 | - | - | M5 × 0.8 (PV≠PD) | Base on which pressure switch can be mounted | - | - | ||
- | 1 Piece(s) | Quote | M5 | - | - | Manifold | - | - | - | - | - | 2 | - | - | No PD port (PV=PD) | Base on which pressure switch can be mounted | - | - | ||
SGD 84.82 | 1 Piece(s) | 46 Day(s) | M5 | - | - | Manifold | - | - | - | - | - | 2 | - | - | M5 × 0.8 (PV≠PD) | Base on which pressure switch can be mounted | - | - | ||
SGD 89.48 | 1 Piece(s) | 46 Day(s) | Rc1/8 | - | - | Manifold | - | - | - | - | - | 3 | - | - | No PD port (PV=PD) | Base on which pressure switch cannot be mounted | - | - | ||
SGD 89.48 | 1 Piece(s) | 46 Day(s) | Rc1/8 | - | - | Manifold | - | - | - | - | - | 3 | - | - | M5 × 0.8 (PV≠PD) | Base on which pressure switch cannot be mounted | - | - | ||
SGD 89.48 | 1 Piece(s) | 46 Day(s) | M5 | - | - | Manifold | - | - | - | - | - | 3 | - | - | No PD port (PV=PD) | Base on which pressure switch cannot be mounted | - | - | ||
- | 1 Piece(s) | Quote | M5 | - | - | Manifold | - | - | - | - | - | 3 | - | - | M5 × 0.8 (PV≠PD) | Base on which pressure switch cannot be mounted | - | - | ||
SGD 101.85 | 1 Piece(s) | 46 Day(s) | Rc1/8 | - | - | Manifold | - | - | - | - | - | 3 | - | - | No PD port (PV=PD) | Base on which pressure switch can be mounted | - | - | ||
- | 1 Piece(s) | Quote | [Others] G1/8 | - | - | Manifold | - | - | - | - | - | 3 | - | - | No PD port (PV=PD) | Base on which pressure switch can be mounted | - | - | ||
- | 1 Piece(s) | Quote | [Others] G1/8 | - | - | Manifold | - | - | - | - | - | 3 | - | - | M5 × 0.8 (PV≠PD) | Base on which pressure switch can be mounted | - | - | ||
SGD 101.85 | 1 Piece(s) | 46 Day(s) | Rc1/8 | - | - | Manifold | - | - | - | - | - | 3 | - | - | M5 × 0.8 (PV≠PD) | Base on which pressure switch can be mounted | - | - | ||
SGD 101.85 | 1 Piece(s) | 46 Day(s) | [Others] NPT1/8 | - | - | Manifold | - | - | - | - | - | 3 | - | - | No PD port (PV=PD) | Base on which pressure switch can be mounted | - | - | ||
- | 1 Piece(s) | Quote | [Others] NPT1/8 | - | - | Manifold | - | - | - | - | - | 3 | - | - | M5 × 0.8 (PV≠PD) | Base on which pressure switch can be mounted | - | - | ||
- | 1 Piece(s) | Quote | M5 | - | - | Manifold | - | - | - | - | - | 3 | - | - | No PD port (PV=PD) | Base on which pressure switch can be mounted | - | - |
Loading...
Type | Related Components |
---|
How can we improve?
How can we improve?