(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Mechanical Joint Type Rodless Cylinder, Linear Guide Type, Rechargeable Battery Compatible 25 A-MY1H Series (Part Numbers)

Mechanical Joint Type Rodless Cylinder, Linear Guide Type, Rechargeable Battery Compatible 25 A-MY1H Series

[Features]
・ In order to reduce product defects in the rechargeable battery manufacturing process, materials containing copper (Cu) and zinc (Zn) as the main components are not used.
* Some aluminum alloys and die-cast aluminum materials contain small amounts of copper (Cu) and zinc (Zn) as additive elements.
・ Electrolytic nickel plating and zinc plating with copper base are not used.
* Electrolytic nickel plating is used.
・ Low dew point compatible grease used, can be used at -70°C. Performance improvement in low dew point environment.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some model numbers.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

25A-MY1H20-50A

Please refer to the table below for details about lead wire / connector specifications.


 
Part Number
25A-MY1H20-50A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCylinder I.D.
(Ø)
Stroke
(mm)
Table Size: Length L
(mm)
Max. Load Mass (Horizontal Mounting)
(kg)
Table Size: Width W
(mm)
Table Size: Height H
(mm)
Max. Load Mass
(kg)
Operating Pressure
(MPa)
Piping Format Auto Switches Lead Wire Length
(m)
Lead Wire Connector The number of the switches Stroke adjustment unit symbol

-

1 Piece(s) Quote 205010010~19784617.60.15 to 0.8Standard typeWithout auto switch (built-in magnet)None-NoneA

Loading...

  1. 1
 

Basic Information

Type Rodless Cylinder Table Material Aluminum Alloy Guide Type Linear guide type
Rodless Cylinder Joint Type Mechanically Jointed Environment General Purpose Table Surface Treatment Hard Anodize
Made-to-order None

Please check the type/dimensions/specifications of the part 25A-MY1H20-50A in the Mechanical Joint Type Rodless Cylinder, Linear Guide Type, Rechargeable Battery Compatible 25 A-MY1H Series series.

Similar Part Numbers

Part Number
25A-MY1H16-150LS
25A-MY1H16-150LS-M9NWVL
25A-MY1H16-200L-M9B
25A-MY1H20-600L
25A-MY1H20G-150L
25A-MY1H20G-300HS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCylinder I.D.
(Ø)
Stroke
(mm)
Table Size: Length L
(mm)
Max. Load Mass (Horizontal Mounting)
(kg)
Table Size: Width W
(mm)
Table Size: Height H
(mm)
Max. Load Mass
(kg)
Operating Pressure
(MPa)
Piping Format Auto Switches Lead Wire Length
(m)
Lead Wire Connector The number of the switches Stroke adjustment unit symbol

-

1 Piece(s) Quote 161508010~19604010.80.15 to 0.8Standard typeWithout auto switch (built-in magnet)None-NoneLS

-

1 Piece(s) Quote 161508010~19604010.80.15 to 0.8Standard typeM9NWV3-2 pcs.LS

-

1 Piece(s) Quote 162008010~19604010.80.15 to 0.8Standard typeM9B0.5-2 pcs.L

-

1 Piece(s) Quote 2060010010~19784617.60.15 to 0.8Standard typeWithout auto switch (built-in magnet)None-NoneL

-

1 Piece(s) Quote 2015010010~19784617.60.15 to 0.8Centralized piping typeWithout auto switch (built-in magnet)None-NoneL

-

1 Piece(s) Quote 2030010010~19784617.60.15 to 0.8Centralized piping typeWithout auto switch (built-in magnet)None-NoneHS

Tech Support