(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Mechanical Joint Type Rodless Cylinder, Linear Guide Type, Rechargeable Battery Compatible 25 A-MY1H Series

Mechanical Joint Type Rodless Cylinder, Linear Guide Type, Rechargeable Battery Compatible 25 A-MY1H Series

[Features]
・ In order to reduce product defects in the rechargeable battery manufacturing process, materials containing copper (Cu) and zinc (Zn) as the main components are not used.
* Some aluminum alloys and die-cast aluminum materials contain small amounts of copper (Cu) and zinc (Zn) as additive elements.
・ Electrolytic nickel plating and zinc plating with copper base are not used.
* Electrolytic nickel plating is used.
・ Low dew point compatible grease used, can be used at -70°C. Performance improvement in low dew point environment.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some model numbers.

PDF

Japanese Only

Please refer to the table below for details about lead wire / connector specifications.


 
Part Number
25A-MY1H16-100LL6
25A-MY1H16-150L-M9B
25A-MY1H16-150L-M9BZ
25A-MY1H16-150LS
25A-MY1H16-150LS-M9NWVL
25A-MY1H16-200L-M9B
25A-MY1H16-250A7-M9NL
25A-MY1H16-250L6L-M9B
25A-MY1H16-250L-M9B
25A-MY1H16-300L-M9BZ
25A-MY1H16-350L
25A-MY1H16-350LA-M9BW
25A-MY1H16-400L
25A-MY1H16-600-M9NL
25A-MY1H16G-150A
25A-MY1H16G-150L
25A-MY1H16G-150L6-M9BWL
25A-MY1H16G-150L-M9NW
25A-MY1H16G-200L
25A-MY1H16G-200L7-A90L
25A-MY1H16G-200L-M9BW
25A-MY1H16G-200L-M9NW
25A-MY1H16G-400L-M9B
25A-MY1H16G-400L-M9BL
25A-MY1H20-50A
25A-MY1H20-150-M9BW
25A-MY1H20-150H
25A-MY1H20-150H-M9BM
25A-MY1H20-150L
25A-MY1H20-200
25A-MY1H20-200L7-M9BL
25A-MY1H20-200L-M9BL
25A-MY1H20-200L-M9BW
25A-MY1H20-200L-M9NW
25A-MY1H20-250A
25A-MY1H20-250A7-M9NL
25A-MY1H20-250A7-M9NVL
25A-MY1H20-250H-M9B
25A-MY1H20-250L
25A-MY1H20-250L7-M9B
25A-MY1H20-250L7-M9BL
25A-MY1H20-250L-M9NL
25A-MY1H20-250LH
25A-MY1H20-250LH-M9NL
25A-MY1H20-300
25A-MY1H20-300-M9BWSDPC
25A-MY1H20-300H
25A-MY1H20-300H-M9BWL
25A-MY1H20-300L
25A-MY1H20-300L-M9BWL
25A-MY1H20-300L-M9NL
25A-MY1H20-300LH
25A-MY1H20-300LH-M9NL
25A-MY1H20-350L7-M9BL
25A-MY1H20-350LH-M9NL
25A-MY1H20-400A
25A-MY1H20-400L7-M9B
25A-MY1H20-400L7-M9BL
25A-MY1H20-400L-M9B
25A-MY1H20-400LH
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCylinder I.D.
(Ø)
Stroke
(mm)
Table Size: Length L
(mm)
Max. Load Mass (Horizontal Mounting)
(kg)
Table Size: Width W
(mm)
Table Size: Height H
(mm)
Max. Load Mass
(kg)
Operating Pressure
(MPa)
Piping Format Auto Switches Lead Wire Length
(m)
Lead Wire Connector The number of the switches Stroke adjustment unit symbol

-

1 Piece(s) Quote 161008010~19604010.80.15 to 0.8Standard typeWithout auto switch (built-in magnet)None-NoneLL6

-

1 Piece(s) Quote 161508010~19604010.80.15 to 0.8Standard typeM9B0.5-2 pcs.L

-

1 Piece(s) Quote 161508010~19604010.80.15 to 0.8Standard typeM9B5-2 pcs.L

-

1 Piece(s) Quote 161508010~19604010.80.15 to 0.8Standard typeWithout auto switch (built-in magnet)None-NoneLS

-

1 Piece(s) Quote 161508010~19604010.80.15 to 0.8Standard typeM9NWV3-2 pcs.LS

-

1 Piece(s) Quote 162008010~19604010.80.15 to 0.8Standard typeM9B0.5-2 pcs.L

-

1 Piece(s) Quote 162508010~19604010.80.15 to 0.8Standard typeM9N3-2 pcs.A7

-

1 Piece(s) Quote 162508010~19604010.80.15 to 0.8Standard typeM9B0.5-2 pcs.L6L

-

1 Piece(s) Quote 162508010~19604010.80.15 to 0.8Standard typeM9B0.5-2 pcs.L

-

1 Piece(s) Quote 163008010~19604010.80.15 to 0.8Standard typeM9B5-2 pcs.L

-

1 Piece(s) Quote 163508010~19604010.80.15 to 0.8Standard typeWithout auto switch (built-in magnet)None-NoneL

-

1 Piece(s) Quote 163508010~19604010.80.15 to 0.8Standard typeM9BW0.5-2 pcs.LA

-

1 Piece(s) Quote 164008010~19604010.80.15 to 0.8Standard typeWithout auto switch (built-in magnet)None-NoneL

-

1 Piece(s) Quote 166008010~19604010.80.15 to 0.8Standard typeM9N3-2 pcs.No unit

-

1 Piece(s) Quote 161508010~19604010.80.15 to 0.8Centralized piping typeWithout auto switch (built-in magnet)None-NoneA

-

1 Piece(s) Quote 161508010~19604010.80.15 to 0.8Centralized piping typeWithout auto switch (built-in magnet)None-NoneL

-

1 Piece(s) Quote 161508010~19604010.80.15 to 0.8Centralized piping typeM9BW3-2 pcs.L6

-

1 Piece(s) Quote 161508010~19604010.80.15 to 0.8Centralized piping typeM9NW0.5-2 pcs.L

-

1 Piece(s) Quote 162008010~19604010.80.15 to 0.8Centralized piping typeWithout auto switch (built-in magnet)None-NoneL

-

1 Piece(s) Quote 162008010~19604010.80.15 to 0.8Centralized piping typeA903-2 pcs.L7

-

1 Piece(s) Quote 162008010~19604010.80.15 to 0.8Centralized piping typeM9BW0.5-2 pcs.L

-

1 Piece(s) Quote 162008010~19604010.80.15 to 0.8Centralized piping typeM9NW0.5-2 pcs.L

-

1 Piece(s) Quote 164008010~19604010.80.15 to 0.8Centralized piping typeM9B0.5-2 pcs.L

-

1 Piece(s) Quote 164008010~19604010.80.15 to 0.8Centralized piping typeM9B3-2 pcs.L

-

1 Piece(s) Quote 205010010~19784617.60.15 to 0.8Standard typeWithout auto switch (built-in magnet)None-NoneA

-

1 Piece(s) Quote 2015010010~19784617.60.15 to 0.8Standard typeM9BW0.5-2 pcs.No unit

-

1 Piece(s) Quote 2015010010~19784617.60.15 to 0.8Standard typeWithout auto switch (built-in magnet)None-NoneH

-

1 Piece(s) Quote 2015010010~19784617.60.15 to 0.8Standard typeM9B1-2 pcs.H

-

1 Piece(s) Quote 2015010010~19784617.60.15 to 0.8Standard typeWithout auto switch (built-in magnet)None-NoneL

-

1 Piece(s) Quote 2020010010~19784617.60.15 to 0.8Standard typeWithout auto switch (built-in magnet)None-NoneNo unit

-

1 Piece(s) Quote 2020010010~19784617.60.15 to 0.8Standard typeM9B3-2 pcs.L7

-

1 Piece(s) Quote 2020010010~19784617.60.15 to 0.8Standard typeM9B3-2 pcs.L

-

1 Piece(s) Quote 2020010010~19784617.60.15 to 0.8Standard typeM9BW0.5-2 pcs.L

-

1 Piece(s) Quote 2020010010~19784617.60.15 to 0.8Standard typeM9NW0.5-2 pcs.L

-

1 Piece(s) Quote 2025010010~19784617.60.15 to 0.8Standard typeWithout auto switch (built-in magnet)None-NoneA

-

1 Piece(s) Quote 2025010010~19784617.60.15 to 0.8Standard typeM9N3-2 pcs.A7

-

1 Piece(s) Quote 2025010010~19784617.60.15 to 0.8Standard typeM9NV3-2 pcs.A7

-

1 Piece(s) Quote 2025010010~19784617.60.15 to 0.8Standard typeM9B0.5-2 pcs.H

-

1 Piece(s) Quote 2025010010~19784617.60.15 to 0.8Standard typeWithout auto switch (built-in magnet)None-NoneL

-

1 Piece(s) Quote 2025010010~19784617.60.15 to 0.8Standard typeM9B0.5-2 pcs.L7

-

1 Piece(s) Quote 2025010010~19784617.60.15 to 0.8Standard typeM9B3-2 pcs.L7

-

1 Piece(s) Quote 2025010010~19784617.60.15 to 0.8Standard typeM9N3-2 pcs.L

-

1 Piece(s) Quote 2025010010~19784617.60.15 to 0.8Standard typeWithout auto switch (built-in magnet)None-NoneLH

-

1 Piece(s) Quote 2025010010~19784617.60.15 to 0.8Standard typeM9N3-2 pcs.LH

-

1 Piece(s) Quote 2030010010~19784617.60.15 to 0.8Standard typeWithout auto switch (built-in magnet)None-NoneNo unit

-

1 Piece(s) Quote 2030010010~19784617.60.15 to 0.8Standard typeM9BW0.5M12 4‑pin2 pcs.No unit

-

1 Piece(s) Quote 2030010010~19784617.60.15 to 0.8Standard typeWithout auto switch (built-in magnet)None-NoneH

-

1 Piece(s) Quote 2030010010~19784617.60.15 to 0.8Standard typeM9BW3-2 pcs.H

-

1 Piece(s) Quote 2030010010~19784617.60.15 to 0.8Standard typeWithout auto switch (built-in magnet)None-NoneL

-

1 Piece(s) Quote 2030010010~19784617.60.15 to 0.8Standard typeM9BW3-2 pcs.L

-

1 Piece(s) Quote 2030010010~19784617.60.15 to 0.8Standard typeM9N3-2 pcs.L

-

1 Piece(s) Quote 2030010010~19784617.60.15 to 0.8Standard typeWithout auto switch (built-in magnet)None-NoneLH

-

1 Piece(s) Quote 2030010010~19784617.60.15 to 0.8Standard typeM9N3-2 pcs.LH

-

1 Piece(s) Quote 2035010010~19784617.60.15 to 0.8Standard typeM9B3-2 pcs.L7

-

1 Piece(s) Quote 2035010010~19784617.60.15 to 0.8Standard typeM9N3-2 pcs.LH

-

1 Piece(s) Quote 2040010010~19784617.60.15 to 0.8Standard typeWithout auto switch (built-in magnet)None-NoneA

-

1 Piece(s) Quote 2040010010~19784617.60.15 to 0.8Standard typeM9B0.5-2 pcs.L7

-

1 Piece(s) Quote 2040010010~19784617.60.15 to 0.8Standard typeM9B3-2 pcs.L7

-

1 Piece(s) Quote 2040010010~19784617.60.15 to 0.8Standard typeM9B0.5-2 pcs.L

-

1 Piece(s) Quote 2040010010~19784617.60.15 to 0.8Standard typeWithout auto switch (built-in magnet)None-NoneLH

Loading...

 

Basic Information

Type Rodless Cylinder Table Material Aluminum Alloy Guide Type Linear guide type
Rodless Cylinder Joint Type Mechanically Jointed Environment General Purpose Table Surface Treatment Hard Anodize
Made-to-order None

Tech Support