(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Cylinder With Lock Double Acting Single Rod MWB Series (Part Numbers)

Cylinder With Lock Double Acting Single Rod MWB Series

[Features]
・ The lock can be manually released and held with only a hex key, making it easy to attach to the device.
・ Improved maintainability due to the separated structure.
・ 15% improvement in holding force
・ High stop accuracy ±1 mm or less
・ Overall length shortened by up to 18 mm

(i)Caution

  • ■ For selection / technical information and characteristics on SMC air cylinder products,
    check here.

    ■ Handling SMC Products
    Web pages for products currently without individual pages on this site will be released on an ad-hoc basis.
    Click here for a quotation or to make an order if you have a model number.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

MDWBB32TF-500

■ Refer to the table below for details about lead wire / connector specifications.
Part Number
MDWBB32TF-500
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Rod Operation Method Main Body Shape Cylinder Operation Method Additional Function Environment, Applications End Locking Valves Operating Pressure
(MPa)
Cushion Port thread type Auto Switches Lead Wire The number of the switches Swinging Receiving Metal Rod Tip Metal Fitting Type of Mount Support Bellows Types of Gasket Custom-made Specifications Applicable series Connector type Rod length
(mm)

-

1 Piece(s) Quote -500Single RodsStandard[Double Acting] Double ActingWith rod detent functionStandard[Provided] Presence (Only Rod Side)No0.08~1Air cushionGWithout auto switch (built-in magnet)NoneNoneNoneNoneBasic typeNone-None-NoneN/A

Loading...

  1. 1

Please check the type/dimensions/specifications of the part MDWBB32TF-500 in the Cylinder With Lock Double Acting Single Rod MWB Series series.

Similar Part Numbers

Part Number
MDWBB100-175-M9BWL
MDWBB100-200
MDWBB100-200-M9BWL
MDWBB32TF-50N
MDWBB32TF-60
MDWBB32TF-700
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Rod Operation Method Main Body Shape Cylinder Operation Method Additional Function Environment, Applications End Locking Valves Operating Pressure
(MPa)
Cushion Port thread type Auto Switches Lead Wire The number of the switches Swinging Receiving Metal Rod Tip Metal Fitting Type of Mount Support Bellows Types of Gasket Custom-made Specifications Applicable series Connector type Rod length
(mm)

-

1 Piece(s) Quote 100175Single RodsStandard[Double Acting] Double ActingWith rod detent functionStandard[Provided] Presence (Only Rod Side)No0.08~1Air cushionRcM9BW32NoneNoneBasic typeNone-None-NoneN/A

-

1 Piece(s) Quote 100200Single RodsStandard[Double Acting] Double ActingWith rod detent functionStandard[Provided] Presence (Only Rod Side)No0.08~1Air cushionRcWithout auto switch (built-in magnet)NoneNoneNoneNoneBasic typeNone-None-NoneN/A

-

1 Piece(s) Quote 100200Single RodsStandard[Double Acting] Double ActingWith rod detent functionStandard[Provided] Presence (Only Rod Side)No0.08~1Air cushionRcM9BW32NoneNoneBasic typeNone-None-NoneN/A

-

1 Piece(s) Quote -50Single RodsStandard[Double Acting] Double ActingWith rod detent functionStandard[Provided] Presence (Only Rod Side)No0.08~1Rubber cushionGWithout auto switch (built-in magnet)NoneNoneNoneNoneBasic typeNone-None-NoneN/A

-

1 Piece(s) Quote -60Single RodsStandard[Double Acting] Double ActingWith rod detent functionStandard[Provided] Presence (Only Rod Side)No0.08~1Air cushionGWithout auto switch (built-in magnet)NoneNoneNoneNoneBasic typeNone-None-NoneN/A

-

1 Piece(s) Quote -700Single RodsStandard[Double Acting] Double ActingWith rod detent functionStandard[Provided] Presence (Only Rod Side)No0.08~1Air cushionGWithout auto switch (built-in magnet)NoneNoneNoneNoneBasic typeNone-None-NoneN/A

Tech Support