(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
[Features]
・ The lock can be manually released and held with only a hex key, making it easy to attach to the device.
・ Improved maintainability due to the separated structure.
・ 15% improvement in holding force
・ High stop accuracy ±1 mm or less
・ Overall length shortened by up to 18 mm
Japanese Only
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Rod Operation Method | Main Body Shape | Cylinder Operation Method | Additional Function | Environment, Applications | End Locking | Valves | Operating Pressure (MPa) | Cushion | Port thread type | Auto Switches | Lead Wire | The number of the switches | Swinging Receiving Metal | Rod Tip Metal Fitting | Type of Mount Support | Bellows | Types of Gasket | Custom-made Specifications | Applicable series | Connector type | Rod length (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | - | - | Single Rods | Standard | [Double Acting] Double Acting | With rod detent function | Standard | [Provided] Presence (Only Rod Side) | No | 0.08~1 | Air cushion | Rc | A93 | 0.5 | 2 | None | None | Basic type | None | - | None | - | None | N/A | ||
- | 1 Piece(s) | Quote | - | 50 | Single Rods | Standard | [Double Acting] Double Acting | With rod detent function | Standard | [Provided] Presence (Only Rod Side) | No | 0.08~1 | Air cushion | Rc | Without auto switch (built-in magnet) | None | None | None | None | Basic type | None | - | None | - | None | N/A | ||
- | 1 Piece(s) | Quote | - | 50 | Single Rods | Standard | [Double Acting] Double Acting | With rod detent function | Standard | [Provided] Presence (Only Rod Side) | No | 0.08~1 | Air cushion | Rc | A93 | 0.5 | 2 | None | None | Basic type | None | - | None | - | None | N/A | ||
- | 1 Piece(s) | Quote | - | 75 | Single Rods | Standard | [Double Acting] Double Acting | With rod detent function | Standard | [Provided] Presence (Only Rod Side) | No | 0.08~1 | Air cushion | Rc | Without auto switch (built-in magnet) | None | None | None | None | Basic type | None | - | None | - | None | N/A | ||
- | 1 Piece(s) | Quote | - | 100 | Single Rods | Standard | [Double Acting] Double Acting | With rod detent function | Standard | [Provided] Presence (Only Rod Side) | No | 0.08~1 | Air cushion | Rc | Without auto switch (built-in magnet) | None | None | None | None | Basic type | None | - | None | - | None | N/A | ||
- | 1 Piece(s) | Quote | - | 100 | Single Rods | Standard | [Double Acting] Double Acting | With rod detent function | Standard | [Provided] Presence (Only Rod Side) | No | 0.08~1 | Air cushion | Rc | M9BW | 0.5 | 1 | None | None | Basic type | None | - | None | - | M8 3-pin | N/A | ||
- | 1 Piece(s) | Quote | - | 100 | Single Rods | Standard | [Double Acting] Double Acting | With rod detent function | Standard | [Provided] Presence (Only Rod Side) | No | 0.08~1 | Air cushion | Rc | Without auto switch (built-in magnet) | None | None | None | None | Basic type | None | - | With coil scraper | - | None | N/A | ||
- | 1 Piece(s) | Quote | - | 150 | Single Rods | Standard | [Double Acting] Double Acting | With rod detent function | Standard | [Provided] Presence (Only Rod Side) | No | 0.08~1 | Air cushion | Rc | Without auto switch (built-in magnet) | None | None | None | None | Basic type | None | - | None | - | None | N/A | ||
- | 1 Piece(s) | Quote | - | 175 | Single Rods | Standard | [Double Acting] Double Acting | With rod detent function | Standard | [Provided] Presence (Only Rod Side) | No | 0.08~1 | Air cushion | Rc | M9PW | 3 | 2 | None | None | Basic type | None | - | None | - | None | N/A | ||
- | 1 Piece(s) | Quote | - | 200 | Single Rods | Standard | [Double Acting] Double Acting | With rod detent function | Standard | [Provided] Presence (Only Rod Side) | No | 0.08~1 | Air cushion | Rc | Without auto switch (built-in magnet) | None | None | None | None | Basic type | None | - | None | - | None | N/A | ||
- | 1 Piece(s) | Quote | - | 200 | Single Rods | Standard | [Double Acting] Double Acting | With rod detent function | Standard | [Provided] Presence (Only Rod Side) | No | 0.08~1 | Air cushion | Rc | Without auto switch (built-in magnet) | None | None | None | U-Shaped Knuckle Joint | Basic type | None | - | With coil scraper | - | None | N/A | ||
- | 1 Piece(s) | Quote | - | 220 | Single Rods | Standard | [Double Acting] Double Acting | With rod detent function | Standard | [Provided] Presence (Only Rod Side) | No | 0.08~1 | Air cushion | Rc | Without auto switch (built-in magnet) | None | None | None | None | Basic type | None | - | None | - | None | N/A | ||
- | 1 Piece(s) | Quote | - | 250 | Single Rods | Standard | [Double Acting] Double Acting | With rod detent function | Standard | [Provided] Presence (Only Rod Side) | No | 0.08~1 | Air cushion | Rc | Without auto switch (built-in magnet) | None | None | None | None | Basic type | None | - | None | - | None | N/A | ||
- | 1 Piece(s) | Quote | - | 300 | Single Rods | Standard | [Double Acting] Double Acting | With rod detent function | Standard | [Provided] Presence (Only Rod Side) | No | 0.08~1 | Rubber cushion | Rc | M9BW | 0.5 | 2 | None | None | Basic type | None | - | None | - | None | N/A | ||
- | 1 Piece(s) | Quote | - | 350 | Single Rods | Standard | [Double Acting] Double Acting | With rod detent function | Standard | [Provided] Presence (Only Rod Side) | No | 0.08~1 | Air cushion | Rc | Without auto switch (built-in magnet) | None | None | None | None | Basic type | None | - | None | - | None | N/A | ||
- | 1 Piece(s) | Quote | - | 350 | Single Rods | Standard | [Double Acting] Double Acting | With rod detent function | Standard | [Provided] Presence (Only Rod Side) | No | 0.08~1 | Air cushion | Rc | M9B | 0.5 | 2 | None | None | Basic type | None | - | None | - | None | N/A | ||
- | 1 Piece(s) | Quote | - | 350 | Single Rods | Standard | [Double Acting] Double Acting | With rod detent function | Standard | [Provided] Presence (Only Rod Side) | No | 0.08~1 | Air cushion | Rc | M9B | 0.5 | 4 | None | None | Basic type | None | - | None | - | None | N/A | ||
- | 1 Piece(s) | Quote | - | 600 | Single Rods | Standard | [Double Acting] Double Acting | With rod detent function | Standard | [Provided] Presence (Only Rod Side) | No | 0.08~1 | Air cushion | Rc | Without auto switch (built-in magnet) | None | None | None | None | Basic type | None | - | None | - | None | N/A | ||
- | 1 Piece(s) | Quote | - | 700 | Single Rods | Standard | [Double Acting] Double Acting | With rod detent function | Standard | [Provided] Presence (Only Rod Side) | No | 0.08~1 | Air cushion | Rc | Without auto switch (built-in magnet) | None | None | None | None | Basic type | None | - | None | - | None | N/A | ||
- | 1 Piece(s) | Quote | - | 50 | Single Rods | Standard | [Double Acting] Double Acting | With rod detent function | Standard | [Provided] Presence (Only Rod Side) | No | 0.08~1 | Air cushion | G | Without auto switch (built-in magnet) | None | None | None | None | Basic type | None | - | None | - | None | N/A | ||
- | 1 Piece(s) | Quote | - | 50 | Single Rods | Standard | [Double Acting] Double Acting | With rod detent function | Standard | [Provided] Presence (Only Rod Side) | No | 0.08~1 | Rubber cushion | G | Without auto switch (built-in magnet) | None | None | None | None | Basic type | None | - | None | - | None | N/A | ||
- | 1 Piece(s) | Quote | - | 60 | Single Rods | Standard | [Double Acting] Double Acting | With rod detent function | Standard | [Provided] Presence (Only Rod Side) | No | 0.08~1 | Air cushion | G | Without auto switch (built-in magnet) | None | None | None | None | Basic type | None | - | None | - | None | N/A | ||
- | 1 Piece(s) | Quote | - | 100 | Single Rods | Standard | [Double Acting] Double Acting | With rod detent function | Standard | [Provided] Presence (Only Rod Side) | No | 0.08~1 | Air cushion | G | Without auto switch (built-in magnet) | None | None | None | None | Basic type | None | - | None | - | None | N/A | ||
- | 1 Piece(s) | Quote | - | 250 | Single Rods | Standard | [Double Acting] Double Acting | With rod detent function | Standard | [Provided] Presence (Only Rod Side) | No | 0.08~1 | Air cushion | G | Without auto switch (built-in magnet) | None | None | None | None | Basic type | None | - | None | - | None | N/A | ||
- | 1 Piece(s) | Quote | - | 500 | Single Rods | Standard | [Double Acting] Double Acting | With rod detent function | Standard | [Provided] Presence (Only Rod Side) | No | 0.08~1 | Air cushion | G | Without auto switch (built-in magnet) | None | None | None | None | Basic type | None | - | None | - | None | N/A | ||
- | 1 Piece(s) | Quote | - | 700 | Single Rods | Standard | [Double Acting] Double Acting | With rod detent function | Standard | [Provided] Presence (Only Rod Side) | No | 0.08~1 | Air cushion | G | Without auto switch (built-in magnet) | None | None | None | None | Basic type | None | - | None | - | None | N/A | ||
- | 1 Piece(s) | Quote | - | 750 | Single Rods | Standard | [Double Acting] Double Acting | With rod detent function | Standard | [Provided] Presence (Only Rod Side) | No | 0.08~1 | Air cushion | G | Without auto switch (built-in magnet) | None | None | None | None | Basic type | None | - | None | - | None | N/A | ||
SGD 707.23 | 1 Piece(s) | 46 Day(s) | 40 | 50 | Single Rods | Standard | [Double Acting] Double Acting | With rod detent function | Standard | [Provided] Presence (Only Rod Side) | No | 0.08~1 | Air cushion | Rc | Without auto switch (built-in magnet) | None | None | None | None | Basic type | None | - | None | - | None | N/A | ||
- | 1 Piece(s) | Quote | 40 | 50 | Single Rods | Standard | [Double Acting] Double Acting | With rod detent function | Standard | [Provided] Presence (Only Rod Side) | No | 0.08~1 | Air cushion | Rc | M9BW | 0.5 | 2 | None | None | Basic type | None | - | None | - | None | N/A | ||
- | 1 Piece(s) | Quote | 40 | 50 | Single Rods | Standard | [Double Acting] Double Acting | With rod detent function | Standard | [Provided] Presence (Only Rod Side) | No | 0.08~1 | Air cushion | Rc | M9BW | 0.5 | 2 | None | None | Basic type | None | - | Product compatible with MNB dimensions | - | None | N/A | ||
- | 1 Piece(s) | Quote | 40 | 50 | Single Rods | Standard | [Double Acting] Double Acting | With rod detent function | Standard | [Provided] Presence (Only Rod Side) | No | 0.08~1 | Air cushion | Rc | Without auto switch (built-in magnet) | None | None | None | None | Basic type | None | - | Product compatible with MNB dimensions | - | None | N/A | ||
- | 1 Piece(s) | Quote | 40 | 100 | Single Rods | Standard | [Double Acting] Double Acting | With rod detent function | Standard | [Provided] Presence (Only Rod Side) | No | 0.08~1 | Air cushion | Rc | Without auto switch (built-in magnet) | None | None | None | None | Basic type | None | - | None | - | None | N/A | ||
- | 1 Piece(s) | Quote | 40 | 1,000 | Single Rods | Standard | [Double Acting] Double Acting | With rod detent function | Standard | [Provided] Presence (Only Rod Side) | No | 0.08~1 | Air cushion | Rc | Without auto switch (built-in magnet) | None | None | None | None | Basic type | None | - | None | - | None | N/A | ||
- | 1 Piece(s) | Quote | 40 | 100 | Single Rods | Standard | [Double Acting] Double Acting | With rod detent function | Standard | [Provided] Presence (Only Rod Side) | No | 0.08~1 | Air cushion | Rc | P3DWASC | 0.3 | 2 | None | None | Basic type | None | - | With coil scraper | - | None | N/A | ||
- | 1 Piece(s) | Quote | 40 | 100 | Single Rods | Standard | [Double Acting] Double Acting | With rod detent function | Standard | [Provided] Presence (Only Rod Side) | No | 0.08~1 | Air cushion | Rc | Without auto switch (built-in magnet) | None | None | None | None | Basic type | None | - | Product compatible with MNB dimensions | - | None | N/A | ||
- | 1 Piece(s) | Quote | 40 | 100 | Single Rods | Standard | [Double Acting] Double Acting | With rod detent function | Standard | [Provided] Presence (Only Rod Side) | No | 0.08~1 | Air cushion | Rc | Without auto switch (built-in magnet) | None | None | None | None | Basic type | None | - | With coil scraper | - | None | N/A | ||
- | 1 Piece(s) | Quote | 40 | 125 | Single Rods | Standard | [Double Acting] Double Acting | With rod detent function | Standard | [Provided] Presence (Only Rod Side) | No | 0.08~1 | Air cushion | Rc | M9BA | 3 | 2 | None | None | Basic type | None | - | None | - | None | N/A | ||
- | 1 Piece(s) | Quote | 40 | 1,300 | Single Rods | Standard | [Double Acting] Double Acting | With rod detent function | Standard | [Provided] Presence (Only Rod Side) | No | 0.08~1 | Rubber cushion | Rc | Without auto switch (built-in magnet) | None | None | None | U-Shaped Knuckle Joint | Basic type | None | - | None | - | None | N/A | ||
- | 1 Piece(s) | Quote | 40 | 150 | Single Rods | Standard | [Double Acting] Double Acting | With rod detent function | Standard | [Provided] Presence (Only Rod Side) | No | 0.08~1 | Air cushion | Rc | A93 | 3 | 2 | None | None | Basic type | None | - | None | - | None | N/A | ||
- | 1 Piece(s) | Quote | 40 | 200 | Single Rods | Standard | [Double Acting] Double Acting | With rod detent function | Standard | [Provided] Presence (Only Rod Side) | No | 0.08~1 | Air cushion | Rc | Without auto switch (built-in magnet) | None | None | None | None | Basic type | None | - | None | - | None | N/A | ||
- | 1 Piece(s) | Quote | 40 | 200 | Single Rods | Standard | [Double Acting] Double Acting | With rod detent function | Standard | [Provided] Presence (Only Rod Side) | No | 0.08~1 | Air cushion | Rc | M9BW | 0.5 | 1 | None | None | Basic type | None | - | None | - | M12-4 pin | N/A | ||
- | 1 Piece(s) | Quote | 40 | 200 | Single Rods | Standard | [Double Acting] Double Acting | With rod detent function | Standard | [Provided] Presence (Only Rod Side) | No | 0.08~1 | Air cushion | Rc | Without auto switch (built-in magnet) | None | None | None | None | Basic type | None | - | Product compatible with MNB dimensions | - | None | N/A | ||
- | 1 Piece(s) | Quote | 40 | 300 | Single Rods | Standard | [Double Acting] Double Acting | With rod detent function | Standard | [Provided] Presence (Only Rod Side) | No | 0.08~1 | Air cushion | Rc | M9BW | 0.5 | 2 | None | None | Basic type | None | - | None | - | None | N/A | ||
- | 1 Piece(s) | Quote | 40 | 300 | Single Rods | Standard | [Double Acting] Double Acting | With rod detent function | Standard | [Provided] Presence (Only Rod Side) | No | 0.08~1 | Air cushion | Rc | M9BW | 0.5 | 1 | None | None | Basic type | None | - | None | - | M12-4 pin | N/A | ||
- | 1 Piece(s) | Quote | 40 | 400 | Single Rods | Standard | [Double Acting] Double Acting | With rod detent function | Standard | [Provided] Presence (Only Rod Side) | No | 0.08~1 | Air cushion | Rc | Without auto switch (built-in magnet) | None | None | None | None | Basic type | None | - | None | - | None | N/A | ||
- | 1 Piece(s) | Quote | 40 | 400 | Single Rods | Standard | [Double Acting] Double Acting | With rod detent function | Standard | [Provided] Presence (Only Rod Side) | No | 0.08~1 | Air cushion | Rc | Without auto switch (built-in magnet) | None | None | None | None | Basic type | None | - | Product compatible with MNB dimensions | - | None | N/A | ||
- | 1 Piece(s) | Quote | 40 | 400 | Single Rods | Standard | [Double Acting] Double Acting | With rod detent function | Standard | [Provided] Presence (Only Rod Side) | No | 0.08~1 | Air cushion | Rc | M9BW | 0.5 | 2 | None | None | Basic type | Nylon tarpaulin | - | None | - | None | N/A | ||
- | 1 Piece(s) | Quote | 40 | 450 | Single Rods | Standard | [Double Acting] Double Acting | With rod detent function | Standard | [Provided] Presence (Only Rod Side) | No | 0.08~1 | Air cushion | Rc | Without auto switch (built-in magnet) | None | None | None | None | Basic type | None | - | Product compatible with MNB dimensions | - | None | N/A | ||
- | 1 Piece(s) | Quote | 40 | 500 | Single Rods | Standard | [Double Acting] Double Acting | With rod detent function | Standard | [Provided] Presence (Only Rod Side) | No | 0.08~1 | Air cushion | Rc | M9BA | 3 | 2 | None | None | Basic type | None | - | None | - | None | N/A | ||
- | 1 Piece(s) | Quote | 40 | 540 | Single Rods | Standard | [Double Acting] Double Acting | With rod detent function | Standard | [Provided] Presence (Only Rod Side) | No | 0.08~1 | Air cushion | Rc | Without auto switch (built-in magnet) | None | None | None | None | Basic type | None | - | Product compatible with MNB dimensions | - | None | N/A | ||
SGD 901.48 | 1 Piece(s) | 46 Day(s) | 40 | 800 | Single Rods | Standard | [Double Acting] Double Acting | With rod detent function | Standard | [Provided] Presence (Only Rod Side) | No | 0.08~1 | Air cushion | Rc | Without auto switch (built-in magnet) | None | None | None | None | Basic type | None | - | None | - | None | N/A | ||
- | 1 Piece(s) | Quote | 40 | 800 | Single Rods | Standard | [Double Acting] Double Acting | With rod detent function | Standard | [Provided] Presence (Only Rod Side) | No | 0.08~1 | Air cushion | Rc | M9BW | 0.5 | 3 | None | None | Basic type | None | - | None | - | None | N/A | ||
- | 1 Piece(s) | Quote | 40 | 800 | Single Rods | Standard | [Double Acting] Double Acting | With rod detent function | Standard | [Provided] Presence (Only Rod Side) | No | 0.08~1 | Air cushion | Rc | M9BW | 3 | 2 | None | None | Basic type | None | - | None | - | None | N/A | ||
- | 1 Piece(s) | Quote | 40 | 800 | Single Rods | Standard | [Double Acting] Double Acting | With rod detent function | Standard | [Provided] Presence (Only Rod Side) | No | 0.08~1 | Air cushion | Rc | Without auto switch (built-in magnet) | None | None | None | None | Basic type | None | - | Product compatible with MNB dimensions | - | None | N/A | ||
- | 1 Piece(s) | Quote | 40 | 900 | Single Rods | Standard | [Double Acting] Double Acting | With rod detent function | Standard | [Provided] Presence (Only Rod Side) | No | 0.08~1 | Air cushion | Rc | Without auto switch (built-in magnet) | None | None | None | None | Basic type | None | - | None | - | None | N/A | ||
- | 1 Piece(s) | Quote | 40 | 900 | Single Rods | Standard | [Double Acting] Double Acting | With rod detent function | Standard | [Provided] Presence (Only Rod Side) | No | 0.08~1 | Air cushion | Rc | Without auto switch (built-in magnet) | None | None | None | None | Basic type | None | - | Product compatible with MNB dimensions | - | None | N/A | ||
- | 1 Piece(s) | Quote | 40 | 50 | Single Rods | Standard | [Double Acting] Double Acting | With rod detent function | Standard | [Provided] Presence (Only Rod Side) | No | 0.08~1 | Air cushion | G | Without auto switch (built-in magnet) | None | None | None | None | Basic type | None | - | None | - | None | N/A | ||
- | 1 Piece(s) | Quote | 40 | 75 | Single Rods | Standard | [Double Acting] Double Acting | With rod detent function | Standard | [Provided] Presence (Only Rod Side) | No | 0.08~1 | Air cushion | G | Without auto switch (built-in magnet) | None | None | None | None | Basic type | None | - | None | - | None | N/A | ||
- | 1 Piece(s) | Quote | 40 | 1,500 | Single Rods | Standard | [Double Acting] Double Acting | With rod detent function | Standard | [Provided] Presence (Only Rod Side) | No | 0.08~1 | Air cushion | G | Without auto switch (built-in magnet) | None | None | None | None | Basic type | None | - | None | - | None | N/A | ||
- | 1 Piece(s) | Quote | 40 | 320 | Single Rods | Standard | [Double Acting] Double Acting | With rod detent function | Standard | [Provided] Presence (Only Rod Side) | No | 0.08~1 | Air cushion | G | Without auto switch (built-in magnet) | None | None | None | None | Basic type | None | - | None | - | None | N/A |
Loading...
How can we improve?
How can we improve?