(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Compact Cylinder With Improved Water-Resistance, Standard Type, Double Acting, Single Rod CQ2 Series (Part Numbers)

Compact Cylinder With Improved Water-Resistance, Standard Type, Double Acting, Single Rod CQ2 Series

[Features]
· Suitable for use with machine tools in a coolant fluid atmosphere.
· Compatible with use in environments with water splashing, such as food processing machines and car washes.

(i)Caution

  • ■ For selection / technical information and characteristics on SMC air cylinder products,
    check here.

    ■ Handling SMC Products
    Web pages for products currently without individual pages on this site will be released on an ad-hoc basis.
    Click here for a quotation or to make an order if you have a model number.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

CDQ2B20R-15DZ-M9NAVL

■ Refer to the table below for details about lead wire / connector specifications.
Part Number
CDQ2B20R-15DZ-M9NAVL
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Operating Temperature
(°C)
Specifications Port thread type Body Options Auto Switches Lead Wire The number of the switches Type of Mount Support Custom-made Specifications Material of Gasket Auto switch mounting slot Connector type

SGD 148.63

1 Piece(s) 46 Day(s) 2015-Built-in magnetM ScrewStandard (rod-end female thread)M9NAV32Through-hole (standard)NoneNBR (nitrile rubber)2 surfaces-

Loading...

  1. 1

Basic Information

Rod Operation Method Single Rods Main Body Shape Plate Cylinder Cylinder Operation Method Double Acting
Additional Function Standard Environment, Applications Standard End Locking No
Valves No Operating Pressure(MPa) 0.08 to 1

Please check the type/dimensions/specifications of the part CDQ2B20R-15DZ-M9NAVL in the Compact Cylinder With Improved Water-Resistance, Standard Type, Double Acting, Single Rod CQ2 Series series.

Similar Part Numbers

Part Number
CDQ2A40R-25DMZ
CDQ2A40R-30DMZ
CDQ2A40R-30DMZ-XC6
CDQ2B20R-20DMZ
CDQ2B20R-20DMZ-M9BAVL
CDQ2B20R-20DMZ-XC6
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Operating Temperature
(°C)
Specifications Port thread type Body Options Auto Switches Lead Wire The number of the switches Type of Mount Support Custom-made Specifications Material of Gasket Auto switch mounting slot Connector type

SGD 99.17

1 Piece(s) 46 Day(s) 4025-10~70Built-in magnetRcMale rod endWithout auto switch--Both ends tappedNoneNBR (nitrile rubber)4 surfaces-

SGD 100.22

1 Piece(s) 46 Day(s) 4030-10~70Built-in magnetRcMale rod endWithout auto switch--Both ends tappedNoneNBR (nitrile rubber)4 surfaces-

SGD 119.00

1 Piece(s) 46 Day(s) 4030-10~70Built-in magnetRcMale rod endWithout auto switch--Both ends tappedRetaining ring, piston rod, rod-end nut made of stainless steelNBR (nitrile rubber)4 surfaces-

SGD 78.17

1 Piece(s) 46 Day(s) 2020-10~70Built-in magnetM ScrewMale rod endWithout auto switch--Through-hole (standard)NoneNBR (nitrile rubber)2 surfaces-

SGD 153.42

1 Piece(s) 46 Day(s) 2020-Built-in magnetM ScrewMale rod endM9BAV32Through-hole (standard)NoneNBR (nitrile rubber)2 surfaces-

SGD 78.87

1 Piece(s) 46 Day(s) 2020-10~70Built-in magnetM ScrewMale rod endWithout auto switch--Through-hole (standard)Retaining ring, piston rod, rod-end nut made of stainless steelNBR (nitrile rubber)2 surfaces-

Tech Support