(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
[Features]
· Suitable for use with machine tools in a coolant fluid atmosphere.
· Compatible with use in environments with water splashing, such as food processing machines and car washes.
Japanese Only
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Operating Temperature (°C) | Specifications | Port thread type | Body Options | Auto Switches | Lead Wire | The number of the switches | Type of Mount Support | Custom-made Specifications | Material of Gasket | Auto switch mounting slot | Connector type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 93.33 SGD 74.66 | 1 Piece(s) | 46 Day(s) | 40 | 10 | -10~70 | Built-in magnet | Rc | Standard (rod-end female thread) | Without auto switch | - | - | Both ends tapped | None | NBR (nitrile rubber) | 4 surfaces | - | ||
SGD 95.43 SGD 76.34 | 1 Piece(s) | 46 Day(s) | 40 | 20 | -10~70 | Built-in magnet | Rc | Standard (rod-end female thread) | Without auto switch | - | - | Both ends tapped | None | NBR (nitrile rubber) | 4 surfaces | - | ||
SGD 99.17 SGD 79.34 | 1 Piece(s) | 46 Day(s) | 40 | 25 | -10~70 | Built-in magnet | Rc | Male rod end | Without auto switch | - | - | Both ends tapped | None | NBR (nitrile rubber) | 4 surfaces | - | ||
SGD 100.22 SGD 80.18 | 1 Piece(s) | 46 Day(s) | 40 | 30 | -10~70 | Built-in magnet | Rc | Male rod end | Without auto switch | - | - | Both ends tapped | None | NBR (nitrile rubber) | 4 surfaces | - | ||
SGD 119.00 SGD 95.20 | 1 Piece(s) | 46 Day(s) | 40 | 30 | -10~70 | Built-in magnet | Rc | Male rod end | Without auto switch | - | - | Both ends tapped | Retaining ring, piston rod, rod-end nut made of stainless steel | NBR (nitrile rubber) | 4 surfaces | - | ||
SGD 115.85 SGD 92.68 | 1 Piece(s) | 46 Day(s) | 40 | 30 | -10~70 | Built-in magnet | Rc | Standard (rod-end female thread) | Without auto switch | - | - | Both ends tapped | Retaining ring, piston rod, rod-end nut made of stainless steel | NBR (nitrile rubber) | 4 surfaces | - | ||
SGD 101.38 SGD 81.10 | 1 Piece(s) | 46 Day(s) | 40 | 35 | -10~70 | Built-in magnet | Rc | Male rod end | Without auto switch | - | - | Both ends tapped | None | NBR (nitrile rubber) | 4 surfaces | - | ||
SGD 102.43 SGD 81.94 | 1 Piece(s) | 46 Day(s) | 40 | - | -10~70 | Built-in magnet | Rc | Male rod end | Without auto switch | - | - | Both ends tapped | None | NBR (nitrile rubber) | 4 surfaces | - | ||
SGD 110.95 SGD 88.76 | 1 Piece(s) | 46 Day(s) | 40 | 75 | -10~70 | Built-in magnet | Rc | Male rod end | Without auto switch | - | - | Both ends tapped | None | NBR (nitrile rubber) | 4 surfaces | - | ||
SGD 129.73 SGD 103.78 | 1 Piece(s) | 46 Day(s) | 40 | 75 | -10~70 | Built-in magnet | Rc | Male rod end | Without auto switch | - | - | Both ends tapped | Retaining ring, piston rod, rod-end nut made of stainless steel | NBR (nitrile rubber) | 4 surfaces | - | ||
SGD 108.85 SGD 87.08 | 1 Piece(s) | 46 Day(s) | 40 | 75 | -10~70 | Built-in magnet | Rc | Standard (rod-end female thread) | Without auto switch | - | - | Both ends tapped | None | NBR (nitrile rubber) | 4 surfaces | - | ||
SGD 162.40 SGD 129.92 | 1 Piece(s) | 46 Day(s) | 40 | 75 | - | Built-in magnet | Rc | Standard (rod-end female thread) | M9BA | 3 | 2 | Both ends tapped | None | NBR (nitrile rubber) | 4 surfaces | - | ||
SGD 108.85 SGD 87.08 | 1 Piece(s) | 46 Day(s) | 40 | 20 | -10~70 | Built-in magnet | Rc | Male rod end | Without auto switch | - | - | Both ends tapped | None | FKM (fluoro rubber) | 4 surfaces | - | ||
SGD 111.53 SGD 89.22 | 1 Piece(s) | 46 Day(s) | 40 | - | -10~70 | Built-in magnet | Rc | Standard (rod-end female thread) | Without auto switch | - | - | Both ends tapped | None | FKM (fluoro rubber) | 4 surfaces | - | ||
SGD 122.27 SGD 97.82 | 1 Piece(s) | 46 Day(s) | 40 | 75 | -10~70 | Built-in magnet | Rc | Male rod end | Without auto switch | - | - | Both ends tapped | None | FKM (fluoro rubber) | 4 surfaces | - | ||
SGD 175.82 SGD 140.66 | 1 Piece(s) | 46 Day(s) | 40 | 75 | - | Built-in magnet | Rc | Male rod end | M9BA | 3 | 2 | Both ends tapped | None | FKM (fluoro rubber) | 4 surfaces | - | ||
SGD 127.63 SGD 102.10 | 1 Piece(s) | 46 Day(s) | 40 | 100 | -10~70 | Built-in magnet | Rc | Standard (rod-end female thread) | Without auto switch | - | - | Both ends tapped | None | FKM (fluoro rubber) | 4 surfaces | - | ||
SGD 133.23 SGD 106.58 | 1 Piece(s) | 46 Day(s) | 50 | 25 | -10~70 | Built-in magnet | Rc | Standard (rod-end female thread) | Without auto switch | - | - | Both ends tapped | Retaining ring, piston rod, rod-end nut made of stainless steel | NBR (nitrile rubber) | 4 surfaces | - | ||
SGD 140.00 SGD 112.00 | 1 Piece(s) | 46 Day(s) | 50 | 30 | -10~70 | Built-in magnet | Rc | Male rod end | Without auto switch | - | - | Both ends tapped | Retaining ring, piston rod, rod-end nut made of stainless steel | NBR (nitrile rubber) | 4 surfaces | - | ||
SGD 114.22 SGD 91.38 | 1 Piece(s) | 46 Day(s) | 50 | 30 | -10~70 | Built-in magnet | Rc | Standard (rod-end female thread) | Without auto switch | - | - | Both ends tapped | None | NBR (nitrile rubber) | 4 surfaces | - | ||
SGD 134.40 SGD 107.52 | 1 Piece(s) | 46 Day(s) | 50 | 30 | -10~70 | Built-in magnet | Rc | Standard (rod-end female thread) | Without auto switch | - | - | Both ends tapped | Retaining ring, piston rod, rod-end nut made of stainless steel | NBR (nitrile rubber) | 4 surfaces | - | ||
SGD 128.22 SGD 102.58 | 1 Piece(s) | 46 Day(s) | 50 | 50 | -10~70 | Built-in magnet | Rc | Male rod end | Without auto switch | - | - | Both ends tapped | None | NBR (nitrile rubber) | 4 surfaces | - | ||
SGD 151.20 SGD 120.96 | 1 Piece(s) | 46 Day(s) | 50 | 50 | -10~70 | Built-in magnet | Rc | Male rod end | Without auto switch | - | - | Both ends tapped | Retaining ring, piston rod, rod-end nut made of stainless steel | NBR (nitrile rubber) | 4 surfaces | - | ||
SGD 125.42 SGD 100.34 | 1 Piece(s) | 46 Day(s) | 50 | 50 | -10~70 | Built-in magnet | Rc | Standard (rod-end female thread) | Without auto switch | - | - | Both ends tapped | None | NBR (nitrile rubber) | 4 surfaces | - | ||
SGD 123.67 SGD 98.94 | 1 Piece(s) | 46 Day(s) | 50 | 20 | -10~70 | Built-in magnet | Rc | Standard (rod-end female thread) | Without auto switch | - | - | Both ends tapped | None | FKM (fluoro rubber) | 4 surfaces | - | ||
SGD 175.23 SGD 140.18 | 1 Piece(s) | 46 Day(s) | 50 | 20 | - | Built-in magnet | Rc | Standard (rod-end female thread) | M9NA | 0.5 | 2 | Both ends tapped | None | FKM (fluoro rubber) | 4 surfaces | - | ||
SGD 140.47 SGD 112.38 | 1 Piece(s) | 46 Day(s) | 50 | 50 | -10~70 | Built-in magnet | Rc | Male rod end | Without auto switch | - | - | Both ends tapped | None | FKM (fluoro rubber) | 4 surfaces | - | ||
SGD 130.20 SGD 104.16 | 1 Piece(s) | 46 Day(s) | 63 | 20 | -10~70 | Built-in magnet | Rc | Standard (rod-end female thread) | Without auto switch | - | - | Both ends tapped | None | NBR (nitrile rubber) | 4 surfaces | - | ||
SGD 152.95 SGD 122.36 | 1 Piece(s) | 46 Day(s) | 63 | 20 | -10~70 | Built-in magnet | Rc | Standard (rod-end female thread) | Without auto switch | - | - | Both ends tapped | Retaining ring, piston rod, rod-end nut made of stainless steel | NBR (nitrile rubber) | 4 surfaces | - | ||
SGD 134.63 SGD 107.70 | 1 Piece(s) | 46 Day(s) | 63 | 30 | -10~70 | Built-in magnet | Rc | Standard (rod-end female thread) | Without auto switch | - | - | Both ends tapped | None | NBR (nitrile rubber) | 4 surfaces | - | ||
SGD 153.53 SGD 122.82 | 1 Piece(s) | 46 Day(s) | 63 | 50 | -10~70 | Built-in magnet | Rc | Male rod end | Without auto switch | - | - | Both ends tapped | None | NBR (nitrile rubber) | 4 surfaces | - | ||
SGD 208.95 SGD 167.16 | 1 Piece(s) | 46 Day(s) | 63 | 50 | - | Built-in magnet | Rc | Male rod end | M9BA | 3 | 2 | Both ends tapped | None | NBR (nitrile rubber) | 4 surfaces | - | ||
SGD 178.97 SGD 143.18 | 1 Piece(s) | 46 Day(s) | 63 | 50 | -10~70 | Built-in magnet | Rc | Male rod end | Without auto switch | - | - | Both ends tapped | Retaining ring, piston rod, rod-end nut made of stainless steel | NBR (nitrile rubber) | 4 surfaces | - | ||
SGD 150.15 SGD 120.12 | 1 Piece(s) | 46 Day(s) | 63 | 50 | -10~70 | Built-in magnet | Rc | Standard (rod-end female thread) | Without auto switch | - | - | Both ends tapped | None | NBR (nitrile rubber) | 4 surfaces | - | ||
SGD 173.48 SGD 138.78 | 1 Piece(s) | 46 Day(s) | 63 | 100 | -10~70 | Built-in magnet | Rc | Standard (rod-end female thread) | Without auto switch | - | - | Both ends tapped | None | NBR (nitrile rubber) | 4 surfaces | - | ||
SGD 228.90 SGD 183.12 | 1 Piece(s) | 46 Day(s) | 63 | 100 | - | Built-in magnet | Rc | Standard (rod-end female thread) | M9BA | 3 | 2 | Both ends tapped | None | NBR (nitrile rubber) | 4 surfaces | - | ||
SGD 251.53 SGD 201.22 | 1 Piece(s) | 46 Day(s) | 63 | 100 | - | Built-in magnet | Rc | Standard (rod-end female thread) | M9BA | 3 | 2 | Both ends tapped | Retaining ring, piston rod, rod-end nut made of stainless steel | NBR (nitrile rubber) | 4 surfaces | - | ||
SGD 226.68 SGD 181.34 | 1 Piece(s) | 46 Day(s) | 63 | 100 | - | Built-in magnet | Rc | Standard (rod-end female thread) | M9BA | 1 | 2 | Both ends tapped | None | NBR (nitrile rubber) | 4 surfaces | - | ||
SGD 196.12 SGD 156.90 | 1 Piece(s) | 46 Day(s) | 63 | 100 | -10~70 | Built-in magnet | Rc | Standard (rod-end female thread) | Without auto switch | - | - | Both ends tapped | Retaining ring, piston rod, rod-end nut made of stainless steel | NBR (nitrile rubber) | 4 surfaces | - | ||
SGD 144.67 SGD 115.74 | 1 Piece(s) | 46 Day(s) | 63 | 20 | -10~70 | Built-in magnet | Rc | Standard (rod-end female thread) | Without auto switch | - | - | Both ends tapped | None | FKM (fluoro rubber) | 4 surfaces | - | ||
SGD 206.73 SGD 165.38 | 1 Piece(s) | 46 Day(s) | 80 | 50 | -10~70 | Built-in magnet | Rc | Male rod end | Without auto switch | - | - | Both ends tapped | None | NBR (nitrile rubber) | 4 surfaces | - | ||
SGD 199.97 SGD 159.98 | 1 Piece(s) | 46 Day(s) | 80 | 50 | -10~70 | Built-in magnet | Rc | Standard (rod-end female thread) | Without auto switch | - | - | Both ends tapped | None | NBR (nitrile rubber) | 4 surfaces | - | ||
SGD 226.22 SGD 180.98 | 1 Piece(s) | 46 Day(s) | 80 | 100 | -10~70 | Built-in magnet | Rc | Male rod end | Without auto switch | - | - | Both ends tapped | None | NBR (nitrile rubber) | 4 surfaces | - | ||
SGD 283.38 SGD 226.70 | 1 Piece(s) | 46 Day(s) | 80 | 100 | - | Built-in magnet | Rc | Male rod end | M9BA | 3 | 2 | Both ends tapped | None | NBR (nitrile rubber) | 4 surfaces | - | ||
SGD 219.33 SGD 175.46 | 1 Piece(s) | 46 Day(s) | 80 | 100 | -10~70 | Built-in magnet | Rc | Standard (rod-end female thread) | Without auto switch | - | - | Both ends tapped | None | NBR (nitrile rubber) | 4 surfaces | - | ||
SGD 276.50 SGD 221.20 | 1 Piece(s) | 46 Day(s) | 80 | 100 | - | Built-in magnet | Rc | Standard (rod-end female thread) | M9BA | 3 | 2 | Both ends tapped | None | NBR (nitrile rubber) | 4 surfaces | - | ||
SGD 308.47 SGD 246.78 | 1 Piece(s) | 46 Day(s) | 80 | 100 | - | Built-in magnet | Rc | Standard (rod-end female thread) | M9BA | 3 | 2 | Both ends tapped | Retaining ring, piston rod, rod-end nut made of stainless steel | NBR (nitrile rubber) | 4 surfaces | - | ||
SGD 276.50 SGD 221.20 | 1 Piece(s) | 46 Day(s) | 80 | 100 | - | Built-in magnet | Rc | Standard (rod-end female thread) | M9BAV | 0.5 | 2 | Both ends tapped | None | NBR (nitrile rubber) | 4 surfaces | - | ||
SGD 292.13 SGD 233.70 | 1 Piece(s) | 46 Day(s) | 100 | 50 | -10~70 | Built-in magnet | Rc | Standard (rod-end female thread) | Without auto switch | - | - | Both ends tapped | None | NBR (nitrile rubber) | 4 surfaces | - | ||
SGD 69.07 SGD 55.26 | 1 Piece(s) | 46 Day(s) | 20 | 5 | -10~70 | Built-in magnet | M Screw | Male rod end | Without auto switch | - | - | Through-hole (standard) | None | NBR (nitrile rubber) | 2 surfaces | - | ||
SGD 69.77 SGD 55.82 | 1 Piece(s) | 46 Day(s) | 20 | 5 | -10~70 | Built-in magnet | M Screw | Male rod end | Without auto switch | - | - | Through-hole (standard) | Retaining ring, piston rod, rod-end nut made of stainless steel | NBR (nitrile rubber) | 2 surfaces | - | ||
SGD 67.67 SGD 54.14 | 1 Piece(s) | 46 Day(s) | 20 | 5 | -10~70 | Built-in magnet | M Screw | Standard (rod-end female thread) | Without auto switch | - | - | Through-hole (standard) | None | NBR (nitrile rubber) | 2 surfaces | - | ||
SGD 71.17 SGD 56.94 | 1 Piece(s) | 46 Day(s) | 20 | 10 | -10~70 | Built-in magnet | M Screw | Male rod end | Without auto switch | - | - | Through-hole (standard) | None | NBR (nitrile rubber) | 2 surfaces | - | ||
SGD 106.05 SGD 84.84 | 1 Piece(s) | 46 Day(s) | 20 | 10 | - | Built-in magnet | M Screw | Male rod end | M9BAV | 0.5 | 1 | Through-hole (standard) | None | NBR (nitrile rubber) | 2 surfaces | - | ||
SGD 69.77 SGD 55.82 | 1 Piece(s) | 46 Day(s) | 20 | 10 | -10~70 | Built-in magnet | M Screw | Standard (rod-end female thread) | Without auto switch | - | - | Through-hole (standard) | None | NBR (nitrile rubber) | 2 surfaces | - | ||
SGD 113.75 SGD 91.00 | 1 Piece(s) | 46 Day(s) | 20 | 10 | - | Built-in magnet | M Screw | Standard (rod-end female thread) | F7BAV | 3 | 1 | Through-hole (standard) | None | NBR (nitrile rubber) | 2 surfaces | - | ||
SGD 110.25 SGD 88.20 | 1 Piece(s) | 46 Day(s) | 20 | 10 | - | Built-in magnet | M Screw | Standard (rod-end female thread) | M9BAV | 5 | 1 | Through-hole (standard) | None | NBR (nitrile rubber) | 2 surfaces | - | ||
SGD 70.47 SGD 56.38 | 1 Piece(s) | 46 Day(s) | 20 | 10 | -10~70 | Built-in magnet | M Screw | Standard (rod-end female thread) | Without auto switch | - | - | Through-hole (standard) | Retaining ring, piston rod, rod-end nut made of stainless steel | NBR (nitrile rubber) | 2 surfaces | - | ||
SGD 71.87 SGD 57.50 | 1 Piece(s) | 46 Day(s) | 20 | 10 | -10~70 | Built-in magnet | M Screw | Standard (rod-end female thread) | Without auto switch | - | - | Through-hole (standard) | Piston rod, rod end nut and dust cover holding bolt made of stainless steel | NBR (nitrile rubber) | 2 surfaces | - | ||
SGD 74.67 SGD 59.74 | 1 Piece(s) | 46 Day(s) | 20 | 15 | -10~70 | Built-in magnet | M Screw | Male rod end | Without auto switch | - | - | Through-hole (standard) | None | NBR (nitrile rubber) | 2 surfaces | - |
Loading...
Rod Operation Method | Single Rods | Main Body Shape | Plate Cylinder | Cylinder Operation Method | Double Acting |
---|---|---|---|---|---|
Additional Function | Standard | Environment, Applications | Standard | End Locking | No |
Valves | No | Operating Pressure(MPa) | 0.08 to 1 |
How can we improve?
How can we improve?