(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

180° Angular Type Air Gripper MHY2 Series (Part Numbers)

180° Angular Type Air Gripper MHY2 Series
  • On Sale Till 31/03/2025

[Features]
· Light and compact series in small bore sizes.
· Improved mounting repeatability.
· Can be equipped with auto switches in 4 locations.
· The reduced opening sizes help prevent contaminants from getting inside.
· Uses stainless steel as standard.

(i)Caution

  • Refer to the catalog for details on product specifications.
  • Product images may be representative. Refer to the manufacturer's catalog for details.

PDF

Part Number

Configured Part Number is shown.

MHY2-16D2-M9BL

180° Angular Type Air Chuck MHY2 Series Specifications

MHY2 Series JIS symbol (double acting, external gripping)

MHY2 Series JIS symbol (double acting, external gripping)

Finger option: standard tapped mounting external appearance

Finger option: standard tapped mounting external appearance

Finger option: through-holes in opening/closing direction external appearance

Finger option: through-holes in opening/closing direction external appearance

Applicable fluidsAir
Operating pressure0.1 to 0.6 MPa
Ambient temperature and working fluid temperature-10 to +60°C
Repeat accuracy±0.2 mm
Maximum operating frequency60 c.p.m
LubricationNon-lube
Operating methodDouble acting
Auto switch (option)*Solid state auto switch (3-wire, 2-wire)

Note) See the manufacturer's catalog for detailed specifications of auto switches.

Model

ModelCylinder inner diameter (mm)Gripping moment (effective value) N·mNote 1)Opening/closing angle (both sides)Weight (g) Note 2)
Opening sideClosing side
MHY2-10D100.16180 °-3 °70
MHY2-16D160.54150
MHY2-20D201.10320
MHY2-25D252.28560

Note 1) Value at a pressure of 0.5 MPa.
Note 2) Values do not include auto switch weight.

Outline dimensional drawing

 

(Unit: mm)

 

MHY2-10D dimensional drawing: (top right) pin hole positioning dimensional drawing / (bottom right) auto switch mounting groove dimensional drawing

MHY2-10D dimensional drawing: (top right) pin hole positioning dimensional drawing / (bottom right) auto switch mounting groove dimensional drawing

Structural drawing

Fingers closed

ø10 (cylinder inner diameter 10 mm) structure drawing

ø10 (cylinder inner diameter 10 mm) structure drawing

ø16 (cylinder inner diameter 16 mm) structure drawing

ø16 (cylinder inner diameter 16 mm) structure drawing

ø20 (cylinder inner diameter 20 mm), ø25 (cylinder inner diameter 25 mm) structure drawing

ø20 (cylinder inner diameter 20 mm), ø25 (cylinder inner diameter 25 mm) structure drawing

Fingers open

ø10 (cylinder inner diameter 10 mm) structure drawing

ø10 (cylinder inner diameter 10 mm) structure drawing

ø16 (cylinder inner diameter 16 mm) structure drawing

ø16 (cylinder inner diameter 16 mm) structure drawing

ø20 (cylinder inner diameter 20 mm), ø25 (cylinder inner diameter 25 mm) structure drawing

ø20 (cylinder inner diameter 20 mm), ø25 (cylinder inner diameter 25 mm) structure drawing

Component parts

NumberPart nameMaterialNote
1BodyAluminum AlloyHard anodizing
2Pistonø10 (diameter 10 mm): stainless steel
ø16 to 25 (diameter 16 to 25 mm): aluminum alloy
ø16 to 25 (diameter 16 to 25 mm): chromate treatment
3JointStainless steelHeat treated
4FingerStainless steelHeat treated
5CapResin-
6Wear ringResin-
7ShaftStainless steelNitrided
8Bushing ASintered alloy steel-
9Bushing BSintered alloy steel-
10End plateStainless steel-
11DampersUrethane rubber-
12Needle rollerHigh carbon chrome bearing steel-
13Joint rollerCarbon steelNitrided
14Rubber magnetSynthetic rubber-
15Type C retaining ringCarbon steelPhosphate coated
16Piston boltStainless steel-
17Piston GasketNBR-
18Rod GasketNBR-
19GasketNBR-
20GasketNBR-
 

Precautions

  • *See the manufacturer's catalog for the selection procedure, effective gripping force and allowable overhang amount.
  • *See the manufacturer's catalog for product information other than the above.
Part Number
MHY2-16D2-M9BL
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipFinger Opening Angle A1
(deg)
Gripping Force (when 0.5Mpa at closing)
(N)
Environment, Applications Operating Pressure Range
(MPa)
Cylinder internal diameter
(mm)
Finger position / Options Auto switch Number of switches Lead wire length Made to order specifications Connector type for gripper opening/closing

SGD 419.30

1 Piece(s) 46 Day(s) 18027Standard-16Through holes in opening/closing directionM9B2 pcs.3 mNoneNone

Loading...

  1. 1

Basic Information

Type Main body Gripping Methods Pinch, Swing Type Number of Fingers 2 pcs.
Main Body Shape Square Shape Operation Method Double Acting Type Finger Closing Angle A2(deg) -3
Additional Functions Not Provided Stroke Adjustment Mechanism Not Provided

Please check the type/dimensions/specifications of the part MHY2-16D2-M9BL in the 180° Angular Type Air Gripper MHY2 Series series.

Similar Part Numbers

Part Number
20-MHY2-10D-M9BW
20-MHY2-10D-M9N
20-MHY2-10D2-M9NL
MHY2-16D2-M9BL-X4
MHY2-16D2-M9BL-X5
MHY2-16D2-M9BLS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipFinger Opening Angle A1
(deg)
Gripping Force (when 0.5Mpa at closing)
(N)
Environment, Applications Operating Pressure Range
(MPa)
Cylinder internal diameter
(mm)
Finger position / Options Auto switch Number of switches Lead wire length Made to order specifications Connector type for gripper opening/closing

-

1 Piece(s) Quote --Copper-free/Fluorine-free Specification0.1~0.610Standard tapped mountingM9BW2 pcs.-NoneNone

-

1 Piece(s) Quote --Copper-free/Fluorine-free Specification0.1~0.610Standard tapped mountingM9N2 pcs.-NoneNone

-

1 Piece(s) Quote --Copper-free/Fluorine-free Specification0.1~0.610Through holes in opening/closing directionM9N2 pcs.3 mNoneNone

-

1 Piece(s) Quote 18027Standard-16Through holes in opening/closing directionM9B2 pcs.3 mHeat resistance (100°C)None

-

1 Piece(s) Quote 18027Standard-16Through holes in opening/closing directionM9B2 pcs.3 mFluoroelastomer sealNone

SGD 365.87

1 Piece(s) 46 Day(s) 18027Standard-16Through holes in opening/closing directionM9B1 pc.3 mNoneNone

Tech Support