(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Parallel Air Gripper, High Rigidity, MHQG2 Series (Part Numbers)

Parallel Air Gripper, High Rigidity, MHQG2 Series

[Features]
· With guide holder.
· A solid state auto switch with an indicator light can be mounted.
· Can be equipped with an auto switch.

(i)Caution

  • Refer to the catalog for details on product specifications.
  • Product images may be representative. Refer to the manufacturer's catalog for details.

PDF

Part Number

Configured Part Number is shown.

MHQG2-32C-Y59B

High-Rigidity MHQG2 Series Specifications

Double acting, inner-diameter grip JIS symbol

Double acting, inner-diameter grip JIS symbol

Double acting, outer-diameter grip JIS symbol

Double acting, outer-diameter grip JIS symbol

Single acting, normally closed, inner-diameter grip JIS symbol

Single acting, normally closed, inner-diameter grip JIS symbol

Single acting, normally open, outer-diameter grip JIS symbol

Single acting, normally open, outer-diameter grip JIS symbol

FluidAir
Operating pressureDouble acting0.1 to 0.6 MPa
Single actingNormally open0.25 to 0.6 MPa
Normally closed
Ambient and fluid temperature-10 to +60°C
Repeatabilityø32 (diameter 32 mm), 40 (diameter 40 mm): ±0.02 mm
Maximum operating frequencyø32 (diameter 32 mm), 40 (diameter 40 mm): 60 c.p.m
LubricationNon-lube
ActionDouble acting / single acting
Auto switch (option) *Solid state auto switch: D-M9N (V), D-M9P (V), D-M9B (V)
D-Y59A/B, D-Y69A/B
  • *See the manufacturer's catalog for detailed specifications of auto switches.

Model

ActionModelBore size
mm
Gripping force*1
(Effective value) N
Opening/closing stroke
(Both sides) mm
Weight*2
g
Double actingMHQG2-32D32Outer-diameter gripping force: 88
Inner-diameter gripping force: 139
201,100
MHQG2-40D40Outer-diameter gripping force: 158
Inner-diameter gripping force: 247
281,940
Single actingNormally openMHQG2-32S3269201,110
MHQG2-40S40130281,960
Normally closedMHQG2-32C32127201,110
MHQG2-40C40227281,960

*1 Value at the pressure of 0.5 MPa. For the double acting type, both outer- and inner-diameter gripping forces apply. For the single acting normally open type, the outer-diameter gripping force applies. For the single acting normally closed type, the inner-diameter gripping force applies.
*2 Values do not include auto switch weight.

Part Number
MHQG2-32C-Y59B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipGripping Methods Operation Method Dimensions when open
(mm)
Dimensions when closed
(mm)
Gripping Force (when 0.5Mpa at opening)
(N)
Gripping Force (when 0.5Mpa at closing)
(N)
Operating Pressure Range
(MPa)
Cylinder internal diameter
(mm)
Auto switch Number of switches Lead wire length Connector type for gripper opening/closing

-

1 Piece(s) Quote Open, Parallel TypeSingle Acting Type (Normally Closed)-22127-0.25~0.632Y59B2 pcs.0.5 mNone

Loading...

  1. 1

Basic Information

Type Main body Number of Fingers 2 pcs. Main Body Shape Square Shape
Environment, Applications Standard Additional Functions With Linear Guide Stroke Adjustment Mechanism Not Provided

Please check the type/dimensions/specifications of the part MHQG2-32C-Y59B in the Parallel Air Gripper, High Rigidity, MHQG2 Series series.

Similar Part Numbers

Part Number
MHQG2-32C-M9BVL
MHQG2-32C-Y59A
MHQG2-32C-Y59AL
MHQG2-32C-Y59BL
MHQG2-32C-Y59BLS
MHQG2-32C-Y69AL
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipGripping Methods Operation Method Dimensions when open
(mm)
Dimensions when closed
(mm)
Gripping Force (when 0.5Mpa at opening)
(N)
Gripping Force (when 0.5Mpa at closing)
(N)
Operating Pressure Range
(MPa)
Cylinder internal diameter
(mm)
Auto switch Number of switches Lead wire length Connector type for gripper opening/closing

-

1 Piece(s) Quote Open, Parallel TypeSingle Acting Type (Normally Closed)-22127-0.25~0.632M9BV2 pcs.3 mNone

-

1 Piece(s) Quote Open, Parallel TypeSingle Acting Type (Normally Closed)-22127-0.25~0.632Y59A2 pcs.0.5 mNone

-

1 Piece(s) Quote Open, Parallel TypeSingle Acting Type (Normally Closed)-22127-0.25~0.632Y59A2 pcs.3 mNone

-

1 Piece(s) Quote Open, Parallel TypeSingle Acting Type (Normally Closed)-22127-0.25~0.632Y59B2 pcs.3 mNone

-

1 Piece(s) Quote Open, Parallel TypeSingle Acting Type (Normally Closed)-22127-0.25~0.632Y59B1 pc.3 mNone

-

1 Piece(s) Quote Open, Parallel TypeSingle Acting Type (Normally Closed)-22127-0.25~0.632Y69A2 pcs.3 mNone

Tech Support