(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
[Features]
· With guide holder.
· A solid state auto switch with an indicator light can be mounted.
· Can be equipped with an auto switch.
Part Number
Configured Part Number is shown.
MHQG2-32C-Y59BL
Double acting, inner-diameter grip JIS symbol
Double acting, outer-diameter grip JIS symbol
Single acting, normally closed, inner-diameter grip JIS symbol
Single acting, normally open, outer-diameter grip JIS symbol
Fluid | Air | ||
---|---|---|---|
Operating pressure | Double acting | 0.1 to 0.6 MPa | |
Single acting | Normally open | 0.25 to 0.6 MPa | |
Normally closed | |||
Ambient and fluid temperature | -10 to +60°C | ||
Repeatability | ø32 (diameter 32 mm), 40 (diameter 40 mm): ±0.02 mm | ||
Maximum operating frequency | ø32 (diameter 32 mm), 40 (diameter 40 mm): 60 c.p.m | ||
Lubrication | Non-lube | ||
Action | Double acting / single acting | ||
Auto switch (option) * | Solid state auto switch: D-M9N (V), D-M9P (V), D-M9B (V) D-Y59A/B, D-Y69A/B |
Action | Model | Bore size mm | Gripping force*1 (Effective value) N | Opening/closing stroke (Both sides) mm | Weight*2 g | |
---|---|---|---|---|---|---|
Double acting | MHQG2-32D | 32 | Outer-diameter gripping force: 88 Inner-diameter gripping force: 139 | 20 | 1,100 | |
MHQG2-40D | 40 | Outer-diameter gripping force: 158 Inner-diameter gripping force: 247 | 28 | 1,940 | ||
Single acting | Normally open | MHQG2-32S | 32 | 69 | 20 | 1,110 |
MHQG2-40S | 40 | 130 | 28 | 1,960 | ||
Normally closed | MHQG2-32C | 32 | 127 | 20 | 1,110 | |
MHQG2-40C | 40 | 227 | 28 | 1,960 |
*1 Value at the pressure of 0.5 MPa. For the double acting type, both outer- and inner-diameter gripping forces apply. For the single acting normally open type, the outer-diameter gripping force applies. For the single acting normally closed type, the inner-diameter gripping force applies.
*2 Values do not include auto switch weight.
Part Number |
---|
MHQG2-32C-Y59BL |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Gripping Methods | Operation Method | Dimensions when open (mm) | Dimensions when closed (mm) | Gripping Force (when 0.5Mpa at opening) (N) | Gripping Force (when 0.5Mpa at closing) (N) | Operating Pressure Range (MPa) | Cylinder internal diameter (mm) | Auto switch | Number of switches | Lead wire length | Connector type for gripper opening/closing |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | Open, Parallel Type | Single Acting Type (Normally Closed) | - | 22 | 127 | - | 0.25~0.6 | 32 | Y59B | 2 pcs. | 3 m | None |
Loading...
Type | Main body | Number of Fingers | 2 pcs. | Main Body Shape | Square Shape |
---|---|---|---|---|---|
Environment, Applications | Standard | Additional Functions | With Linear Guide | Stroke Adjustment Mechanism | Not Provided |
Please check the type/dimensions/specifications of the part MHQG2-32C-Y59BL in the Parallel Air Gripper, High Rigidity, MHQG2 Series series.
Part Number |
---|
MHQG2-32C-M9BVL |
MHQG2-32C-Y59A |
MHQG2-32C-Y59AL |
MHQG2-32C-Y59BLS |
MHQG2-32C-Y69AL |
MHQG2-32C-Y69B |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Gripping Methods | Operation Method | Dimensions when open (mm) | Dimensions when closed (mm) | Gripping Force (when 0.5Mpa at opening) (N) | Gripping Force (when 0.5Mpa at closing) (N) | Operating Pressure Range (MPa) | Cylinder internal diameter (mm) | Auto switch | Number of switches | Lead wire length | Connector type for gripper opening/closing |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | Open, Parallel Type | Single Acting Type (Normally Closed) | - | 22 | 127 | - | 0.25~0.6 | 32 | M9BV | 2 pcs. | 3 m | None | ||
- | 1 Piece(s) | Quote | Open, Parallel Type | Single Acting Type (Normally Closed) | - | 22 | 127 | - | 0.25~0.6 | 32 | Y59A | 2 pcs. | 0.5 m | None | ||
- | 1 Piece(s) | Quote | Open, Parallel Type | Single Acting Type (Normally Closed) | - | 22 | 127 | - | 0.25~0.6 | 32 | Y59A | 2 pcs. | 3 m | None | ||
- | 1 Piece(s) | Quote | Open, Parallel Type | Single Acting Type (Normally Closed) | - | 22 | 127 | - | 0.25~0.6 | 32 | Y59B | 1 pc. | 3 m | None | ||
- | 1 Piece(s) | Quote | Open, Parallel Type | Single Acting Type (Normally Closed) | - | 22 | 127 | - | 0.25~0.6 | 32 | Y69A | 2 pcs. | 3 m | None | ||
- | 1 Piece(s) | Quote | Open, Parallel Type | Single Acting Type (Normally Closed) | - | 22 | 127 | - | 0.25~0.6 | 32 | Y69B | 2 pcs. | 0.5 m | None |
How can we improve?
How can we improve?