(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Water Supply Full Face Sealing Gasket SBR (Part Numbers)

Water Supply Full Face Sealing Gasket SBR

An integrally molded product ensuring a smooth surface with no unevenness in its thickness.
The two O-ring-shaped raised ridges prevent leakages, even if the surface pressure is low.
The moderate hardness of the rubber provides a cushioning effect against thermal and piping stress.
Made of high-quality virgin rubber, helping prolong its service life.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
AV-WPK-40A
AV-WPK-50A
AV-WPK-80A
AV-WPK-100A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Diameter

SGD 10.26

1 Piece(s) 15 Day(s) or more 40

SGD 11.43

1 Piece(s) 15 Day(s) or more 50

SGD 16.12

1 Piece(s) 15 Day(s) or more 80

SGD 18.38

1 Piece(s) 15 Day(s) or more 100

Loading...

  1. 1

Basic Information

Type Sheet Gaskets / Packing Material SBR Thickness(mm) 3

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)