(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Flexible Round Shaft With Gradations (Part Numbers)

Part Number

Configured Part Number is shown.

 
Part Number
FSCMMH420-12S-L-10-400
FSCMMP550-12S-R-20-510
FSCMMP630-12S-R-1-629
FSCMMP800-12S-R-20-760
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSSurface Treatment Length 1

SGD 39.29

1 Piece(s) 10 Day(s) or more 10None420

SGD 45.25

1 Piece(s) 10 Day(s) or more 10#400 polish finish550

SGD 45.25

1 Piece(s) 10 Day(s) or more 10#400 polish finish630

SGD 53.68

1 Piece(s) 10 Day(s) or more 10#400 polish finish800

Loading...

  1. 1

Basic Information

Material Stainless steel SUS304 Shaft Diameter 1 12

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)