(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Stainless Steel Coarse Thread Screw【25-100 Pieces Per Package】 (Part Numbers)

Stainless Steel Coarse Thread Screw

Stainless Steel Coarse Thread [25 to 100 pcs.]. With a long pitch and high screw thread, the holding power is approx. 5 times that of a nail. ·Coarse pitch allows installation with low torque. ·Made of stainless steel SUS410.

(i)Caution

  • These product images are representative images. See product standards for details.

Part Number

Configured Part Number is shown.

Part Number
HP-891
HP-892
HP-893
HP-894
HP-895
HP-896
HP-897
HP-898
HP-899
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipLength Size JAN code

SGD 11.27

100 Pieces Per Package

1 Pack(s) 14 Day(s) 25254935646708910

SGD 11.94

100 Pieces Per Package

1 Pack(s) 14 Day(s) 32324935646708927

SGD 13.21

100 Pieces Per Package

1 Pack(s) 14 Day(s) 38384935646708934

SGD 13.82

100 Pieces Per Package

1 Pack(s) 14 Day(s) 41414935646708941

SGD 15.25

100 Pieces Per Package

1 Pack(s) 14 Day(s) 51514935646708958

SGD 12.88

50 Pieces Per Package

1 Pack(s) 14 Day(s) 65654935646708965

SGD 13.92

50 Pieces Per Package

1 Pack(s) 14 Day(s) 75754935646708972

SGD 12.11

30 Pieces Per Package

1 Pack(s) 14 Day(s) 90904935646708989

SGD 15.20

25 Pieces Per Package

1 Pack(s) 14 Day(s) 1251254935646708996

Loading...

  1. 1

Basic Information

Type Coarse Thread Material Stainless Mounting Hole Shape Cross Recessed
Sales Unit Box / Package

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)