(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Point Marker Stickers, Round【30 Pieces Per Package】 (Part Numbers)

Point Marker Stickers, Round

Stainless Steel, Single-Action Hook [30 pcs.] Use a screwdriver to change the direction for installation. Highly corrosion resistant stainless steel.

(i)Caution

  • These product images are representative images. See product standards for details.

Part Number

Configured Part Number is shown.

Part Number
PF-181
PF-182
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipSize JAN code

SGD 13.19

30 Pieces Per Package

1 Pack(s) 14 Day(s) 224935646215814

SGD 13.99

30 Pieces Per Package

1 Pack(s) 14 Day(s) 254935646215821

Loading...

  1. 1

Basic Information

Type Screw for Corrugated Plates Length 22 Material Stainless
Mounting Hole Shape Cross Recessed Sales Unit Box / Package

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)