(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Triple Branch Universal Male Elbow 10-KQ2ZT (Sealant), One-Touch Fitting (Part Numbers)

Triple Branch Universal Male Elbow 10-KQ2ZT (Sealant), One-Touch Fitting

One-touch fitting by SMC.
[Features]
· One-touch insertion and removal.
· Can be used in vacuum to -100 kPa.
[Applications]
· Use to branch into six tubes at right angles to a female thread. Three individual parts rotate 360°.

(i)Caution

  • Please refer to the catalog for detailed specifications and materials.
  • Product images may be representative images. Refer to the catalog for details.

PDF

Part Number

Configured Part Number is shown.

Triple Branch Universal Male Elbow: 10-KQ2ZT (Sealant) Specifications

Triple Branch Universal Male Elbow: 10-KQ2ZT (Sealant) External Appearance

Triple Branch Universal Male Elbow: 10-KQ2ZT (Sealant) External Appearance

Triple Branch Universal Male Elbow: 10-KQ2ZT (Sealant) Dimensional Outline Drawing

Triple Branch Universal Male Elbow: 10-KQ2ZT (Sealant) Dimensional Outline Drawing

Applicable tubing outer diameter inchConnection thread
NPT
ModelH
(Hex size)
øD1Note) øD2L1L2L3A*MP1P2Effective Area
mm2
Minimum Port SizeWeight
g
Urethane
ø1/81/810-KQ2ZT01-34NS14.297.113.418.516.352.549.313.313.47.11.92.527.3
ø5/321/810-KQ2ZT03-34NS14.298.213.418.516.352.549.313.313.48.22.9328.2
ø3/161/810-KQ2ZT05-34NS14.299.113.418.416.352.549.313.313.49.13.73.529
ø1/41/810-KQ2ZT07-34NS14.2911.113.418.317.754.651.413.313.811.16.64.633.1
1/410-KQ2ZT07-35NS14.2911.113.418.321.15853.613.313.811.16.64.640
3/810-KQ2ZT07-36NS17.4611.113.418.322.559.454.713.313.811.16.64.652.4
ø5/161/410-KQ2ZT09-35NS17.4613.217.621.222.465.260.814.215.913.214.2660.9
3/810-KQ2ZT09-36NS1913.217.621.22365.861.114.215.913.214.2670.8
1/210-KQ2ZT09-37NS22.2313.217.621.227.27063.614.215.913.214.2697.3
ø3/81/410-KQ2ZT11-35NS22.2315.420.623.624.475.671.215.619.215.419.37100.2
3/810-KQ2ZT11-36NS22.2315.420.623.624.87671.315.619.215.419.37100.2
1/210-KQ2ZT11-37NS22.2315.420.623.628.779.973.515.619.215.419.37100.2
ø1/23/810-KQ2ZT13-36NS25.419.32727.929.686.882.11722.319.334.39.6182.3
1/210-KQ2ZT13-37NS25.419.32727.932.89083.61722.319.334.39.6200

*Reference dimensions after installation of NPT thread
Note) øD1 represents maximum diameter.

Applicable tubing outer diameter inchConnection thread
R
ModelH
(Hex size)
øD1Note) øD2L1L2L3A*MP1P2Effective Area
mm2
Minimum Port SizeWeight
g
Urethane
ø41/810-KQ2ZT04-01NS148.213.418.516.352.549.413.313.48.24.7327.7
1/410-KQ2ZT04-02NS148.213.418.520.756.952.213.313.48.24.7335.3
3/810-KQ2ZT04-03NS178.213.418.522.158.353.213.313.48.24.7347.2
ø61/810-KQ2ZT06-01NS1410.413.418.416.352.549.413.313.410.48.64.529.5
1/410-KQ2ZT06-02NS1410.413.418.420.756.952.213.313.410.48.64.537.2
3/810-KQ2ZT06-03NS1710.413.418.422.158.353.213.313.410.48.64.549.1
ø81/810-KQ2ZT08-01NS1913.217.621.21961.858.714.215.913.214.2665.1
1/410-KQ2ZT08-02NS1913.217.621.222.465.260.514.215.913.214.2662.3
3/810-KQ2ZT08-03NS1913.217.621.22365.860.714.215.913.214.2670.4
1/210-KQ2ZT08-04NS2213.217.621.227.27063.614.215.913.214.2697
ø101/410-KQ2ZT10-02NS2115.920.623.624.375.570.815.619.215.921.67.590.9
3/810-KQ2ZT10-03NS2115.920.623.624.775.970.815.619.215.921.67.590.7
1/210-KQ2ZT10-04NS2215.920.623.628.779.973.515.619.215.921.67.5112.7
ø121/410-KQ2ZT12-02NS2618.525.226.826.584.179.41721.618.535.39152.2
3/810-KQ2ZT12-03NS2618.525.226.826.984.579.41721.618.535.39142.6
1/210-KQ2ZT12-04NS2618.525.226.830.187.781.31721.618.535.39155.1

*Reference dimensions after installation of R thread
Note) øD1 represents maximum diameter.

Part Number
10-KQ2ZT01-34NS
10-KQ2ZT03-34NS
10-KQ2ZT04-01NS
10-KQ2ZT04-02NS
10-KQ2ZT04-03NS
10-KQ2ZT05-34NS
10-KQ2ZT06-01NS
10-KQ2ZT06-02NS
10-KQ2ZT06-03NS
10-KQ2ZT07-34NS
10-KQ2ZT07-35NS
10-KQ2ZT07-36NS
10-KQ2ZT08-01NS
10-KQ2ZT08-02NS
10-KQ2ZT08-03NS
10-KQ2ZT08-04NS
10-KQ2ZT09-35NS
10-KQ2ZT09-36NS
10-KQ2ZT09-37NS
10-KQ2ZT10-02NS
10-KQ2ZT10-03NS
10-KQ2ZT10-04NS
10-KQ2ZT11-35NS
10-KQ2ZT11-36NS
10-KQ2ZT11-37NS
10-KQ2ZT12-02NS
10-KQ2ZT12-03NS
10-KQ2ZT12-04NS
10-KQ2ZT13-36NS
10-KQ2ZT13-37NS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplicable Tube O.D.1
(φ)
Types of connection Connection screw

-

10 Piece(s) Quote 1/8NPT1/8

-

10 Piece(s) Quote 5/32NPT1/8

-

10 Piece(s) Quote 4R1/8

-

10 Piece(s) Quote 4R1/4

-

10 Piece(s) Quote 4R3/8

-

10 Piece(s) Quote 3/16NPT1/8

-

10 Piece(s) Quote 6R1/8

SGD 24.27

10 Piece(s) 46 Day(s) 6R1/4

SGD 25.43

10 Piece(s) 46 Day(s) 6R3/8

-

10 Piece(s) Quote 1/4NPT1/8

-

10 Piece(s) Quote 1/4NPT1/4

-

10 Piece(s) Quote 1/4NPT3/8

-

10 Piece(s) Quote 8R1/8

-

10 Piece(s) Quote 8R1/4

SGD 27.65

10 Piece(s) 46 Day(s) 8R3/8

-

10 Piece(s) Quote 8R1/2

-

10 Piece(s) Quote 5/16NPT1/4

-

10 Piece(s) Quote 5/16NPT3/8

-

10 Piece(s) Quote 5/16NPT1/2

-

5 Piece(s) Quote 10R1/4

-

5 Piece(s) Quote 10R3/8

-

5 Piece(s) Quote 10R1/2

-

10 Piece(s) Quote 3/8NPT1/4

-

10 Piece(s) Quote 3/8NPT3/8

-

10 Piece(s) Quote 3/8NPT1/2

-

1 Piece(s) Quote 12R1/4

SGD 39.78

10 Piece(s) 46 Day(s) 12R3/8

-

5 Piece(s) Quote 12R1/2

-

10 Piece(s) Quote 1/2NPT3/8

-

10 Piece(s) Quote 1/2NPT1/2

Loading...

  1. 1

Basic Information

Types Single-Action / Screw Fitting Type Screw Mount Branch Applicable Fluid Water / Air
Body Material PBT + Brass (Electroless nickel plating) Application Clean circumstance Thread Material Brass (Electroless nickel plating)
Packing, Material of O-Ring NBR Screw Mounting, Multipoint A Branch Branch A Triple branch ray
Operating Temperature(°C) -5::60 Number of Connection Tubes(piece) 6 Color White
Specifications With sealing agent Release button shape Perfect circle Release button color White
Custom-made specifications N/A

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)