(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Vacuum Pad (Soft Bellows ) EA425PJ-615 (Part Numbers)

Vacuum Pad (Soft Bellows ) EA425PJ-615

【Product Specifications】
・Material …Nitrile
・size (mm) …Dia 15×17.5(H)

Part Number

Configured Part Number is shown.

EA425PJ-615

Part Number
EA425PJ-615
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 13.18

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Basic Information

Pad Type Soft Pad Shape Soft Bellows Mounting Method Attachment Type
Rubber Group Material Nitrile Rubber Material Rubber Group Color Black
Main Body Type Single Pad Unit JAN Code 4548745847604 Size (mm) ø 15×17.5(H)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)