(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Transparent Lighting Large Type Surface Emission Transmissive Type TY Series / TH Series

Transparent Lighting Large Type Surface Emission Transmissive Type TY Series / TH Series

This low-cost large transmissive light is highly uniform. The combination of high-brightness power LED and special optical design provides high quality and uniform surface emission irradiation. Power-saving design ensures only a small amount of power is used, even with a large illuminating surface.

[Applications] Various shape recognition, dimension measurement, foreign matter inspection, liquid level checking, pinhole inspection, sheet material inspection, etc.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

LTY-C1010

 
Part Number
LTY-C1010
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 1,201.04

1 Piece(s) 12 Day(s) or more

Loading...

  1. 1

Basic Information

Light Type Visible Light Main Body Type Rectangular Emitting Color Red
Irradiation Direction Vertical Emitter Light Source Since light Irradiation Light Type Surface Emission
Width W (Range)(mm) 100.1~150 Width W(mm) 130 Length L (Range)(mm) 150.1~200
Length L(mm) 160 Power Consumption (Range)(W) 3.1~4 Power Consumption(W) 4
Height H (Range)(mm) 40.1~70 Height H (The max. value is applied for Flexible Type)(mm) 45 Type Standard Type
Light Emitting Part Size(mm) L100×W100

Please check the type/dimensions/specifications of the part LTY-C1010 in the Transparent Lighting Large Type Surface Emission Transmissive Type TY Series / TH Series series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)