(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Direct Lighting Direct Irradiation Bar Type DL Series (UVDL-8415-400)

Direct Lighting Direct Irradiation Bar Type DL Series UVDL-8415-400

A bar type lighting fixture in which LED elements are mounted along a line. Mountable in high densities from 4 mm element pitch. Directly illuminates targets thanks to its high illuminance.
Also supports the optional mounting of diffusion plates and polarizing plates.

[Applications] Inspection for various foreign matter, reading of various characters, product presence inspection, light source for line sensor cameras, etc.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

  • The letters used for red light emission in the catalog are incorrect.
    Forward) Red → R
    Incorrect: Red → L

PDF

Japanese Only

Part Number

Configured Part Number is shown.

UVDL-8415-400

 
Part Number
UVDL-8415-400
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipWidth W (Range)
(mm)
Width W
(mm)
Length L (Range)
(mm)
Length L
(mm)
Power Consumption (Range)
(W)
Power Consumption
(W)
Height H (The max. value is applied for Flexible Type)
(mm)
Wavelength
(nm)
Light Emitting Part Size
(mm)

SGD 1,576.01

1 Piece(s) 12 Day(s) or more 10–251780.1~100944.1~54.822400L84×W15

Loading...

  1. 1

Basic Information

Light Type Ultraviolet Main Body Type Bar Shape Irradiation Direction Vertical Emitter
Light Source Since light Irradiation Light Type Direct Light Height H (Range)(mm) 20.1~30

Please check the type/dimensions/specifications of the part UVDL-8415-400 in the Direct Lighting Direct Irradiation Bar Type DL Series series.

Similar Part Numbers

Part Number
UVDL-70027-375
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipWidth W (Range)
(mm)
Width W
(mm)
Length L (Range)
(mm)
Length L
(mm)
Power Consumption (Range)
(W)
Power Consumption
(W)
Height H (The max. value is applied for Flexible Type)
(mm)
Wavelength
(nm)
Light Emitting Part Size
(mm)

SGD 8,182.10

1 Piece(s) 12 Day(s) or more 25.1~4037600.1~100071050.1~8058.827375L700×W27

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)