(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

TRUSCO Resin Socket for Hose Mounting (Part Numbers)

TRUSCO Resin Socket for Hose Mounting

[Features]
· Hose barb type.
· One-touch connection method.
· Equipped with a safety lock mechanism as standard.
· Adopts engineering plastic for excellent resistance to wear.
· Lightweight and does not rust as it is made of plastic.
[Applications]
· Various air pipes.
· For automotive industry, food industry, etc.
· Various devices and equipment piping.
· Air tools and pneumatic equipment.
[Product Specifications]
· Max. Operating Pressure (MPa): 1.0 MPa
· Withstand pressure (MPa): -
· Hose size of the opposite side (mm): 10
· Applicable Fluid: Air
· Operating temperature (°C): 0 to 50
· Applicable Fluid: Air
· Operating temperature range: 0 to 50 °C
· Max. Operating Pressure: 0.98 MPa
· Single Passage Opening Closing Type
· For hose mounting
· JAN code: 4989999479126
· Trusco Code: 819-5066
· Mass: 23 g
[Material / Finish]
· Body: Polyphenylene Ether (PPE) + Nylon (PA)
· Rubber Sealant: Nitrile Rubber (NBR)

(i)Caution

  • Only TRS-T2NR has a reinforcement insert (brass) in the barb part.

Part Number

Configured Part Number is shown.

TRS-T3NR

Part Number
TRS-T3NR
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 11.31

1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Joint Type With One-Touch Couplings Body Material Resin Applicable Fluid Air
Type Standard Valve Structure Single Passage Opening Closing Type Seal Material NBR
Operating Temperature Range(°C) 0::50 Operating Pressure Range(MPa) ::1.0 Hose size of the mating side(mm) 10
JAN code 4989999479126 Ordering Code 819-5066 Mass(g) 23

Please check the type/dimensions/specifications of the part TRS-T3NR in the TRUSCO Resin Socket for Hose Mounting series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)