(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Door Slider, Line 6/8 Slide Door Rail ASDRH/ASDRL (Part Numbers)

Door Slider, Line 6/8 Slide Door Rail ASDRH/ASDRL

Sliding door rail. [Materials]Aluminum "treated" anodized

(i)Caution

  • This is a representative image. See the product standards for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
ASDRL-2000
L6-ASDRH-2000
L6-ASDRL-2000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHS

SGD 23.52

1 Piece(s) 6 Day(s) or more 10

SGD 32.03

1 Piece(s) 9 Day(s) 10

SGD 23.14

1 Piece(s) 9 Day(s) 10

Loading...

  1. 1

Basic Information

Application For Sliding Door Type Frame Material Aluminum

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)