(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Three-way ball valve, full bore type (Part Numbers)

Three-way ball valve, full bore type

[Main Body Shape]Horizontal 3-direction, [Main Body Materials] Brass with surface treatment options: Nickel plating

Part Number

Configured Part Number is shown.

Part Number
EA470B-3
EA470B-4
EA470B-6
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSupply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal JAN Code Bore Diameter (Channel Diameter)
(mm)

SGD 168.25

1 Piece(s) 4 Day(s) or more 3/8B3/8B451834014370813

SGD 168.25

1 Piece(s) 4 Day(s) or more 1/2B1/2B451834014371513

SGD 168.25

1 Piece(s) 4 Day(s) or more 3/4B3/4B451834014372218

Loading...

  1. 1

Basic Information

Main Body Shape Horizontal Type 3-Direction Material Brass Supply Side, Connection Type G
Control Side, Connection Type G Handle Shape Lever Operating Pressure Range(MPa) null::3.4
Specifications Full-bore type Pressure resistant 3.4 MPa (35 kgf/cm2) Surface Treatment Nickel plating

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)