(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Mini Ball Valve EA425TB-41 (Part Numbers)

Mini Ball Valve EA425TB-41

【Product Specifications】
・Material-Body resin portion:PBT, Metal department:brass(rust-resistant electroless nickel plating)
・Operating pressure range- 0 to 0.7MPa
・Service temperature range-0 to 60℃(no freezing)
・Applicable fluid-Air
・Tube dia.-4mm
・Thread size-R1/8

Part Number

Configured Part Number is shown.

EA425TB-41

Part Number
EA425TB-41
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 21.19

1 Piece(s) 4 Day(s) or more

Loading...

  1. 1

Basic Information

Effective Cross-Sectional Area 3.8 mm2 Thread size R1/8" Specification 1 ·Materials: Body resin part: PBT, metal part: Brass (electroless nickel plating) / Working pressure range: 0/0.7 MPa/Operating temperature range: 0/60°C (no freezing) / Fluid used: Air
Specifications 2 ·Effective Cross-Sectional Area: 3.8 mm2·Thread size: R1/8""·Tube outer diameter: 4 mm with scale on lever. Easy flow rate adjustment possible·JAN: 4518340067806

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)