(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

male threaded plug (Connection screw R) (Part Numbers)

male threaded plug (Connection screw R)

【Product Specifications】
・Screw dim.…R (PT) 1/2
・Qty. per unit…1 pc

Part Number

Configured Part Number is shown.

Part Number
EA140DB-12
EA140DB-13
EA140DB-14
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal thread (inch) JAN Code

SGD 6.76

1 Piece(s) 4 Day(s) or more 1/44518340332348

SGD 6.76

1 Piece(s) 4 Day(s) or more 3/84518340332355

SGD 8.36

1 Piece(s) 4 Day(s) or more 1/24518340332362

Loading...

  1. 1

Basic Information

Male/Female Plug (Male) Type Standard Valve Structure Single Passage Opening Closing Type
Operating Environment/Applications Standard Operating fluid Air Thread type R (Tapered male thread for pipes)
Type 20 type Sealing Material NBR Main Body Materials Steel (chrome plating)
Types of connection parts Male Thread Type Specifications For air Operating Pressure 1.5 MPa
Quantity 1 pc.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)