(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Stainless Steel Sprue (Unify) (UNC)【100 Pieces Per Package】 (Part Numbers)

Stainless Steel Sprue (Unify) (UNC)

[Material] Stainless Steel
[Surface Processing] Bare

(i)Caution

  • This is a representative image. See the product standards for details.

Part Number

Configured Part Number is shown.

Part Number
SPNSUA-SUS-UNCNO.2-1
SPNSUA-SUS-UNCNO.2-1.5
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHSNominal Length

SGD 120.73

100 Pieces Per Package

1 Pack(s) 11 Day(s) or more 101D

SGD 104.77

100 Pieces Per Package

1 Pack(s) 4 Day(s) or more 101.5D

Loading...

  1. 1

Basic Information

Type Standard Material Stainless Steel Screw Type Unify (coarse) Thread
Thread Dia. (After inserted), Unified(inch) #2-56 Notch Available Shape Standard
Sales Unit Box/Package Surface Treatment Fabric

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)