(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Reinforcing Plate 25 (Part Numbers)

Reinforcing Plate 25

[Applications]
· Serial connection reinforcement products, dedicated for 25 series frames.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
SP2A-B
SP2A-H
SP2B-B
SP2B-H
SP2C-B
SP2C-H
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSSpecifications

SGD 28.52

1 Piece(s) 10 Day(s) or more -25 Series General Purpose (With Bolt/Nut for Mounting)

SGD 18.15

1 Piece(s) 10 Day(s) or more 1025 Series General Purpose (Single Reinforcement Plate)

SGD 45.76

1 Piece(s) 10 Day(s) or more -For F240 (With Bolt/Nut for Mounting)

SGD 25.97

1 Piece(s) 10 Day(s) or more 10For F240 (Single Reinforcement Plate)

SGD 61.11

1 Piece(s) 10 Day(s) or more -For F255 (With Bolt/Nut for Mounting)

SGD 33.98

1 Piece(s) 10 Day(s) or more 10For F255 (Single Reinforcement Plate)

Loading...

  1. 1

Basic Information

Shape Square type Extrusion Series 25 Series (7.2 mm groove width type) YUKI LABORATORY Material SUS304

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)