(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

TRUSCO Rod End Lubricated Type Female Thread【1-2 Pieces Per Package】 (Part Numbers)

TRUSCO Rod End Lubricated Type Female Thread

[Features]
· Excellent abrasion and corrosion resistance with superior rigidity
· Lubricant can be supplied to the sliding surface via a grease nipple on the body.

[Applications]
· Various transport machinery parts
· Various manufacturing machinery parts
· FA equipment.
·
Packaging machinery parts·
Textile machinery parts·
Agricultural machinery parts· Robot parts.

Part Number

Configured Part Number is shown.

PHS10

Part Number
PHS10
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipConnecting Screw M Shaft diameter d
(Ø)
Connecting Thread Direction Basic Dynamic Load Rating
(kN)
Allowable Tilt Angle α
(deg)
Overall width
(mm)
Center Distance
(mm)
Full height
(mm)
Quantity / Number per Box JAN code Ordering Code Mass/box
(g)

SGD 29.54

2 Pieces Per Package

1 Pack(s) 4 Day(s) or more [M10] M10×1.5010Right Screw101328435724989999347609280-761177

Loading...

  1. 1

Basic Information

Type Rod End Bearing Rod End Bearing Type Standard Main Body Material Steel
Connecting Thread Shape Female Thread Ball Material High carbon chromium bearing steel Lace Material Special Copper Alloy Self-lubricating Synthetic Resin
Operating Temperature Range(°C) -50::230 Lubrication Method Lubrication

Please check the type/dimensions/specifications of the part PHS10 in the TRUSCO Rod End Lubricated Type Female Thread series.

Similar Part Numbers

Part Number
PHS12
PHS14
PHS16
PHS18
PHS20
PHS22
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipConnecting Screw M Shaft diameter d
(Ø)
Connecting Thread Direction Basic Dynamic Load Rating
(kN)
Allowable Tilt Angle α
(deg)
Overall width
(mm)
Center Distance
(mm)
Full height
(mm)
Quantity / Number per Box JAN code Ordering Code Mass/box
(g)

SGD 18.92

1 Piece(s) 8 Day(s) [M12] M12×1.7512Right Screw13.41332506614989999347616280-7629100

SGD 22.42

1 Piece(s) 8 Day(s) [M14] M14×2.0014Right Screw171636577514989999347623280-7637160

SGD 28.22

1 Piece(s) 8 Day(s) [M16] M16×2.0016Right Screw21.61542648514989999347630280-7645220

SGD 32.77

1 Piece(s) 4 Day(s) or more [M18] M18×1.5018Right Screw261546719414989999347647280-7653320

SGD 40.26

1 Piece(s) 4 Day(s) or more [M20] M20 × 1.5020Right Screw31.414507710214989999347654280-7661420

SGD 48.07

1 Piece(s) 4 Day(s) or more [M22] M22 × 1.5022Right Screw3815548411114989999347661280-7670540

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)