(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Adjustable Torque Lever QLTL

Part Number

Configured Part Number is shown.

 
Part Number
QLTL120
QLTL120-RA
QLTL120-RL
QLTL160
QLTL160-RA
QLTL160-RL
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSTypes Mounting Screw M Mounting Screw M1 Mounting Hole d (Diameter D2)
(φ)
Type

SGD 118.39

1 Piece(s) 9 Day(s) 10Standard TypeM5×0.8--120

SGD 34.34

1 Piece(s) 9 Day(s) 10Adapters for removable typeM5×0.8-6120

SGD 149.44

1 Piece(s) 9 Day(s) 10Removable Type-M5×0.86120

SGD 168.02

1 Piece(s) 9 Day(s) 10Standard TypeM6×1--160

SGD 35.76

1 Piece(s) 7 Day(s) or more 10Adapters for removable typeM6×1-8160

SGD 162.81

1 Piece(s) 7 Day(s) or more 10Removable Type-M6×18160

Loading...

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)