(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

186, Adjustable Hinge (for Heavy Load) (Part Numbers)

186, Adjustable Hinge (for Heavy Load)

Hinges for heavy stainless steel doors.
[Features]
·Heavy door hinge made of SUS304.
·Door weight 80 kg or less.
·Mounting screw countersunk wood screw W3.8 × D32 mm.
·Test data 200,000 times repeated opening and closing tested (with 2 hinges door weight 80 kg).
·Estimated weight of the door: 50 kg or more and less than 80 kg.
·Materials: (Leaf) Stainless steel SUS304, axis core: Stainless steel SUS304.
[Applications]
·Ideal as a hinge for heavy doors.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

186-1-1

 
Part Number
186-1-1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 458.69

1 Piece(s) 9 Day(s) or more

Loading...

  1. 1

Basic Information

Length L(mm) 127 Flat Hinge Type Rectangle shaped Width W(mm) 140
Body Material SUS304 Main Body Type Flat Hinges Operating Environment Standard
Mounting Method Screw Additional Function No Mounting Screw Hole Type Countersinks
Main Body Surface Treatment Hair line Reversed For Right Side Specifications Imposition Hinge

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)