(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Clamp Bolt (AMWPD-M)

Part Number

Configured Part Number is shown.

 
Part Number
AMWPD40-M8
AMWPD40-M10
AMWPD63-M12
AMWPD63-M16
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSNominal of Thread M Applicable air intake clamp

SGD 31.62

1 Piece(s) 9 Day(s) 10M8×1.25AMWPD40-W

SGD 31.62

1 Piece(s) 6 Day(s) or more 10M10×1.5AMWPD40-W

SGD 36.84

1 Piece(s) 9 Day(s) 10M12×1.75AMWPD63-W

SGD 36.84

1 Piece(s) 9 Day(s) 10M16×2AMWPD63-W

Loading...

  1. 1

Basic Information

Type Related Part

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)