(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Long Hinge【2 Pieces Per Package】 (Part Numbers)

Long Hinge

High Logic flat hinges, leaf hinges, horizontal hinges. Body type: flat hinge; square plate; main body material: steel; mounting method: screw mount; mounting screw hole type: countersunk hole; quantity: 2 pcs.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
PY695
PY696
PY698
PY699
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipLength
(mm)
Width
(mm)
Plate Thickness
(mm)
Header dimension
(mm)

SGD 7.58

2 Pieces Per Package

1 Pack(s) 6 Day(s) or more 20731W55×H120×D9

SGD 7.58

2 Pieces Per Package

1 Pack(s) 5 Day(s) or more 25741.2W55×H120×D9

SGD 8.76

2 Pieces Per Package

1 Pack(s) 5 Day(s) or more 38911.2W55×H120×D10

SGD 12.72

2 Pieces Per Package

1 Pack(s) 5 Day(s) or more 511161.2W75×H120×D22

Loading...

  1. 1

Basic Information

Flat Hinge Type Rectangle shaped Body Material Iron Main Body Type Flat Hinges
Operating Environment Standard Mounting Method Screw Additional Function No
Mounting Screw Hole Type Countersinks Qty. 2 pcs.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)