(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Guided Block Cylinder TXU Series (Part Numbers)

Guided Block Cylinder TXU Series

MISUM-VONA products are carefully selected products from rapidly growing Asian manufacturers based on the needs of our customers. Choose the product that best suits your current needs. Founded in 1988, Cheric Taiwan pneumatic equipment parts have received high praise on the world market. Their cylinder quality gets particularly high reviews, and is used in various fields.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
TXU16X50
TXU16X50-[SB,​SD,​SF][1,​2]
TXU16X75
TXU16X75-[SB,​SD,​SF][1,​2]
TXU16X100
TXU16X100-[SB,​SD,​SF][1,​2]
TXU16X125
TXU16X125-[SB,​SD,​SF][1,​2]
TXU16X150
TXU16X150-[SB,​SD,​SF][1,​2]
TXU20X50
TXU20X50-[SB,​SD,​SF][1,​2]
TXU20X75
TXU20X75-[SB,​SD,​SF][1,​2]
TXU20X100
TXU20X100-[SB,​SD,​SF][1,​2]
TXU20X125
TXU20X125-[SB,​SD,​SF][1,​2]
TXU20X150
TXU20X150-[SB,​SD,​SF][1,​2]
TXU25X50
TXU25X50-[SB,​SD,​SF][1,​2]
TXU25X75
TXU25X75-[SB,​SD,​SF][1,​2]
TXU25X100
TXU25X100-[SB,​SD,​SF][1,​2]
TXU25X125
TXU25X125-[SB,​SD,​SF][1,​2]
TXU25X150
TXU25X150-[SB,​SD,​SF][1,​2]
TXU32X50
TXU32X50-[SB,​SD,​SF][1,​2]
TXU32X75
TXU32X75-[SB,​SD,​SF][1,​2]
TXU32X100
TXU32X100-[SB,​SD,​SF][1,​2]
TXU32X125
TXU32X125-[SB,​SD,​SF][1,​2]
TXU32X150
TXU32X150-[SB,​SD,​SF][1,​2]
TXU32X175
TXU32X175-[SB,​SD,​SF][1,​2]
TXU32X200
TXU32X200-[SB,​SD,​SF][1,​2]
TXU32X250
TXU32X250-[SB,​SD,​SF][1,​2]
TXU40X50
TXU40X50-[SB,​SD,​SF][1,​2]
TXU40X75
TXU40X75-[SB,​SD,​SF][1,​2]
TXU40X100
TXU40X100-[SB,​SD,​SF][1,​2]
TXU40X125
TXU40X125-[SB,​SD,​SF][1,​2]
TXU40X150
TXU40X150-[SB,​SD,​SF][1,​2]
TXU40X175
TXU40X175-[SB,​SD,​SF][1,​2]
TXU40X200
TXU40X200-[SB,​SD,​SF][1,​2]
TXU40X250
TXU40X250-[SB,​SD,​SF][1,​2]
TXU50X50
TXU50X50-[SB,​SD,​SF][1,​2]
TXU50X75
TXU50X75-[SB,​SD,​SF][1,​2]
TXU50X100
TXU50X100-[SB,​SD,​SF][1,​2]
TXU50X125
TXU50X125-[SB,​SD,​SF][1,​2]
TXU50X150
TXU50X150-[SB,​SD,​SF][1,​2]
TXU63X50
TXU63X50-[SB,​SD,​SF][1,​2]
TXU63X75
TXU63X75-[SB,​SD,​SF][1,​2]
TXU63X100
TXU63X100-[SB,​SD,​SF][1,​2]
TXU63X125
TXU63X125-[SB,​SD,​SF][1,​2]
TXU63X150
TXU63X150-[SB,​SD,​SF][1,​2]
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipStroke
(mm)
Table Size: Length L
(mm)
Tube I.D.
(Ø)
Operating Speed
(mm/s)
Table Size: Width W
(mm)
Table Size: Height H
(mm)
Pneumatic Fitting Diameter Sensor Qty. Sensor Quantity Sensor Type

-

1 Piece(s) 14 Day(s) 50951630~5006629M5--None

-

1 Piece(s) 14 Day(s) 50951630~5006629M51 pc / 2 pc-ACS-30F / ACS-9B / ACS-9D

-

1 Piece(s) 14 Day(s) 751201630~5006629M5--None

-

1 Piece(s) 14 Day(s) 751201630~5006629M51 pc / 2 pc-ACS-30F / ACS-9B / ACS-9D

-

1 Piece(s) 14 Day(s) 1001451630~5006629M5--None

-

1 Piece(s) 14 Day(s) 1001451630~5006629M51 pc / 2 pc-ACS-30F / ACS-9B / ACS-9D

-

1 Piece(s) 14 Day(s) 1251701630~5006629M5--None

-

1 Piece(s) 14 Day(s) 1251701630~5006629M51 pc / 2 pc-ACS-30F / ACS-9B / ACS-9D

-

1 Piece(s) 14 Day(s) 1501951630~5006629M5--None

-

1 Piece(s) 14 Day(s) 1501951630~5006629M51 pc / 2 pc-ACS-30F / ACS-9B / ACS-9D

-

1 Piece(s) 14 Day(s) 50972030~5008234M5--None

-

1 Piece(s) 14 Day(s) 50972030~5008234M51 pc / 2 pc-ACS-30F / ACS-9B / ACS-9D

-

1 Piece(s) 14 Day(s) 751222030~5008234M5--None

-

1 Piece(s) 14 Day(s) 751222030~5008234M51 pc / 2 pc-ACS-30F / ACS-9B / ACS-9D

-

1 Piece(s) 14 Day(s) 1001472030~5008234M5--None

-

1 Piece(s) 14 Day(s) 1001472030~5008234M51 pc / 2 pc-ACS-30F / ACS-9B / ACS-9D

-

1 Piece(s) 14 Day(s) 1251722030~5008234M5--None

-

1 Piece(s) 14 Day(s) 1251722030~5008234M51 pc / 2 pc-ACS-30F / ACS-9B / ACS-9D

-

1 Piece(s) 14 Day(s) 1501972030~5008234M5--None

-

1 Piece(s) 14 Day(s) 1501972030~5008234M51 pc / 2 pc-ACS-30F / ACS-9B / ACS-9D

-

1 Piece(s) 14 Day(s) 50982530~5009240M5--None

-

1 Piece(s) 14 Day(s) 50982530~5009240M51 pc / 2 pc-ACS-30F / ACS-9B / ACS-9D

-

1 Piece(s) 14 Day(s) 751232530~5009240M5--None

-

1 Piece(s) 14 Day(s) 751232530~5009240M51 pc / 2 pc-ACS-30F / ACS-9B / ACS-9D

-

1 Piece(s) 14 Day(s) 1001482530~5009240M5--None

-

1 Piece(s) 14 Day(s) 1001482530~5009240M51 pc / 2 pc-ACS-30F / ACS-9B / ACS-9D

-

1 Piece(s) 14 Day(s) 1251732530~5009240M5--None

-

1 Piece(s) 14 Day(s) 1251732530~5009240M51 pc / 2 pc-ACS-30F / ACS-9B / ACS-9D

-

1 Piece(s) 14 Day(s) 1501982530~5009240M5--None

-

1 Piece(s) 14 Day(s) 1501982530~5009240M51 pc / 2 pc-ACS-30F / ACS-9B / ACS-9D

-

1 Piece(s) 14 Day(s) 501033230~50011246Rc1/8--None

-

1 Piece(s) 14 Day(s) 501033230~50011246Rc1/81 pc / 2 pc-ACS-30F / ACS-9B / ACS-9D

-

1 Piece(s) 14 Day(s) 751283230~50011246Rc1/8--None

-

1 Piece(s) 14 Day(s) 751283230~50011246Rc1/81 pc / 2 pc-ACS-30F / ACS-9B / ACS-9D

-

1 Piece(s) 14 Day(s) 1001533230~50011246Rc1/8--None

-

1 Piece(s) 14 Day(s) 1001533230~50011246Rc1/81 pc / 2 pc-ACS-30F / ACS-9B / ACS-9D

-

1 Piece(s) 14 Day(s) 1251783230~50011246Rc1/8--None

-

1 Piece(s) 14 Day(s) 1251783230~50011246Rc1/81 pc / 2 pc-ACS-30F / ACS-9B / ACS-9D

-

1 Piece(s) 14 Day(s) 1502033230~50011246Rc1/8--None

-

1 Piece(s) 14 Day(s) 1502033230~50011246Rc1/81 pc / 2 pc-ACS-30F / ACS-9B / ACS-9D

-

1 Piece(s) 14 Day(s) 1752283230~50011246Rc1/8--None

-

1 Piece(s) 14 Day(s) 1752283230~50011246Rc1/81 pc / 2 pc-ACS-30F / ACS-9B / ACS-9D

-

1 Piece(s) 14 Day(s) 2002533230~50011246Rc1/8--None

-

1 Piece(s) 14 Day(s) 2002533230~50011246Rc1/81 pc / 2 pc-ACS-30F / ACS-9B / ACS-9D

-

1 Piece(s) 14 Day(s) 2503033230~50011246Rc1/8--None

-

1 Piece(s) 14 Day(s) 2503033230~50011246Rc1/81 pc / 2 pc-ACS-30F / ACS-9B / ACS-9D

-

1 Piece(s) 14 Day(s) 501034030~50012454Rc1/8--None

-

1 Piece(s) 14 Day(s) 501034030~50012454Rc1/8-1 Piece / 2 PiecesACS-30F / ACS-9B / ACS-9D

-

1 Piece(s) 14 Day(s) 751284030~50012454Rc1/8--None

-

1 Piece(s) 14 Day(s) 751284030~50012454Rc1/8-1 Piece / 2 PiecesACS-30F / ACS-9B / ACS-9D

-

1 Piece(s) 14 Day(s) 1001534030~50012454Rc1/8--None

-

1 Piece(s) 14 Day(s) 1001534030~50012454Rc1/8-1 Piece / 2 PiecesACS-30F / ACS-9B / ACS-9D

-

1 Piece(s) 14 Day(s) 1251784030~50012454Rc1/8--None

-

1 Piece(s) 14 Day(s) 1251784030~50012454Rc1/8-1 Piece / 2 PiecesACS-30F / ACS-9B / ACS-9D

-

1 Piece(s) 14 Day(s) 1502034030~50012454Rc1/8--None

-

1 Piece(s) 14 Day(s) 1502034030~50012454Rc1/8-1 Piece / 2 PiecesACS-30F / ACS-9B / ACS-9D

-

1 Piece(s) 14 Day(s) 1752284030~50012454Rc1/8--None

-

1 Piece(s) 14 Day(s) 1752284030~50012454Rc1/8-1 Piece / 2 PiecesACS-30F / ACS-9B / ACS-9D

-

1 Piece(s) 14 Day(s) 2002534030~50012454Rc1/8--None

-

1 Piece(s) 14 Day(s) 2002534030~50012454Rc1/8-1 Piece / 2 PiecesACS-30F / ACS-9B / ACS-9D

-

1 Piece(s) 14 Day(s) 2503034030~50012454Rc1/8--None

-

1 Piece(s) 14 Day(s) 2503034030~50012454Rc1/8-1 Piece / 2 PiecesACS-30F / ACS-9B / ACS-9D

-

1 Piece(s) 14 Day(s) 50985030~35014862Rc1/4--None

-

1 Piece(s) 14 Day(s) 50985030~35014862Rc1/4-1 Piece / 2 PiecesACS-30F / ACS-9B / ACS-9D

-

1 Piece(s) 14 Day(s) 751235030~35014862Rc1/4--None

-

1 Piece(s) 14 Day(s) 751235030~35014862Rc1/4-1 Piece / 2 PiecesACS-30F / ACS-9B / ACS-9D

-

1 Piece(s) 14 Day(s) 1001485030~35014862Rc1/4--None

-

1 Piece(s) 14 Day(s) 1001485030~35014862Rc1/4-1 Piece / 2 PiecesACS-30F / ACS-9B / ACS-9D

-

1 Piece(s) 14 Day(s) 1251735030~35014862Rc1/4--None

-

1 Piece(s) 14 Day(s) 1251735030~35014862Rc1/4-1 Piece / 2 PiecesACS-30F / ACS-9B / ACS-9D

-

1 Piece(s) 14 Day(s) 1501985030~35014862Rc1/4--None

-

1 Piece(s) 14 Day(s) 1501985030~35014862Rc1/4-1 Piece / 2 PiecesACS-30F / ACS-9B / ACS-9D

-

1 Piece(s) 14 Day(s) 501006330~35016077Rc1/4--None

-

1 Piece(s) 14 Day(s) 501006330~35016077Rc1/4-1 Piece / 2 PiecesACS-30F / ACS-9B / ACS-9D

-

1 Piece(s) 14 Day(s) 751256330~35016077Rc1/4--None

-

1 Piece(s) 14 Day(s) 751256330~35016077Rc1/4-1 Piece / 2 PiecesACS-30F / ACS-9B / ACS-9D

-

1 Piece(s) 14 Day(s) 1001506330~35016077Rc1/4--None

-

1 Piece(s) 14 Day(s) 1001506330~35016077Rc1/4-1 Piece / 2 PiecesACS-30F / ACS-9B / ACS-9D

-

1 Piece(s) 14 Day(s) 1251756330~35016077Rc1/4--None

-

1 Piece(s) 14 Day(s) 1251756330~35016077Rc1/4-1 Piece / 2 PiecesACS-30F / ACS-9B / ACS-9D

-

1 Piece(s) 14 Day(s) 1502006330~35016077Rc1/4--None

-

1 Piece(s) 14 Day(s) 1502006330~35016077Rc1/4-1 Piece / 2 PiecesACS-30F / ACS-9B / ACS-9D

Loading...

  1. 1

Basic Information

Type Table Type Table Material Aluminum Alloy Environment General Purpose
Guide Type Slide Guide Max. Operating Pressure(MPa) 0.15 Min. Operating Pressure(MPa) 0.7
Bushing Specification Linear Bushing

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)