(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Header Insulation Cover (Part Numbers)

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
S-HDCV-1
S-HDCV-2
S-HDCV-3
S-HDCV-4
S-HDCV-5
S-HDCV-6
S-HDCV-7
S-HDCV-8
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNumber of Branch Holes L
(mm)

SGD 14.65

1 Piece(s) 7 Day(s) or more 190

SGD 15.96

1 Piece(s) 7 Day(s) or more 2140

SGD 16.55

1 Piece(s) 7 Day(s) or more 3190

SGD 18.31

1 Piece(s) 7 Day(s) or more 4240

SGD 20.21

1 Piece(s) 7 Day(s) or more 5290

SGD 21.98

1 Piece(s) 7 Day(s) or more 6340

SGD 26.37

1 Piece(s) 7 Day(s) or more 7390

SGD 30.47

1 Piece(s) 7 Day(s) or more 8440

Loading...

  1. 1

Basic Information

Material Resin Type Heat-Retention Material (with branches) Pipe Opening Type fixation
Surface Treatment No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)