(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

One Touch Fitting, Bulkhead Union (Part Numbers)

One Touch Fitting, Bulkhead Union

Brand-name products provided by MISUMI-VONA are offered based on customers' needs and carefully selected from products by Asian manufacturers. Select items according to your various usage scenarios. A Chinese manufacturer of pneumatic device accessories founded in 1986. Since obtaining ISO 9001 certification in 1998, the company has focused on quality. MISUMI-VONA has widely rolled out fittings and silencers.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
EPM4
EPM6
EPM8
EPM10
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplicable Tube O.D.1
(φ)
Rod Quantity
(piece)

SGD 2.09

100 Piece(s) 4 Day(s) 4100

SGD 2.26

100 Piece(s) 4 Day(s) 6100

SGD 2.47

50 Piece(s) 4 Day(s) 850

SGD 3.19

25 Piece(s) 4 Day(s) 1025

Loading...

  1. 1

Basic Information

Types One-Touch Couplings Fitting Type Union with same diameter Applicable Fluid Air
Body Material Brass Application Standard/Mini Thread Material Standard (Brass)
Seal Material Standard (NBR) Union, Equal Dia. Partition unions Operating Temperature(°C) 0::60

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)