(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Pillow Ball (Part Numbers)

Pillow Ball
  • On Sale Till 31/03/2025
  • Volume Discount

[Features]
· Contains an oil groove and one oil hole on the outer ring.
· Does not contain grease.
· Use with sufficient lubrication.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

POS10ECL

 
Part Number
POS10ECL
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSType Rod End Bearing Type Spherical Bearing Type Main Body Material Connecting Screw M Inner Dia. d
(Ø)
Connecting Thread Shape Connecting Thread Direction Liner Material Static load capacity Cs
(N)
Allowable Tilt Angle α
(deg)
Lubrication Method Maximum allowable temperature
(℃)
Dynamic Load Capacity Cd
(N)

SGD 20.35

1 Piece(s)Available 4 Day(s) or more 10Rod End BearingStandard-[Steel] Steel[M10] M10X1.510Male threadLeft Screw[Special Copper Alloy] Special Copper Alloy105008[Oil Free] Oil-Free Type15019600

Loading...

  1. 1

Basic Information

Ball Material Steel

Please check the type/dimensions/specifications of the part POS10ECL in the Pillow Ball series.

Similar Part Numbers

Part Number
PB16
PB20
PB22
POS10L
POS10LA
POS12
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSType Rod End Bearing Type Spherical Bearing Type Main Body Material Connecting Screw M Inner Dia. d
(Ø)
Connecting Thread Shape Connecting Thread Direction Liner Material Static load capacity Cs
(N)
Allowable Tilt Angle α
(deg)
Lubrication Method Maximum allowable temperature
(℃)
Dynamic Load Capacity Cd
(N)

SGD 39.29

1 Piece(s)Available 4 Day(s) or more -[Spherical Bearing] Spherical Slide Bearings-Standard[Steel] Steel-16--[Special Copper Alloy] Special Copper Alloy5040015[Lubrication] Oil Supply Type Insert Shape18021000

SGD 51.44

1 Piece(s)Available 9 Day(s) or more -[Spherical Bearing] Spherical Slide Bearings-Standard[Steel] Steel-20--[Special Copper Alloy] Special Copper Alloy7400015[Lubrication] Oil Supply Type Insert Shape18030800

SGD 60.34

1 Piece(s)Available 9 Day(s) or more -[Spherical Bearing] Spherical Slide Bearings-Standard[Steel] Steel-22--[Special Copper Alloy] Special Copper Alloy8970015[Lubrication] Oil Supply Type Insert Shape18037400

SGD 21.81

1 Piece(s)Available 5 Day(s) or more -Rod End BearingStandard-[Steel] Steel[M10] M10X1.510Male threadLeft Screw[Special Copper Alloy] Special Copper Alloy133008[Lubrication] Oil Supply Type Insert Shape1809810

SGD 21.50

1 Piece(s)Available 8 Day(s) or more 10Rod End BearingStandard-[Steel] Steel[M10] M10X1.510Male threadLeft Screw[Special Copper Alloy] Special Copper Alloy133008[Lubrication] Oil Supply Type Insert Shape1809810

SGD 21.28

1 Piece(s)Available 4 Day(s) or more -Rod End BearingStandard-[Steel] Steel[M12] M12X1.7512Male threadRight Screw[Special Copper Alloy] Special Copper Alloy169008[Lubrication] Oil Supply Type Insert Shape18013100

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)