(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Pillow Ball (Part Numbers)

Pillow Ball
  • On Sale Till 31/03/2025
  • Volume Discount

[Features]
· Contains an oil groove and one oil hole on the outer ring.
· Does not contain grease.
· Use with sufficient lubrication.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

POS5EC

 
Part Number
POS5EC
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSType Rod End Bearing Type Spherical Bearing Type Main Body Material Connecting Screw M Inner Dia. d
(Ø)
Connecting Thread Shape Connecting Thread Direction Liner Material Static load capacity Cs
(N)
Allowable Tilt Angle α
(deg)
Lubrication Method Maximum allowable temperature
(℃)
Dynamic Load Capacity Cd
(N)

SGD 17.42

1 Piece(s)Available 4 Day(s) or more -Rod End BearingStandard-[Steel] Steel[M5] M5X0.85Male threadRight Screw[PTFE] Special PTFE33408[Oil Free] Oil-Free Type1506540

Loading...

  1. 1

Basic Information

Ball Material Steel

Please check the type/dimensions/specifications of the part POS5EC in the Pillow Ball series.

Similar Part Numbers

Part Number
PB16
PB20
PB22
POS5L
POS5LA
POS6
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSType Rod End Bearing Type Spherical Bearing Type Main Body Material Connecting Screw M Inner Dia. d
(Ø)
Connecting Thread Shape Connecting Thread Direction Liner Material Static load capacity Cs
(N)
Allowable Tilt Angle α
(deg)
Lubrication Method Maximum allowable temperature
(℃)
Dynamic Load Capacity Cd
(N)

SGD 39.29

1 Piece(s)Available 4 Day(s) or more -[Spherical Bearing] Spherical Slide Bearings-Standard[Steel] Steel-16--[Special Copper Alloy] Special Copper Alloy5040015[Lubrication] Oil Supply Type Insert Shape18021000

SGD 51.44

1 Piece(s)Available 9 Day(s) or more -[Spherical Bearing] Spherical Slide Bearings-Standard[Steel] Steel-20--[Special Copper Alloy] Special Copper Alloy7400015[Lubrication] Oil Supply Type Insert Shape18030800

SGD 60.34

1 Piece(s)Available 9 Day(s) or more -[Spherical Bearing] Spherical Slide Bearings-Standard[Steel] Steel-22--[Special Copper Alloy] Special Copper Alloy8970015[Lubrication] Oil Supply Type Insert Shape18037400

SGD 18.88

1 Piece(s)Available 5 Day(s) or more -Rod End BearingStandard-[Steel] Steel[M5] M5X0.85Male threadLeft Screw[Special Copper Alloy] Special Copper Alloy33408[Lubrication] Oil Supply Type Insert Shape1803270

SGD 18.29

1 Piece(s)Available 8 Day(s) or more -Rod End BearingStandard-[Steel] Steel[M5] M5X0.85Male threadLeft Screw[Special Copper Alloy] Special Copper Alloy33408[Lubrication] Oil Supply Type Insert Shape1803270

SGD 14.94

1 Piece(s)Available 5 Day(s) or more -Rod End BearingStandard-[Steel] Steel[M6] M6X16Male threadRight Screw[Special Copper Alloy] Special Copper Alloy47308[Lubrication] Oil Supply Type Insert Shape1804200

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)