(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

M8 x 1.0 three-pin female connector for the sensor switch lead wire (elbow) (Part Numbers)

Part Number

Configured Part Number is shown.

M83FL-4.5B-02-PVC

 
Part Number
M83FL-4.5B-02-PVC
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 8.05

1 Piece(s) 12 Day(s) or more

Loading...

  1. 1

Basic Information

Type Connector Adapter type M8 Fitting type L-Type
Electric Wire Outer Diameter(φ) 4.5 Electric wire color Black (3-core) Wire Length(m) 2
Wire Film material Vinyl Chloride (PVC)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)