(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Controller for Pulse Driven Motor Pick & Place Unit (Part Numbers)

Controller for Pulse Driven Motor Pick & Place Unit

While selling the PPU X63 Series for many years, requests from customers are received, that is desired for a convenient motion controller due to the difficulty of selecting control equipment and the difficulty of programming.
This controller is a product that incorporates various ingenuity so that it can be easily handled such as even when using the PPU for the first time or when transporting at high speed.
Please use it together with MEG's PPU for FA planning such as automatic assembly system.
[Features]
・ It is compatible with all PPUs (X63 Series)
・ It has 14 types with a wide variety of operation patterns
・ It can be mounted on the side of PPU
・ Cycle time and stroke are set carefully

PDF

Japanese Only

Part Number

Configured Part Number is shown.

MPC020-PPU-RKII

Part Number
MPC020-PPU-RKII
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 647.27

1 Piece(s) 13 Day(s) or more

Loading...

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)