(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

J10K Bronze Soldered Gate Valve (JIS B 2011) <> (Part Numbers)

J10K Bronze Soldered Gate Valve (JIS B 2011) <<This Product Displays The New JIS Mark>>

[Features]
· Soldering ensures simple and reliable connections to valves and fittings.
· Also shuts out leakage from the fittings.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

J10-BSR-SE-N-50A

 
Part Number
J10-BSR-SE-N-50A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 258.13

1 Piece(s) 21 Day(s) or more

Loading...

  1. 1

Basic Information

Main Body Shape Straight Material CAC406 Applicable Fluid Water
Nominal Pressure 10K Supply Side, Connection Type Solder-type Supply Side, Plumbing Pipe Dia.(Ø) 53.98
Control Side, Connection Type Solder-type Controller Side, Plumbing Pipe Dia.(Ø) 53.98 Handle Shape Round-shaped handle
Operating Temperature Range(°C) -18::120 Maximum Allowable Pressure(MPa) ::0.7 L(mm) 110
H(mm) 301 D1(Ø) 110 Operation Method Manual
The size of the solder-type tube 2B(50A)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)