(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Chukoh flow fluorine resin film adhesive tape standard type

Chukoh flow fluorine resin film adhesive tape standard type

Standard Unit Price:
SGD 1,331.50-
Days to Ship :
8 Day(s)

Wide type with release paper. Ideal for large rolls and wide lining.

Basic Specifications

  • Product Type
    Adhesive Tape
  • Width(mm)
    1000
  • Length(m)
    10
  • Maximum Operating Temperature(°C)
    200
  • Amount Of Content
    1 Roll
Part Number
Amount Of Content

Refine by

  • 1 Roll
  • Clear
Nominal thickness(mm)

Refine by

  • 0.12
  • 0.13
  • 0.15
  • 0.17
  • 0.18
  • 0.29
  • 0.30
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
0.12
8 Day(s)
SGD 1,331.50

Part Number : AGF-400-3-1000-10M
Days to Ship 8 Day(s)
Standard Unit Price SGD 1,331.50
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Width(mm)
    1000
  • Length(m)
    10
  • Nominal thickness(mm)
    0.12
  • Maximum Operating Temperature(°C)
    200
1 Roll
0.17
8 Day(s)
SGD 2,390.50

Part Number : AGF-400-6-1000-10M
Days to Ship 8 Day(s)
Standard Unit Price SGD 2,390.50
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Width(mm)
    1000
  • Length(m)
    10
  • Nominal thickness(mm)
    0.17
  • Maximum Operating Temperature(°C)
    200
1 Roll
0.29
8 Day(s)
SGD 2,904.76

Part Number : AGF-400-10-1000-10M
Days to Ship 8 Day(s)
Standard Unit Price SGD 2,904.76
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Width(mm)
    1000
  • Length(m)
    10
  • Nominal thickness(mm)
    0.29
  • Maximum Operating Temperature(°C)
    200
1 Roll
0.13
8 Day(s)
SGD 1,331.50

Part Number : AGF-500-3-1000-10M
Days to Ship 8 Day(s)
Standard Unit Price SGD 1,331.50
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Width(mm)
    1000
  • Length(m)
    10
  • Nominal thickness(mm)
    0.13
  • Maximum Operating Temperature(°C)
    200
1 Roll
0.15
8 Day(s)
SGD 1,883.60

Part Number : AGF-500-4-1000-10M
Days to Ship 8 Day(s)
Standard Unit Price SGD 1,883.60
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Width(mm)
    1000
  • Length(m)
    10
  • Nominal thickness(mm)
    0.15
  • Maximum Operating Temperature(°C)
    200
1 Roll
0.18
8 Day(s)
SGD 2,390.50

Part Number : AGF-500-6-1000-10M
Days to Ship 8 Day(s)
Standard Unit Price SGD 2,390.50
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Width(mm)
    1000
  • Length(m)
    10
  • Nominal thickness(mm)
    0.18
  • Maximum Operating Temperature(°C)
    200
1 Roll
0.30
8 Day(s)
SGD 2,905.90

Part Number : AGF-500-10-1000-10M
Days to Ship 8 Day(s)
Standard Unit Price SGD 2,905.90
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Width(mm)
    1000
  • Length(m)
    10
  • Nominal thickness(mm)
    0.30
  • Maximum Operating Temperature(°C)
    200

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)