(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

SUS Top System (fitting) Elbow (Part Numbers)

SUS Top System (fitting) Elbow

For stainless steel pipes

[Features]
• For use in combination with a Koma-SUS fitting, enables flexible configurations of small- to medium-diameter stainless steel piping (13-150 SU).
• Koma-SUS fittings are expanded type pipe fittings for stainless steel pipes that enable reliable pipe installations without requiring special tools or complicated techniques.
• Well-received by customers and already in use in many installations.
• Durable fitting due to pipe expansion: A structure where the nut attaches to the expansion portion of the pipe. If a nut was not tightened correctly, there is no need to worry about the nut coming off if it is engaged with the thread on the main body.
• Easy pipe expansion: Enables easier pipe expansion than with a custom pipe expander machine.
• To quickly provide secure bonds: Connections after pipe expansion can be done easily with a pipe wrench. Allowing for gasket space, prevents dislodging of gaskets which prevents unmounted components during installation.
• Visually check for forgotten tightening by the red and blue FP collars: During the hand tightening phase, you can visually inspect the red FP collar. When tightening to the correct torque, the red FP collar will be hidden and no longer visible below the blue FP collar, allowing to confirm at a glance that tightening is complete.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
SUST-L-60SU
SUST-L-75SU
SUST-L-80SU
SUST-L-100SU
SUST-L-125SU
SUST-L-150SU
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal

SGD 80.39

1 Piece(s) 10 Day(s) or more 60Su

SGD 102.29

1 Piece(s) 10 Day(s) or more 75Su

SGD 124.53

1 Piece(s) 10 Day(s) or more 80Su

SGD 194.09

1 Piece(s) 10 Day(s) or more 100Su

SGD 354.73

1 Piece(s) 10 Day(s) or more 125Su

SGD 453.76

1 Piece(s) 10 Day(s) or more 150Su

Loading...

  1. 1

Basic Information

Type Fittings Applicable Pipe Stainless Steel Pipe Applicable Fluid Water
Maximum Operating Pressure(MPa) 2 Gasket material Heat Resistant and Chlorine Resistant EPDM Body Material SCS14

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)