(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Double Lock Joint, P WPJS3, Socket and Heat Insulating Material Set (Part Numbers)

Double Lock Joint, P WPJS3, Socket and Heat Insulating Material Set

Includes double lock joint P socket and 10 mm heat insulating material as a set.

[Features]
· Plastic double lock joint series.
· Product features superior heat resistance, water resistance, and chemical resistance properties, and is made of special grade PPS that sticks on firmly and withstands shock.
· The cap is equipped with a stainless steel cover around the outside to increase durability.
· Flow rate is ensured using an outer diameter seal.
· Optimal for tip branching configurations like a tees socket.
· Single-touch connection.
· Depth of insertion is the same as for the double lock joint.
· Can be used for supplying cold or hot water.
· Can be used for cross-linked polyethylene pipes and Polybutene pipes.
· The inner core and the main body are integrated so the inconvenience of inserting the inner core into a resin pipe can be eliminated.
· Double locking mechanism with locking ring and split ring.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
WPJS3-10-S
WPJS3-13-S
WPJS3A-16-S
WPJS3A-20-S
WPJS3A-1613-S
WPJS3A-2013-S
WPJS3A-2016-S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipConnection Type Connection Type - Equal Diameter Tube Types of connection, The pipes have different diameter Applicable Tube Material Applicable Pipe O.D.1
(φ)
Applicable Pipe O.D.2 (In the case of different Dia.)
(φ)
Applicable Pipe O.D. 1 (Nominal) Applicable Pipe O.D. 2 (In the case of different Dia.) Applicable Resin Pipe Distinction Applicable Possible Polyethylene Pipe Details Applicable possible Polybutene Pipe Details

SGD 21.35

1 Piece(s) 7 Day(s) or more Pipe⇔Pipe, same diameters[Union Straight] Socket-Polyethylene / Polybutene13-10A-CommonPN15M Type · Tap Water M TypeJ Type · Tap Water J Type

SGD 15.44

1 Piece(s) 7 Day(s) or more Pipe⇔Pipe, same diameters[Union Straight] Socket-Polyethylene / Polybutene17-13A(15A)-CommonPN15M Type · Tap Water M TypeJ Type · Tap Water J Type

SGD 29.84

1 Piece(s) 7 Day(s) or more Pipe⇔Pipe, same diameters[Union Straight] Socket-Polyethylene21.5-16A-PEX (Polyethylene Pipe)PN15M kind-

SGD 38.57

1 Piece(s) 7 Day(s) or more Pipe⇔Pipe, same diameters[Union Straight] Socket-Polyethylene27-20A-PEX (Polyethylene Pipe)PN15M kind-

SGD 29.84

1 Piece(s) 7 Day(s) or more Pipe⇔Pipe, different diameters-[Union Straight] SocketPolyethylene21.51716A13A(15A)PEX (Polyethylene Pipe)PN15M kind-

SGD 38.57

1 Piece(s) 7 Day(s) or more Pipe⇔Pipe, different diameters-[Union Straight] SocketPolyethylene271720A13A(15A)PEX (Polyethylene Pipe)PN15M kind-

SGD 38.57

1 Piece(s) 7 Day(s) or more Pipe⇔Pipe, different diameters-[Union Straight] SocketPolyethylene2721.520A16APEX (Polyethylene Pipe)PN15M kind-

Loading...

  1. 1

Basic Information

Type Fitting Material Nylon Applicable Fluid Hot / cold water
Maximum Operating Pressure(MPa) 1.75 Surface Treatment No Working Temperature Range(℃) -20::95
Use of Antifreeze Acceptable Number of Sales Unit 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)