(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Double Lock Joint, WJ2, Tapered Female Thread, Bronze (Part Numbers)

Double Lock Joint, WJ2, Tapered Female Thread, Bronze

It can be connected to resin conduit using a single-action. The "double-lock structure" fixes firmly, and the "double-seal structure" eliminates risk of water leakage.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
WJ2-1310C-S
WJ2-1313C-S
WJ2-2013C-S
WJ2A-1316C-S
WJ2A-2016C-S
WJ2A-2020C-S
WJ2C-1316C-S
WJ2C-2016C-S
WJ2C-2020C-S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplicable Tube Material Applicable Pipe O.D.1
(φ)
Nominal of Thread Name B(Name A) Applicable Pipe O.D. 1 (Nominal) Applicable Resin Pipe Distinction Applicable Possible Polyethylene Pipe Details Applicable possible Polybutene Pipe Details

SGD 22.82

1 Piece(s) 7 Day(s) or more Polyethylene / Polybutene13[1/2B] 1/2B(15A)10ACommonPN15M Type · Tap Water M TypeJ Type · Tap Water J Type

SGD 24.58

1 Piece(s) 7 Day(s) or more Polyethylene / Polybutene17[1/2B] 1/2B(15A)13A(15A)CommonPN15M Type · Tap Water M TypeJ Type · Tap Water J Type

SGD 28.41

1 Piece(s) 7 Day(s) or more Polyethylene / Polybutene173/4B(20A)13A(15A)CommonPN15M Type · Tap Water M TypeJ Type · Tap Water J Type

SGD 31.32

1 Piece(s) 7 Day(s) or more Polyethylene21.5[1/2B] 1/2B(15A)16APEX (Polyethylene Pipe)PN15M kind-

SGD 32.45

1 Piece(s) 7 Day(s) or more Polyethylene21.53/4B(20A)16APEX (Polyethylene Pipe)PN15M kind-

SGD 44.93

1 Piece(s) 7 Day(s) or more Polyethylene273/4B(20A)20APEX (Polyethylene Pipe)PN15M kind-

SGD 31.32

1 Piece(s) 7 Day(s) or more Polybutene22[1/2B] 1/2B(15A)16APB (Polybutene Pipe)-J Type · Tap Water J Type

SGD 32.45

1 Piece(s) 7 Day(s) or more Polybutene223/4B(20A)16APB (Polybutene Pipe)-J Type · Tap Water J Type

SGD 44.93

1 Piece(s) 7 Day(s) or more Polybutene273/4B(20A)20APB (Polybutene Pipe)-J Type · Tap Water J Type

Loading...

  1. 1

Basic Information

Type Fitting Material CAC406C Applicable Fluid Hot / cold water
Connection Type Screw⇔Pipe Direction Connection Type - Thread, Tube Direction tapered internal thread Connection Thread Type Rc
Maximum Operating Pressure(MPa) 1.75 Surface Treatment No Working Temperature Range(℃) -20::95
Specifications JWWA Certification Registration Product Use of Antifreeze Acceptable Number of Sales Unit 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)